Search Results for SMP Connectors Home RF Connectors
SMP Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMP Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMP Connectors at Amphenol RF online.
RF Connectors - SV Microwave
These connectors offer enhanced RF signal performance and are designed for blind-mate applications in both the VITA SMPM and VITA SMPS series. SV’s VITA connector line provides high-density, robust connectivity for embedded systems applications common to the Mil-Aero industry.
SMP Product Series Solutions Guide - Amphenol RF
SMP PCB mount connectors are available in straight and right-angle smooth bore or detent jack configurations with surface mount (SMT) contact termination in a variety of body styles including round, catcher’s mitt and low profile.
SMP, SMPM and SMPS PCB Multiport Connectors - SV Microwave
SV Microwave's new line of single port, two-port, four-port and eight-port PCB surface mount connectors are ideal for high frequency printed circuit board applications where precision is key. Current interface configurations include SMP, SMPM, and SMPS series. Take your system to the next level!
High Speed Edge Launch PCB Connectors - SV Microwave
SV Microwave’s SMP, SMPM & SMPS coaxial PCB connector designs are ideal for high density applications while allowing for axial and radial misalignment to compensate for tolerance stack up. Get custom PCB footprint designs to optimize connector to PCB transitions.
High Performance RF PCB Thru-Hole Connectors - SV Microwave
SV Microwave's thru-hole PCB connectors have been designed to improve performance at higher frequencies. Place your order for SMP PCB connectors today.
Board-to-Board RF Connectors - Amphenol RF
The P-SMP connector series is a board-to-board solution for RF applications requiring high power. With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing.
SMP RF Series Technical Specifications - SV Microwave
SMP RF Series SV Microwave offers a complete line of SMP connectors that conform to DSCC 94007, 94008, and MIL-STD-348. The SMP connector was developed to meet an industry need for a smaller high-frequency compact design that incorporated ease of use and functionality.
Amphenol RFs new SMP Product Series Solution Guide
The SMP product series is a versatile RF interconnect ideal for applications with space constraints, owing to its compact size, and features high-frequency performance up to 40 GHz. Its push-on or snap-on mating style allows for quick and easy installation.
Amphenol RF Non-Magnetic SMP Solutions Overview
Amphenol RF ofers a variety of non-magnetic SMP connectors and adapters constructed from non-ferrous materials and platings. These high-performance RF interconnect feature low magnetic field susceptibility and no electric field distortion while providing the same reliable connections for board-to-board and board-to-cable as standard SMP products.
SMP and SMPM PCB Connectors - SV Microwave
Discover SV's new line of high-density thru-hole and surface mount SMP and SMPM PCB connectors, designed to Improve your system's performance with reliability.
RF Connectors for High Frequency Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination ...
Extended Ferrule RF Cable Connectors - SV Microwave
This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations. SV Microwave introduced extended ferrule RF cable connectors. It can protect the solder joints and fragile cable sections from environmental stress.
PCB Multiport Connectors | Technical Specs | SV Microwave
SV Microwave’s high performance RF/coaxial SMPM & SMPS multiport PCB connectors are ideal for high frequency printed circuit board applications where precision is key. These connectors enable extremely high frequencies while maintaining the smallest form factor.
SMP, SMPM and SMPS PCB Surface Mount Connectors in Stock - SV Microwave
SV Microwave has just released a new line of single and multiport PCB surface mount connectors that are ideal for high frequency circuit board applications where precision is key. Learn more about our newest product launch SMP, SMPM and SMPS PCB Surface Mount Connectors.
Custom RF Connectors | Custom Cable Assemblies | SV Microwave
SV Microwave offers a range of single-port, two-port, four-port, and eight-port PCB surface mount connectors suitable for Military, Aerospace, RF testing, and prototyping needs. Current interface configurations include the SMP, SMPM, and SMPS series.
Board to Board Solutions | B2B RF Products - SV Microwave
A ‘Board-to-Board’ (or B2B) RF connection is defined as a means for transmitting an RF signal between two parallel RF printed circuit boards (PCB) using RF connectors. SV offers a complete line of SMP and SMPM PCB connectors that are ideal for creating a B2B connection.
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
SV Microwave's new pre-tinned PCB connectors are available in our proven high-performance, high-density SMP and SMPM series. SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors.
Unveiling the Hidden World of Snap-on Connectors - SV Microwave
Enhance your system's RF performance with SV Microwave's precision-engineered snap-on connectors. Discover the hidden world of snap-on connectors.
PCB Connectors - SV Microwave
Bulky Connectors: SV’s compact multi-port connectors provide high-density solutions. Distribution is available for 2, 4, and 8-port SMPM, SMPS, and Mini-D RF connectors. Using SV Microwave's Humboldt Builder, you can design and configure your own Multiport Harness.