Search Results for amphenol atm06
ATM06-12SA | 12-Way Plug, Female, A Position Key - Amphenol Sine
ATM06-12SA 12-Way Plug, Female, A Position Key. Comparable to PN# DTM06-12SA View/Download
ATM06-2S 2-Way Plug, Female. Comparable to PN# DTM06-2S - Amphenol Sine
Comparable to PN# DTM06-2S-ATM06-2S 2-Way Plug, Female.
ATM06-6S 6-Way Plug, Female. Comparable to PN# DTM06-6S - Amphenol Sine
ATM06-6S 6-Way Plug, Female. Comparable to PN# DTM06-6S $0.00 ATM Series Plug, Female PART NUMBER:ATM06-6S Datasheet: View / Download 3D Model: View/Download
ATM06-08SA | 8-Way Plug, Female, A Position Key - Amphenol Sine
Comparable to PN# DTM06-08SA-ATM06-08SA 8-Way Plug, Female, A Position Key.
Amphenol
ATM06-12SD PART NUMBER NOTE: AN ASTERISKS ( * ) PLACED BEFORE THE COLOR DENOTES THE STANDARD MOLDED COLOR OF THE CONNECTORS SHOWN ABOVE. QUANTITY
atm06-12 male | Amphenol Global Search | Amphenol
Amphenol Advanced Sensors’ P330 piezoresistive pressure die offers the same superior stability and sensitivity as in larger chips, but in an extremely small footprint for invasive applications where small size is critical. ... Search Results for atm06-12 male ATMSeries - Amphenol Sine Available in 2, 3, 4, 6, 8 and 12 positions ...
atm06-3s | Amphenol Global Search | Amphenol
ATM06-3S -SR01GY 3-Way Plug, Female with Strain Relief. Comparable to PN# DTM06-3S-E007
KEYED (3) PLACES - Amphenol Sine
ATM06-08SB ATM06-08SB-GRN ATM06-08SB-BRN AN ASTERISKS ( * ) PLACED BEFORE THE COLOR DENOTES THE STANDARD MOLDED COLOR OF THE CONNECTORS SHOWN ABOVE. OTHER COLORS SHOWN ARE AVAILABLE VIA SPECIAL ORDER.
ATM06-12SA-SF1GY 12 Position Plug, Socket, Keyed A, Snap-Fi - Amphenol Sine
ATM06-12SA-SF1GY 12 Position Plug, Socket, Keyed A, Snap-Fit End Cap, Grey Body (Requires Wedgelock AWM-12S). Comparable to PN# DTM06-12SA-E003-12 Pos
L L I S DESCRIPTION T A m p h e n - Amphenol Sine
STANDARD MOLDED COLOR IS GREY. ADDITIONAL COLORS SHOWN IN PART NUMBER CHART ARE AVAILABLE VIA SPECIAL ORDER. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER . MODIFICATIONS: N/A. SPECIFICATIONS: 3.1 CURRENT RATING: 7.5 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C.
ATM06-4S 4-Way Plug, Female. Comparable to PN# DTM06-4S - Amphenol Sine
Comparable to PN# DTM06-4S-ATM06-4S 4-Way Plug, Female.
ATM Series™ Connectors - Amphenol Sine
Amphenol Sine Systems ATM Series™ Connectors, specifically designed for smaller AWG applications, are designed as an IP68 and IP69K rated (in mated condition), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities and are designed for use with 16-22AWG with size 20 contacts ...
ATM06-2S-SR01GY | 2-Way Plug, Female with Shrink Boot ... - Amphenol Sine
ATM06-2S-SR01GY 2-Way Plug, Female with Strain Relief. Comparable to PN# DTM06-2S-E007
ATM06-6S-KIT01 6-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
ATM06-6S-KIT01 6-Way Socket Plug, Wedge and Contacts Kit-6-WaySocket Plug, Wedge and Contacts Kit
C:\Users\dparks.SINECO\Documents\Engineering\WORKSPACE ... - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER . MODIFICATIONS: N/A. SPECIFICATIONS: 3.1 CURRENT RATING: 7.5 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
ATM06-6S-SR01GY | 6-Way Plug, Female with Shrink Boot Adaptor | ATM ...
ATM06-6S-SR01GY 6-Way Plug, Female with Strain Relief. Comparable to PN# DTM06-6S-E007
Amphenol
SPECIFICATIONS: 3.1 CURRENT RATING: 7.5 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT MATING PART: ATM04-3P* RECEPTACLE ...
C:\Users\jhead\Desktop\ATM Endcaps\C-ATM06-2S-EC01XX-A3.dwg - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER . MODIFICATIONS: END CAP. SPECIFICATIONS: 14 STANDARD MOLDED COLOR IS GREY. ADDITIONAL COLORS SHOWN IN PART NUMBER CHART ARE AVAILABLE VIA SPECIAL ORDER. 3.1 CURRENT RATING: 7.5 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C.
PROTECTIVE CAP, 6 POSITION, ATM-SERIES - Amphenol Sine
RoHS COMPLIANT MOISTURE RESISTANCE: IP68 ( 1M OF WATER FOR A PERIOD OF 24 HOURS , MATED CONDITION ) TEMPERATURE RANGE: -55C~125C USE WITH CONNECTORS ATM06-6S* ( * = MODIFICATIONS AND/OR COLORS ) ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. Ø5.1 35.3