Search Results for android emulator for pc
SeeHawk® Network Testing Software | Test & Measurement - PCTEL
SeeHawk® Touch and SeeHawk® Collect make it easy to conduct drive testing, walk testing, troubleshooting, commissioning tests, and reporting for cellular, WiFi, and critical communications networks indoors and out. Then quickly generate drive and walk test reports with SeeHawk® Reports.
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
SOFTWARE/APPS - Airmar
Download the appropriate firmware for your Airmar sensor by clicking on the links below. WeatherCaster™ PC Software must already be installed on your PC in order to flash update an Airmar sensor. If WeatherCaster PC software is not installed, click on the download WeatherCaster Software link above.
CAST App - Gemeco
For advanced speed-through-water calibration, CAST allows you to manually enter data for up to four heel angles and up to ten speeds. Prior to CAST, this feature was only available on the market through expensive PC software. Connects wirelessly with DST810 and DX900+ Smart Multisensors, and SmartBoat® modules via Bluetooth Low Energy
MMS 2 Moisture Measurement System - protimeter.com
PC software • Live data stream over BLE, data log into file or embedded into an image in Protimeter app • Web interface to view the logged data • Easy-to-use interface with color display and multi-language capability • Firmware upgradeable Applications • Fire and flood damage restoration • Concrete floor moisture measurement
N2KView Vessel Monitoring Software - Gemeco
If you want to run N2KView® software on your vessel’s computer, you will need either a Maretron USB100 or an IPG100, which are necessary to get sensor information from the NMEA 2000® network to the computer. There is also a mobile version of N2KView® which runs on iPhone or iPad, or an Android device. See N2KView Mobile for details.
USB DIGITAL ACCELEROMETER - Amphenol Sensors
The USB Digital Accelerometer puts high-quality, low-hassle vibration measurements in the palm of your hand. Model 633A01 allows users to take professional-grade vibration measurements right from a PC, smartphone or tablet, turning any device into. a portable, handheld vibration meter spectrum analyzer.
DigiDAQ™ Digital ICP® - USB Signal Conditioner - PCB
DigiDAQ is a pocket-sized, dual-channel ICP or mixed ICP/Voltage to USB digital signal conditioner. The unit provides any ICP sensor – accelerometers, microphones, impact hammers, laser tachometers, and more – with a digital USB output. It is truly plug-and-play, with no drivers required.
SeeHawk® Touch Software | Test & Measurement - PCTEL
Designed to streamline in-building and outdoor wireless network testing, SeeHawk® Touch brings wireless network testing to Android™ tablets with an intuitive interface.
SeeHawk® Collect Software | Test & Measurement - PCTEL
Generate printable, customizable reports from PCTEL® scanning receiver data within minutes of completing a drive or walk test with SeeHawk® Touch or Collect. SeeHawk Reports even merges multiple data sets, simplifying multi-day benchmarking or site survey campaigns.
360-80 Intelligent Channel Bank Craft Terminal User’s Guide
Use this software to manage a single ICB shelf. This interface will not allow the user to communicate with any ICB system other than the one it is connected to. This interface uses standard VT-100 emulation software on a PC to provision, control and monitor the 360-80 ICB. 2. GETTING STARTED.
Industrial Embedded Computing | Applications | Connectors & Cable ...
With smart grids becoming an integral part of modern industry, the smart grid industrial PC compliant to IEC-61850-3 and IEEE 1613 standards, are also targeting power automation. Check out Amphenol's advanced and rugged industrial I/O and PCB offerings that go inside these machines.
SIM-N2K-N0183 USB Simulator for NMEA 2000 & 0183 - Gemeco
Get reliable marine testing with the SIM-N2K-N0183 USB Simulator from Gemeco. Compatible with NMEA 2000® & 0183, IP42 waterproof, and IEC60945 certified.
MMS2/3 and Hygromaster 2 - Protimeter
• Windows PC/Laptop with Protimeter software installed: • USB cable – Type Micro USB MMS3 and Mini USB for MMS2 and Hygromaster 2 Procedure: 1. Install Protimeter software The software can be found here 2. Installation instructions can be found at the end of this guide. 3.
HBflex Scanning Receiver | Test & Measurement - PCTEL
The HBflex is designed for 5G NR & multi-technology network (LTE, 2G/3G, & more) testing for mmWave and sub-6 GHz spectrum networks. Learn more.
Downloads - Temposonics
Get all documents and software for your sensor by filling out the dropdowns below. (You need to know the series, model and output of your sensor). Please select your region.
PRO NMEA 0183 Multiplexer / NMEA 2000 Gateway - gemeco.com
Configuration using standard web browser, no PC operating system compatibility issues; Advanced features solve NMEA 0183 data routing problems; Fully isolated with ISO-Drive technology for peace of mind; Easy firmware updates make the device future-proof; Type Approved (RINA) Specifications
Home - Custom Cable
Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery. Try our PunchOut Tool – the fast, easy online cable configurator. No minimum. Fast turnaround. Design and order your custom cable.
About PCTEL | PCTEL
PCTEL, Inc., an Amphenol company, is a leading global provider of wireless technology solutions, including purpose-built Industrial IoT devices, antenna systems, and test and measurement products.
Cellular Low Profile Vertical Antenna - PCTEL
We can help you find the right antenna for your application. The BMLPVMB/LTE low-profile vertical antenna provides superior multiband pattern coverage for mobile or fixed applications operating in frequencies from 600 MHz to 2700 MHz.