Search Results for carr-boyd nz
UE36C1660005A2A | QSFP DD | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[0DEC372B21413E8C1F62405DA0206B4B>731E6F02FD06C241808A7BD0A1426C53>]/Index[10 51]/Info 9 0 R ...
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[5178329E6EDEB1C1B5B74165CF19110C>]/Index[10 51]/Info 9 0 R/Length 118/Prev 224757/Root 11 0 R ...
SwitchBlox Industrial | Products | Amphenol Aerospace
The SwitchBlox Industrial is a small form factor 5 port 10/100Mbps (10BASE-T/100BASE-TX) Layer 2 unmanaged and lightly managed ethernet switch. It has a non-blocking fabric, meaning that 100Mbps speed can be achieved simultaneously on all ports.
G874D041202CEU | Mini Power | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
FloatCombo™ 0.50mm - Amphenol CS
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of FloatCombo™ 0.50mm connectors, part number B04R3J1B1AA1601110
D-Sub Connectors & Cables | Amphenol
Amphenol offers a wide range of D-subminiature connectors and cables in standard and high-density form factors. In addition, rugged and IP67 sealed versions for harsh environments, and electrically filtered D-subs for overall EMI shielding are available.
SwitchBlox | Super Small Form Switches | Integrated Solutions | Space ...
The BotBlox SwitchBlox is a small form factor 5 port 10/100Mbps (10BASE-T/100BASE-TX) unmanaged ethernet switch. It has a non-blocking fabric, meaning that 100Mbps speed can be achieved simultaneously on all ports. It runs from a wide input voltage range of 5.1 to 60V, and provides a 5A, 2A power output. Distributor? Is FAI Required?
F32R-1A7H1-11031 | Flex 0.50mm | Amphenol
For more technical details, refer to product specification and application specification. Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F32R-1A7H1-11031.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press-fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
Available with press-fit or crimp removable contacts, these connectors use machined shells that can be customized for any design to meet a specific application’s needs. Termination options include crimp, solder, PC tail, threaded, or custom-designed bus bars.
Rugged Junction Boxes - Amphenol Aerospace | 3U VPX 10G 48-Channel ...
Amphenol Aerospace has the ability to design custom breakout boxes for your application. These boxes streamline the process of breaking out signals to standard commercial hardware. Have any questions? Talk with us directly using LiveChat.
HM2R88PA810FN9LF | Millipacs® | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
74626-11S0BPLF | USB | Amphenol
Amphenol is one of the leading manufacturers of usb. Contact us today for more details of usb , part number 74626-11S0BPLF.
How MIL-DTL-38999 has Advanced Military Technology
MIL-DTL-38999 incorporates integrated shielding features that provide significant protection against EMI and RFI, including built-in shielding around individual contacts and overall connector shielding.
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications.
CMM5C1001001A | DDR5/LPDDR5 CAMM2 | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
Flexible Printed Circuit Assembly | FFC/FPC Connectors - Amphenol CS
BROAD OFFERING/HIGH PERFORMANCE/COST SAVING/CUSTOMIZED/VALUE ADDED FLEX CABLE ASSEMBLY. Amphenol's BergStak ®, MezzoStak ®, Conan ®, ComboStak ® and PowerStak ® are industry proven board-to-board solutions.
US Approves $3.64 Billion Sale of AMRAAM Missiles to Japan
Deal Includes 1,200 AIM-120D-3 and AIM-120C-8 Missiles, Equipment, and Support, with RTX as the Principal Contractor. A Belgian F-16 with mounted AIM-120 AMRAAM missiles.
F3311A7H121014E200 | FPC/FFC | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm part number F3311A7H121014E200