Search Results for law firms diagnostics
ValProbe RT CO2 Logger - kayeinstruments.com
The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO (carbon dioxide), relative humidity (RH), and temperature with a single device.
Kaye ValProbe Standard Logger
The ValProbe® system's wireless probe design eliminates the need for hard-wired sensors, simplifying access to hostile, remote or hard to reach environments. The ValProbe system is ideally suited for applications where high measurement accuracy and regulatory compliance are priorities:
ValProbe Real-Time Base Station - KAYE
The base station serves as the interface between individual loggers and the powerful ValProbe RT system software. It is used for qualification, calibration, and verification studies. Its compact design, including a battery backup, makes it well suited for field use or desktop applications.
BEAD BABAA Compliant Telecom Pedestal & Enclosures - Charles Industries
Charles Industries offers a variety of products that comply with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953) or are the subject of a waiver (Published on February 23, 2024) approved by the Department of Commerce or designee.
PCTEL Certified Public Safety Testers
Need help meeting building code requirements for first responder radio coverage and ensuring reliable indoor critical communications? Employees of the following organizations are certified in the use of PCTEL’s public safety network testing solution. Contact us to learn how you can become a PCTEL Certified Public Safety Tester.
Facility Monitoring System | IOT Monitoring System - KAYE
Our IOT monitoring system ensures precise environmental control and compliance for regulated industries with real-time monitoring and advanced data analytics.
UDK-CM Condition monitoring ultrasound detection kit
Ultrasonic detection of bearing and lubrication faults, 40 kHz (±1.5 kHz) ultrasound receiver, headset, solid probes for detecting structure-borne ultrasound, cloud-based condition monitoring app, industrial carrying case. Hear, monitor and diagnose bearings, gears, pumps, valves, and cylinders.
Ultrasound detection kit, valve and steam trap monitoring
Save money by detecting internal bypass leaks in valves and steam traps with a single-point inspection. Reduce inspection time for hydraulic lines and systems. Solid probes, receiver, and headset. Structure-borne ultrasound leak detection for valves, steam traps, and hydraulic lines. We are committed to keeping your e-mail address confidential.
4 Channel XAUI 10G Ethernet Integrated Media Converter
This product’s low power consumption and MDIO serial interface for built-in test and diagnostics makes it great fit for rugged, harsh environment avionics, ground systems, or naval applications. Ruggedization: Have any questions? Talk with us directly using LiveChat.
SCFF 1-TRX 10G & 25G NRZ | Amphenol Active Optics Products
Allows for transceiver optimization and monitoring connection discovery, channel diagnostics, and signal status monitoring; Lower system latency and better system performance; 16dB of signal peaking at 14GHz to compensate for suboptimal signal condition* Compensate for PCB traces loss for proper signal conditioning
Quality and Laboratory Accreditations - KAYE
Our Calibration facilities hold a variety of laboratory accreditations and certificates of approval for quality management systems. The accreditation guarantees a high quality standard and verified accuracy in our Calibration lab for the Kaye Product line.
UDK-EI Electrical safety inspection ultrasound detection kit
Detect ultrasound created by corona discharge, tracking, and arcing from a safe distance, with no need to remove electrical panels. Ultrasound is produced by electricity escaping in high-voltage lines or jumping across gaps in loose electrical connections and insulation loss.
Kaye RF ValProbe Loggers
Built with advanced RF technology, the logger gives you real-time validation in warehouses, chambers, fridges and freezers.
UDK-LK Leak checking ultrasound detection kit
Ultrasound leak detector, 40 kHz (±1.5 kHz) ultrasound receiver, headset, acoustic concentrators and extension probes for detecting airborne ultrasound, industrial carrying case. Detect leaks of any type of gas from vacuums, valves, steam systems, HVAC systems, and sealed cabins or containers.
Kaye Customer Portal - kayeinstruments.com
Our portal is designed to provide you with easy access to a variety of resources and downloads for Kaye products. Getting Started: To fully access all available downloads, please take a moment to register on our portal. Registration is quick and ensures that you receive the most up-to-date information and resources specific to your needs.
GAMP Services Pvt Ltd - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Low frequency machinery monitoring: measurement considerations
Low frequency monitoring of industrial machinery requires specialized sensors, instrumentation and measurement techniques. The primary goal when measuring low frequency vibrations is to minimize electronic noise from the sensor and monitoring instrument.
Service and Rental of Thermal Validation Products - KAYE
To assist customers in meeting peak demands, unexpected situations or evaluations and also to minimize downtime of important processes, we offer an array of measurement, test and calibration equipment on a short or long term rental basis. Rent and save costs in your next calibration or validation project.
Kaye Validator Pressure Transducer
Kaye’s optimized Pressure Transducer works seamlessly with autoclaves and the Validator AVS and Validator 2000, eliminating the need for an external power supply. The pressure transducer ensures accurate and reliable Pressure Measurement, meeting the requirements of EN554, EN285 and ISO-17665.
Autoclave Validation | Autoclave and Steam Sterilizer Solutions - KAYE
Trust Kaye's autoclave validation solutions to ensure effective steam sterilization in pharmaceutical and medical industries. Get reliable validation data today.