Search Results for the house of the dead 2
Part No. 550033 Rev. E - Temposonics
2 in. (50.6 mm) from the flange and minimum update time is being utilized) Transducer with: RS-422 Personality Module (RPM): ... Dead Space: 2.5 inches (63.5 millimeters) Electronics Enclosure: Designed to NEMA 6 specifications Size: 2.13 in (54.1 mm). high x 1.75 in. (44.45 mm) dia.
Temposonics II
4.2.1 Synchronous (External Interrogating) Mode 15 4.2.2 Asynchronous (Internal Interrogating) Mode 16 4.2.3 Operation During Loss of Signal 16 4.3 RS422 Personality Module 17 ... is damped within the “dead zone” (2.5 inches in length). At the head of the transducer, two magnetically
Temposonics II Ordering Guide
Temposonics II transducers have a 2.5 inch dead zone at the tip. Previous versions of the Temposonics transducer had either a 5 inch or a 7 inch dead zone; please consider the overall length requirement in your application. Build-to-order units range from 1 to 300 inches, in 1/10th inch increments.
II e T - temposonics.com
Introduction to the Temposonics II Linear Displacement Transducer (L. n. Using the principle of magnetostriction (see Section 1.1, below), the Temposonics II LDT measures the time interval between the initiation of an interrogation pulse and the detection of a return pul.
MUSBK55230 | Harsh Connector | Amphenol
Rugged USB Micro AB Interface Accessory, Input Output Connector, Dust Cover, Black color. The information below is for reference only. For more technical details, refer to product specification and application specification. Amphenol is one of the leading manufacturers of Rugged-usb-2-0.
2.92mm Male to 1.85mm Male Adapter SF1133-6022 | SV Microwave
A 2.92mm Male to 1.85mm Male Adapter SF1133-6022 was designed by SV Microwave for harsh environmental conditions. Place your order today!
EU RoHS II CoC - amphenol-aerospace.com
August 2, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
T EMPOSONICS® T empoGuard EXPLOSION-PROOF HOUSING
Stroke-dependent Dead Zones Stroke Length Dead Zone 25 - 5000 mm (1 - 197 in.) 63.5 mm (2.5 in.) 5005 - 7620 mm (197.1 - 300 in.) 66 mm (2.6 in) All dimensions shown are for reference only. m UNITED STATES MTS Systems Corporation Sensors Division 3001 Sheldon Drive Cary, NC 27513 Tel: 800.633.7609 Fax: 919.677.0200 Web: www.mtssensors.com Email:
IP67 Fiber Optic LC Duplex & adapters - CONEC
In addition to IP67 RJ45 and IP67 USB, CONEC also offers ODVA-compatible IP67 fiber optic connectors for harsh indoor and outdoor environments in the 17 series. The system is based on a bayonet locking housing with integrated LC Duplex Connectors and Adapters.
Data Sheet R-Series Rod Model RF - Temposonics
Temposonics® RF with compact housing and broad range of stroke length are user-friendly, modular sensors ideal for harshest continuous operations in the automation industry. The sensor head accommodates the complete electronic interface with active signal conditioning. Double encapsulation ensures high operating safety and optimum EMC protection.
CABLE CONFIGURATION IN DATA CENTERS - amphenol-sine.com
60309-1 and IEC 60309-2 • Solid and modern design • Available as IP44 and IP67 • up to 125 A • up to 690 V AC Industrial Plugs & Sockets As one of the largest providers on the market, we offer decades of experience. Our extensive product portfolio and our global presence qualify us as the ideal partner for your project.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance September 6, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
the in-house manufactured waveguide forms the basis for precise ... Dead zone 63.5 (2.5) Magnet Magnet Magnet 2.5 (0.1) Ø 25.4 (Ø 1) A/F 55 A/F 55 A/F 55 Controlling design dimensions are in millimeters and measurements in ( ) are in inches. Temposonics® GB with threaded flange Analog 5
Data Sheet HIGH PRESSURE HOUSING (HPH) - Temposonics
Dead zone *64 mm (*2.52 in.) Zone 1 Zone 0 * Stroke length > 5000 mm (200 in.) = 66 mm (2.61 in.) M5 Magnet M18×1,5-6g ¾" 16 UNF-3A Ø 64 mm (Ø 2.52 in.) Ø 85 mmØ 85 mm (Ø 3.45 in.) Ø 69 mm (Ø 2.72 in.) 86 mm (3.41 in.) 25 mm (1 in.) Short top 158 mm / Long top 198 mm (6.22 in / 7.81 in.) Ø 64 mm (Ø 2.52 in.)
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
PROFINET IRT offers a synchronized communica-tion with a minimum cycle time of 250 μs. The sensor supports linear extrapolation. This enables synchronized controller communication at a cycle time of 250 μs for any stroke length of the sensor.
Data Sheet Model FH Follower Housing Accesory - Temposonics
Fig. 2: Examples for typical applications: Wood mills, steel mills, factory automation, off-shore, roll winders. 3 Temposonics® Model FH – Follower Housing Accessory ... sensor (having the standard null of 51 mm and dead zone of 63.5 mm). SS ≤ ML – 149.4 mm (5.9 in.) The sensor stroke dimension is 10.2 mm less than the
Data Sheet EH SSI - Temposonics
I 2 I Temposonics® EH SSI Fig. 1: Time-of-flight based magnetostrictive position sensing principle Fig. 2: Typical application: Plastics processing 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted ...
551166A R Series RD4 Flex - Temposonics
in the cylinder end cap to house the head of the sensor rod. Also, a hole going through the end cap is needed to channel the interconnection cable to the electronics housing that mounts on the side of the end cap. Proper design and careful sensor installation is required to assure ... Dead Zone 63.5 mm (2.5 in) 36.5 mm (1.44 in.) Electronics