All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product LDG P-Clamps
LDG P-Clamps
LDG P-Clamps use a softer rubber for clamp cushioning, reducing wear and tear on mission-critical cable harnesses – all without compromising the strength and performance of the clamp itself. Specifically designed for high-performance aerospace cables, such as the MT/MTL product lines, the LDG P-Clamps are easy to use, simple to maintain, and are available in 17 different sizes.

Product LDS Antenna
LDS Antenna
LDS enables conductive trace on 3D dimensional surfaces - opening for new design possibilities and applications. The motivation for using LDS technology in antenna applications is to allow full 3D design freedom and by that obtain optimum performance.

Product LDS Antennas
LDS Antennas
Laser Direct Structuring (LDS) has led to vast opportunities in innovative design. The laser activation technology produces thinner lines and smaller features than previously made possible by other molded interconnect device processes without compromising consistency and repeatability. Amphenol also have LEP (Laser Enhance Plating) process which can do selective plating on non-LDS material.

Product Leap-AHRD
Leap-AHRD
The 300Gb/s Leap-AHRD High-Speed Optical Module is faster, smaller, more cost, and power-efficient than most conventional data center interconnects. The on-board transceiver rugged device is capable of speeds up to 25Gbps and distances up to 100 meters. The optical cable can be routed above and around other components in the integrated heat-sink design.

Product Leap® On-Board Transceiver
Leap® On-Board Transceiver
SMALL, FAST AND POWER-EFFICIENT Amphenol's 300Gb/s Leap®High-Speed Optical Module is faster, smaller, and more cost and power-efficient than most conventional data center interconnects.

Product LED Light Guide
LED Light Guide
Amphenol LTW LED Light Guide feature plastic or metal connector body material with IP67 waterproof protection and LED color options in red, blue, green, white, yellow, and red / green. These robust receptacles with an LED offer a 4V operating voltage, 80mW to 120mW maximum power dissipation, and 100mA peak forward current【Quick guide: https://amphenolltw.com/down.php?supp_download=99】

Product LEV Charging Connectors and Inlet
LEV Charging Connectors and Inlet
The Type 6 connector features a design that complies with the IEC 62196-6/IS17017-2-6 standard, offering 2 power and 5 signal configurations. It can carry a continuous current from 20A to 100A and supports 10,000 mating cycles. This connector complies with communication protocols between vehicles and charging infrastructure, ensuring compatibility and safe charging.

Product Level Sensors
Level Sensors
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.

Product Lightening Hole Bushing
Lightening Hole Bushing
QuickSNAP Lightening Bushings are made to help guide wired bundles through the aircraft’s frame and stringers. QuickSNAP Lightening Bushings significantly reduce installation times and the amount of foreign object debris (FOD). Made with smooth edges in order to reduce wire chaffing, available in various standard configurations and sizes, customization is always an option.

Product Lighting Connectors
Lighting Connectors
The axial and clip-on connectors of Cemm Thome are in headlamps and lift gates in the automotive industry with high quality designed to meet market needs. • H8, H9, H11, H1R2, HB4 and HB3

Showing 1121 to 1130 of 2,144 items