All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product LJT/HE308 - D38999 Series I
LJT/HE308 - D38999 Series I
Amphenol Socapex is a MIL-DTL-38999 series I standard QPL and HE308 qualified manufacturer. The LJT product range was developed to meet the needs of the aerospace and military industries. It offers bayonet coupling connectors with a large variety of contact arrangements and shell types, maximum weight/space-saving, and 100 % contact protection.

Product LMD and LMS
LMD and LMS
Designed to provide flexibility in the assembly of wire harnesses that are used in instrumentation and avionic control environments. The modular design of the LMD provides rack and panel or cable to cable attachment. Supplementing the LMD connector family, the LMS in-line splice connector; a low-cost interconnect that incorporates the LMD modules and contacts.

Product LMR® 195
LMR® 195
Times LMR cable assemblies are a high-performance broadband, flexible, low-loss RF coaxial cables that can be used virtually anywhere, either indoors or outdoors. As a completely Times manufactured solution, performance and reliability are assured.

Product LMR® 240
LMR® 240
Times LMR cable assemblies are a high-performance broadband, flexible, low-loss RF coaxial cables that can be used virtually anywhere, either indoors or outdoors. As a completely Times manufactured solution, performance and reliability are assured.

Product LMR® 400
LMR® 400
Times LMR cable assemblies are a high-performance broadband, flexible, low-loss RF coaxial cables that can be used virtually anywhere, either indoors or outdoors. As a completely Times manufactured solution, performance and reliability are assured.

Product LOCC-Box® Current Monitoring System
LOCC-Box® Current Monitoring System
Enables electrical and optical status reporting and supports communication via PROFINET-IO, Profibus-DP, EtherCAT, Ethernet/IP, and CANopen. Compact design with electronic load monitoring at just 4.05 mm per channel. Available in single-channel and two-channel versions. Also available as LOCC-Box®-M in miniature format

Product Long Busbar assembly
Long Busbar assembly
Custom, High-Engineered Solutions for EV and ESS Busbars; Solid & Flexible Busbars, Cooper & Aluminium jointed busbar by different welding method, such as Diffusion bonding, Induction welding, Laser welding, Insulation using powercoating. Busbar Application includes, connectivity for Power Electronics, Converter, Battery Pack, Battery Managment system, Onboard Charger, Ciruit Breakage and charging unit

Product Low Cost LRM
Low Cost LRM
Low-cost LRM variation for cost savings from traditional LRMs. Family of connectors designed for Secondary Power Distribution Systems.

Product Low Inductive Laminated Busbars
Low Inductive Laminated Busbars
In power conversion systems, low inductance interconnects allow lower commutation losses and increased switching frequency. Amphenol Auxel dedicated project management teams and engineers design and manufacture custom state-of-the-art Laminated Busbars.

Product Low Profile RF Cable Assemblies
Low Profile RF Cable Assemblies
SV Microwave just released a new line of Low Profile RF cable assemblies that incorporate a unique ferrule design that protects the cable from overbending while maintaining a shorter distance from the front of the coupling nut to the back of the cable bend than standard offerings. The ferrule radius prevents the cable's overbending, which can cause defects that can lead to rework.

Showing 1141 to 1150 of 2,144 items