All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product MagnaMate™ ATHP Series
MagnaMate™ ATHP Series
Available in 1 and 2 positions MagnaMate™ ATHP Series is a rugged, thermoplastic, power connector series featuring the surety and high-performance contact technology of RADSOK®. Designed for various “xEV” applications, MagnaMate™ ATHP is IP67 rated (mated) and available in single or two-pole housings with rated current from 20A to 180A.

Product Magnetic Jack (RJMG) - 1x1
Magnetic Jack (RJMG) - 1x1
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. Both right angle and vertical through-hole types are offered in a single port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.

Product Magnetic Jack (RJMG) - 1xN
Magnetic Jack (RJMG) - 1xN
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right-angle through-hole type is offered in a 1xN (1x2, 1x4 through1x8) port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.

Product Magnetic Jack (RJMG) - 2xN
Magnetic Jack (RJMG) - 2xN
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle and through-hole type are offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.

Product Magnetic Jack (RJMG) - Stacked
Magnetic Jack (RJMG) - Stacked
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle through hole type is offered in RJMG Stacked USB 2.0/3.0. This series comes with LED options and is compatible with Power over Ethernet. RJMG series is offered with both shielded and EMI options, which provides enhanced protection. Gold plating option is also available for the contact area.

Product Magneto-Lok Connector
Magneto-Lok Connector
Amphenol LTW's Magneto-Lok series offers a low-profile, self-aligning magnetic connection with 360°rotation and quick disconnect at any angle. Available in both receptacle and overmolded versions. With insulation resistance of 100 MΩ, voltage ratings up to 12Vdc / 24Vdc, and a vibration resistance 10 ~ 55 Hz, it ensures reliable performance for up to 10,000 mating cycles.

Product Magnetostrictive Linear Position Sensors
Magnetostrictive Linear Position Sensors
Temposonics is recognized as an industry leader in sensing technologies and solutions. These sensors permit precise and dynamic position and speed measurement in advanced automation and safety-relevant applications. With a versatile and ever-increasing product portfolio, Temposonics works closely with customers, to optimize performance and reduce downtimes.

Product Male Solderless PCB Connectors
Male Solderless PCB Connectors
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations include high frequency SMA, 2.92mm, 2.4mm and 1.85mm series.

Product Manual Service Disconnect (MSD)
Manual Service Disconnect (MSD)
MSD: Manual Service Disconnect, with safe, reliable solutions for servicing high voltage systems. it utilizes a two-stage lever to open the HVIL circuit prior to separation of high voltage contacts. This tool-free solution for disconnecting the internal HV battery pack and protecting the battery pack HV cables from short-circuiting is available in a scalable design with a variety of fuse ratings.

Product Martec AlloyBronze
Martec AlloyBronze
Engineered to withstand the demands of marine environments, this material can be specified on many of our popular products for use in Naval and Marine applications Key Features Excellent salt corrosion resistance Ideal for marine environments High Strength-to-weight ratio High conductivity and resistance to sparking Fluid compatibility : highly chemical resistance

Showing 1191 to 1200 of 2,145 items