All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product MicroSpace™ High Voltage selective loaded Crimp-to-Wire Connector Platform FCI BasicsFCI Basics
MicroSpace™ High Voltage selective loaded Crimp-to-Wire Connector Platform FCI BasicsFCI Basics
MicroSpace™ High Voltage selective loaded Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 3.81mm, 6.35mm, and 8.89mm pitch with 400V, 800V and 1200V. MicroSpace™ High Voltage selective loaded will be available in a staggered version with a top latch configuration.

Product MicroSpaceXS™ 1.27mm Unsealed Crimp-to-Wire Connector Platform
MicroSpaceXS™ 1.27mm Unsealed Crimp-to-Wire Connector Platform
COMPACT, ROBUST AND VERSATILE CONNECTOR SYSTEM MicroSpaceXS™ Crimp-to-Wire connector platform's unique design meets LV214 up to Severity-3 and up to USCAR-T4V2 specifications. These 1.27mm pitch connectors come with a current rating up to 4A per contact making them ideal for higher power applications.

Product MicroSpaceXS™ 1.27mm Waterproof Crimp-to-Wire Connector Platform
MicroSpaceXS™ 1.27mm Waterproof Crimp-to-Wire Connector Platform
MicroSpaceXS™ Waterproof connector platform's unique design meets LV214 up to Severity-3 and up to USCAR-T4V2 specifications. These 1.27mm pitch connectors come with a current rating up to 3A per contact making them ideal for higher power applications. MicroSpaceXS™ waterproof connectors are available in staggered pin configuration and in Wire-to-Wire and Wire-to-Board configurations.

Product Micro-TCA Card Edge Connectors
Micro-TCA Card Edge Connectors
FULLY COMPLIANT CONNECTOR FOR ADVANCED MC™ MODULES MicroTCA (μTCA) vertical card edge connectors provide 170 contacts on a 0.75mm pitch and enable Advanced MC™ modules to be plugged directly into a backplane. MicroTCA card edge connectors' conventional press-fit or surface mount assembly processes and connector designs require no costly hardware, resulting in low total applied cost.

Product Micro USB 2.0
Micro USB 2.0
Micro USB 2.0 connectors have power contacts of 1.8A and 3A current for fast charging. The plastic tongue and two-layer shells design ensure high reliability and prevent connector damage. Amphenol offers customized designs to suit various customer requirements. These connectors also offer high-speed signal stability of up to 480Mb/s transmission.

Product Micro USB 2.0 Connector
Micro USB 2.0 Connector
FCI Basics Micro USB 2.0 connectors deliver a data transfer rate up to 480Mb/s and are characterized by their high-speed signal stability. This smaller version of the Mini USB 2.0 connector while complying with the physical, electrical, and environmental standards of the micro form factor, supports 1.8A and 3A currents for fast charging.

Product Micro USB 3.1 GEN 1
Micro USB 3.1 GEN 1
USB 3.1 Gen 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-bidirectional communication. USB 3.1 Micro offers a 5Gb/s signaling rate offering a 10x performance increase over Hi-Speed USB 2.0. SuperSpeed USB is backward compatible with USB 2.0 and will provide optimized power efficiency.

Product Micro USB Connectors
Micro USB Connectors
Amphenol creates high quality Micro USB connectors for today’s high definition media. These connectors can be customized to meet your specific needs. Special modifications may include customized configurations and customized mounting options.

Product Microwave Waveguides
Microwave Waveguides
RFS Technologies' elliptical and Twistflex waveguides offer flexible, low-loss microwave signal transmission for telecom, broadcast, and radar systems. Combining the benefits of superior electrical performance and mechanical flexibility, they provide high power handling, low attenuation, and easy installation.

Product Mid Frame Antennas
Mid Frame Antennas
Amphenol designs and manufactures plastic mid-frames for smart devices utilizing custom insert molding for metal battery compartments, acoustic chambers, and other mechanical components. Two-shot LDS can be utilized for increasing the mechanical strength of the frame yet creating a unique LDS antenna geometry.

Showing 1261 to 1270 of 2,145 items