All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Millipacs® Accessories
Millipacs® Accessories
FCI Basics offers a wide range of accessories compatible with 2mm Hard Metric (HM) series Millipacs® connectors. Millipacs® series accessories increase the usability and flexibility of the connector systems. They include shrouds, guiding systems, coding keys, power contacts.

Product Millipacs® Compact PCI
Millipacs® Compact PCI
Millipacs® 2mm Hard Metric connectors fulfills the interconnection requirement of the PICMG 2.0 Revision 3.0, the Compact PCI core specification. Millipacs® for Compact PCI is featured with the 2-beam twisted tulip contact, which provides an equalized signal path, two-contact points for reliability and superior performance in an environment subject to shock and vibration.

Product Millipacs® Mezzanine
Millipacs® Mezzanine
FCI Basics Millipacs® Vertical header and receptacle mating combination offer a range of stack heights between 15mm and 25mm for low speed and 10Gb/s mezzanine applications. Millipacs® connector interfaces provide high reliability and robustness making them suitable for the most demanding applications in aerospace, industrial, and also traditional telecom segments.

Product Millipacs® Plus Configurable Connectors
Millipacs® Plus Configurable Connectors
Millipacs® Plus 2mm Hardmetric connector offers a choice of data rates ranging from 3 to 25Gb/s with configurable and scalable high speed, low speed signal, guiding, and power modules. Available in vertical header on the backplane mating with right angle receptacle on a daughter card, scalable design is easy to populate on boards and offers flexibility to designers.

Product Millipacs® Power & Hybrid Connectors
Millipacs® Power & Hybrid Connectors
FCI Basics Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4- 101. FCI Basics offers Millipacs® Hard Metric Hybrid connectors in standard signal modules of type L, M, N, D, E with signal pins, integrated guide pins, and power/coax contacts.

Product Millipacs® R/A Headers
Millipacs® R/A Headers
Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. Millipacs® Right angle headers features hot plugging application with different mating sequences and are suitable for both Coplanar and Backplane mating.

Product Millipacs® R/A Receptacles
Millipacs® R/A Receptacles
FCI Basics Millipacs® is a 2.00mm modular, BTB & CTB Interconnection System in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher speed, shielding, High operating temperature (175°C), higher current rating (3A/pin), and low smoke low halogen compatibility.

Product Millipacs® Vertical Headers
Millipacs® Vertical Headers
FCI Basics Millipacs® is a 2.00mm modular BTB or CTB Interconnection system in a hard metric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher operating temperature (175°C), current rating (3A+/pin), low smoke low halogen (LSLH) materials, touch-proof / dust-free caps.

Product Millipacs® Vertical Receptacles
Millipacs® Vertical Receptacles
Millipacs® HM vertical receptacles are offered in standard 5 and 8 row signal modules and up to maximum of 200 signal contacts. Vertical receptacle module, when mated to a standard straight header are suitable for parallel Board-to-Board applications. Vertical receptacle can also be used in backplane in the place of vertical header and mated with right angle header on the daughter card.

Product MIL-PRF-M28876
MIL-PRF-M28876
Amphenol Fiber Systems International (AFSI) is a leading producer and supplier of M28876 connectors to the US Navy and allied navies around the world. Our stringently toleranced and precision machined connectors are designed to provide superior optical performance in the harshest of environments.

Showing 1291 to 1300 of 2,145 items