All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product MMA
MMA
MMA combines the best features of ARINC 600 with the sealing capabilities of M83527 using shell seal, face seal, and grommet and provides them in a smaller package. MMA, MMB, MMC, MMD are different configurations. Modular inserts are effective for separating signal and power contacts while providing ease of installation and customization. Standard and custom versions are available.

Product MMCX Connector Series
MMCX Connector Series
The MMCX (Micro-Miniature Coaxial) product series is a micro-miniature version of the MCX. It has the all features of the MCX series, including 50 Ω impedance with a broadband capability of DC to 6 GHz and secure, fast and easy snap-on/ snap-off coupling, and a wide range of available connectors. However, MMCX connectors have a smaller footprint than the MCX series.

Product Mobile Communication
Mobile Communication
Bernd Richter enables reliable soldier communication with up to 18 interconnection cables for devices like radios, GPS, and batteries. 360° shielding minimizes interference, while overmolding and potting provide IP protection and pull strength up to 1000N. Breakaway connectors enhance safety in high-stress battlefield conditions.

Product Mobile Device Antennas
Mobile Device Antennas
Amphenol offers market-leading expertise in the design and production of antennas for wireless devices. Our single and multi-band solutions cover all wireless bands: USGSM, GSM, PCS, DCS, UMTS, GPS, CDMA, DVB-H, Bluetooth, WLAN, WiMAX, and 802.11a, and 802.11b/g.

Product Modbus Vibration Transmitters for Process Monitoring
Modbus Vibration Transmitters for Process Monitoring
Optimized for process control and monitoring, the field-configurable iT301 simplifies connecting an accelerometer, piezovelocity sensor, or dual output vibration and temperature sensor to a PLC, DCS, or SCADA system. It has two mappable 4-20 mA outputs, one NC/NO relay, and is MODBUS/RS485 enabled for compatibility with existing plant infrastructure.

Product Model 113B28 General Purpose Pressure Sensors for High Frequency
Model 113B28 General Purpose Pressure Sensors for High Frequency
PCB 113B28 pressure sensors use a quartz sensing element to measure shock wave, blast and explosive events. The primary application is measurement of free-field air blast resulting from explosions or muzzle blast. Other applications include pulsations, noise detection, high intensity acoustics, closed bomb combustion studies, and explosive component performance (e.g detonators, explosive bolts).

Product Model 176A07 High Temperature Pressure Sensors
Model 176A07 High Temperature Pressure Sensors
PCB manufactures high temperature and cryogenic pressure sensors for rocket motor and gas turbine testing. When mounted to an engine combustor, the hazardous area certified 176A07 dynamic pressure sensor provides continuous reliable combustion dynamics data monitoring to help control instability, which can damage components in the combustion chamber and downstream equipment.

Product Model 66162ANZ1 Two-Wire ICP® Embeddable Accelerometers
Model 66162ANZ1 Two-Wire ICP® Embeddable Accelerometers
PCB’s 66162ANZ1 accelerometer includes built-in signal conditioning microelectronics for straightforward operation and seamless connectivity to data acquisition systems. Applications for vibration and shock measurements to 5,000 g include shock and impact detection of packages or components and bearing and gear mesh vibration measurements for predictive maintenance and condition monitoring.

Product Model 72 Endevco Surface Mount High Shock Sensors
Model 72 Endevco Surface Mount High Shock Sensors
The Endevco model 72 series are low mass accelerometers suitable for SMT mounting. The accelerometers are intended to be used in a wide range of acceleration, vibration, and shock applications from 2,000 to 60,000 g's. They are ideally suited for embeddable on-board shock recorders, and for ordnance fuze, safe and arm applications. This accelerometer is ideal for measuring long duration shocks.

Product Model 8530BM8 and 8530BM9 Endevco Miniature Piezoresistive Blast Pressure Sensors
Model 8530BM8 and 8530BM9 Endevco Miniature Piezoresistive Blast Pressure Sensors
Endevco miniature piezoresistive blast pressure sensor models 8530BM8 and 8530BM9 feature fast rise times for shock wave and blast pressure measurements. They have a high output for excellent signal-to-noise ratio and measure both static and dynamic pressure. Endevco pressure sensors feature excellent linearity, high shock resistance, and high stability during temperature transients up to 200°F.

Showing 1361 to 1370 of 2,145 items