All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product N-Type Connector Series
N-Type Connector Series
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.

Product NU & NS - Pin-Plugs Pluggable Terminal Blocks
NU & NS - Pin-Plugs Pluggable Terminal Blocks
NR & NL adopts a compact design and uses push-in connection technology for solid wire. They are applied to smart home controllers.

Product NZ - High Current Spring Clamp Terminal Block
NZ - High Current Spring Clamp Terminal Block
NZ adopts spring-cage technology, the patented structure design could buffer the impact of lever operation, and the wiring is convenient and fast. There are with jumper slot type and without jumper slot type for your option.

Product OCP 48V BarKlip® BK150 IO
OCP 48V BarKlip® BK150 IO
OCP 48V COMPATIBLE POWER CABLE ASSEMBLY FOR OPEN COMPUTE IT GEAR POWER DISTRIBUTION ARCHITECTURE Amphenol's OCP 48V compliant Barklip® BK150 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards and provide a convenient method of distributing up to 150A per contact between busbars, cables, and circuit boards.

Product OCP 48V BarKlip® BK220 I/O
OCP 48V BarKlip® BK220 I/O
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE Amphenol's OCP 48V compliant BarKlip® BK220 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 220A per contact between busbars, cables, and circuit boards.

Product OCP 48V BarKlip® BK350 I/O
OCP 48V BarKlip® BK350 I/O
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE Amphenol's OCP 48V compliant BarKlip® BK350 I/O power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 360A per contact between busbars, cables, and circuit boards.

Product OCP 48V BarKlip® BK500 IO
OCP 48V BarKlip® BK500 IO
Amphenol's OCP 48V compliant Barklip® BK500 IO power cable assemblies are designed to meet OCP V3 power distribution architecture standards and provide a convenient method of distributing up to 500A per contact between busbars, cables, and circuit boards. The connector system features two individual power circuits and two newly added secondary chassis grounding contacts.

Product OCP ORv3
OCP ORv3
Designed based on three decades of experience developing power connectors for specific applications. For use in power shelves, servers, or any other aspect of OCP power management. Extended efforts include offering turn-key AC whip cable assemblies to ORV3 specifications.

Product OCP ORv3 AC Input Connector and Cable Assemblies
OCP ORv3 AC Input Connector and Cable Assemblies
DESIGNED FOR OCP'S V3 UNIVERSAL INPUT POWER DISTRIBUTION ARCHITECTURE STANDARDS Amphenol's OCP-compliant AC Input Connectors and Cable Assemblies are designed to meet OCP's V3 Universal Input power distribution architecture standards and provide a convenient method of routing power directly from the busway to the power shelf within the V3 rack.

Product OCS - Oval Contact System Connectors
OCS - Oval Contact System Connectors
High-speed data transmission up to 10 Gbps per pair. MIL-DTL-38999 shell styles are available from size 9 to 25. A wide variety of insert arrangements is available. Patterns range from (1) to (21), 100 Ohm differential pairs capable of delivering data transfer speeds of 10Gbps per pair. PCB Tails contacts available, sockets only, epoxy backfilled.

Showing 1451 to 1460 of 2,145 items