All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product PCI Express® Gen 3 Card Edge Connectors
PCI Express® Gen 3 Card Edge Connectors
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280.

Product PCI Express® Gen 4 and Gen 5 Card Edge Connectors
PCI Express® Gen 4 and Gen 5 Card Edge Connectors
PCIe® Gen 4 and Gen 5 connectors outperform industry-standard PCIe® 4.0 and 5.0 (Proposed) requiring higher speed performance. The optimized series supports backward mating and is footprint compatible with PCIe 3/2/1. Amphenol's expansive range of vertical PCIe® Gen 4 and Gen 5 connectors will include options for SMT, through-hole solder, press-fit (PF), and straddle mount terminations.

Product PCI Express® Gen 5 DirectAttached™ Cable Riser
PCI Express® Gen 5 DirectAttached™ Cable Riser
Amphenol's PCIe® DirectAttached™ cable riser solution with PCIe® DirectAttaced™ CEM connector on one end of the cable allows the flexibility of a different connection on the other end of the cable, accommodating different PCB form factors such as MCIO, Multi-trak™, SlimSAS™, EDSFF, OCP NIC 3.0, Gen Z, or Backplane connectors.

Product PCI Express® Gen 6 CEM Card Edge Connectors
PCI Express® Gen 6 CEM Card Edge Connectors
Amphenol PCIe® Gen 6 connectors exceed industry standard PCIe® 6.0 performance requirements. These 1.00mm pitch, vertical card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers, Industrial PCs, embedded systems, routers, automotive infotainment systems, and respirators.

Product PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors
PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors
The PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors from Amphenol offer superior performance for next-generation systems. The 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable, limiting PCB trace loss and features press-fit termination power pins for improved rework.

Product PCI Express® Gen 6 Flip CEM Card Edge Connectors
PCI Express® Gen 6 Flip CEM Card Edge Connectors
The PCI Express® Gen 6 Flip CEM Card Edge Connectors offer a new 1.0mm pitch vertical card edge connector designed in line with PCIe® mating interface standards. Unique to this model are the “JJ” and “LL” contact types, which allow for a 19.5% keep-out area savings. Capable of supporting 64GT/s (Gen 6), its backward-compatible design ensures compatibility with PCIe® 5/4/3/2/1 cards.

Product P-Clamps
P-Clamps
P-Clamps were developed to replace and outperform traditional P-Clamps and Saddle Clamps. Featuring an overmold silicone cushion with PEEK polymer, our clamps are completely non-conductive/non-corrosive, lightweight, and very durable.

Product PCS
PCS
The PCS Series are versatile, high-current, mixed density connectors with low contact resistance. It remains an industry-leading power connector in the market. Options for one, two, or three contact rows provide flexibility in selection and high conductivity contacts are available to maximize current density. Other options - sequential mating, integrated locking latch, and press-fit contacts.

Product PDC
PDC
The PDC connector converts a 2-pin input into a 4-pin output. Basically, the PDC is a mini PDU-like type of connector. Rated current: 8A to 32A. Rated voltage: 500V, 750V, 1000V.

Product Pegasus
Pegasus
Pegasus is Amphenol Pcd’s latest innovation in small, lightweight, rugged connectors. Designed for use in harsh environments, Pegasus builds on the successful Luminus Series Aerospace connector with the addition of EMI shielding. Tests show between 40db and 60db of attenuation, depending on frequency. RoHS and REACH compliant.

Showing 1521 to 1530 of 2,147 items