All Products
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
Pegasus High Speed
Pegasus High Speed provides exceptional performance in tight spaces, with a svelte shell size 8 (0.512”) outer diameter. With the explosive growth in Ethernet-enabled devices (IOT), this is size and configuration is particularly suited for endpoint applications, such as individual avionics sensors, panel-mounted units, seat back, and wall-mounted displays and monuments.
Perma-Tap® Power Cable Assembly
Perma-Tap® power cable assembly saves space and reduces cost. The wires can be cut, stripped, and terminated to customer-specific lengths. The connector is press-fit to a PCB to provide a compact and secure power delivery solution. A permanent connection between a cable and a PCB with only one connector.
PG11M-3.5/12F PIN Ø 1.8×31/47mm
PhaseTrack®-047
PT-047 is a low-loss, highly flexible, foam-core micro coaxial cable. Originally designed for space satellite programs, this high-performance cable has many applications across multiple markets.
PHEN/PHEC Board-to-Board
PHEN/PHEC is a series of 1.27mm pitch board-to-board products that can tolerate a maximum misalignment of 1.3mm between the plug and receptacle. This ensures no damage to the housing or contact during angular mating. The tolerance is the result of the robustness of the housing design.
PIM Hygienic Hardware
RFS Technologies' PIM products are designed to minimize Passive Intermodulation for optimal wireless performance. Engineered for small cells and base station systems, they include PIM-free cable installation accessories, and RRU/cable brackets. Built with precision and high-quality materials, RFS Technologies' PIM solutions ensure clear, interference-free signal transmission in demanding RF environments.
Pin-Plugs Pluggable System
This series is economical pluggable PCB terminal blocks, and with simple construction. They can connect conducting wires whose cross-sections are 0.08mm² to 3.3mm². The pitches are available at 3.5mm to 8.0mm.Product design in line with IEC60947-7-1, IEC60998-2-1, IEC60999-1, UL1059, CSA C22.2 No.158 and other international standards.
PIVOT™ Fiber Distribution Panel
The PIVOT™ (patent pending) fiber distribution panel redefines rack‑mount density by exceeding the long‑standing 144‑LC‑per‑RU threshold. Its patent‑pending pivoting module architecture supports up to 192 LC or 96 MPO ports in 1RU, delivering a 33% density increase over conventional high‑density panels while maintaining full serviceability.
Plastic Injection Molding
Precision Plastic components for PDU, BMS, BJB application. Overmolding for insulation ,vibration resistance , thermal protection in HV assemblies
Plenum Cables
The RFS Plenum Cable Family offers low-loss, fire-rated cables for in-building wireless, DAS, public safety, and 5G systems. With plenum-rated jackets, fire standards and codes compliance, and excellent shielding, they ensure safety, flexibility, and RF performance. Ideal for high-density environments, these cables deliver reliable signal integrity in mission-critical applications.