All Products
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
P-Lok®
This series, based on the SAE AS50151 is a ruggedized harsh environment, metal push/pull coupling, power and signal connector. With over 80 insert arrangements ranging from 2 to 26 contacts per connector and up to 135 amps possible with a standard operating temperature from -55°C to +125°C.
PL - Pluggable PCB Connectors
1.Using the latest PUSH-IN technology, the wiring efficiency is increased by 70%.
2.Multiple clamping units can be kept open at the same time, simplifying the connection of multi-core cables.
3.To maintain a long-term reliable connection,the spring connection ensures the stability of the wire.
Plug Connectors
Safe electrical connections are the alpha and omega of reliably functioning vehicles. Our large assortment offers various contact housings for different current and voltage ranges with a variable number of poles. The connectors are sealed or unsealed or shielded or unshielded as required.
We are also happy to develop customer-specific solutions - contact us!
Pogo Pin/ Pogo Module
Amphenol offers a wide product range of spring loaded connectors. These connectors have a large working range and high contact force allowing safe data transmission. They are widely used in wearable applications and can also be fitted in various customized connecting solutions.
Pole Top Radio Concealment Shrouds
NEC-compliant protective shroud enclosures that support and conceal 5G remote radio heads (RRH) and 4G antennas. Weather-resistant design is suited for aesthetic equipment concealment at the top of wood or metal poles and helps meet municipal requirements for concealed radio deployments.
Position Sensors
Piher provides high-accuracy position sensors engineered for harsh environments. Utilizing resistive, Hall-effect and inductive technologies, these automotive-qualified sensors eliminate physical wear to ensure long-term reliability. The product portfolio includes arc, linear, and rotary sensors for precise measurement and control in demanding industrial and vehicle applications.
POS Machine Hinge CPHS-531
Cash register hinge made of CNC and Diecast componnets. Opening angle to 109 degrees with maximum torque at around 720N.mm. Life reaches to 50K cycles.
Power Card Edge
The Power Card Edge connectors are a cost-effective system that can be used for DC power output from embedded AC/DC power supplies or for power distribution between boards within an enclosure. The narrow connector body helps maximize airflow for increased cooling and is well-suited for use in 1U rack-mount servers or on power distribution boards inside 1U redundant power supply assemblies.
Power Connector
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】
Power Contacts
Amphenol has a large experience in power generation contact and has developed some technologies dedicated to power in order to reduce heating, save space, as well as increase durability.