All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Resin Busbars
Resin Busbars
Easy and fast to manufacture, available in copper or in aluminum versions, this busbar provides an alternative to film insulated busbars for power distribution applications.

Product Resistive Position Sensor
Resistive Position Sensor
Potentiometric Angular position to analog voltage converter with endless rotation, 340° wide electrical angle, SMD/through-hole mount, extended working temperature range, and a variety of customization options. Ideal for appliance, automotive, and sensor applications. Fully customiseable.

Product Resting/Stress ECG
Resting/Stress ECG
Bernd Richter brings decades of expertise to the development of resting and stress ECG cable systems. Our customers benefit from collaborative product development and a wide range of proven design options. These include yoke systems with up to 14 detachable leadwires, the optional integration of low-noise materials for improved signal quality, and the ability to incorporate current components.

Product Reverse Mount Thru-Hole RF PCB Connectors
Reverse Mount Thru-Hole RF PCB Connectors
Reverse-mount RF PCB connectors that pass through the board offer superior signal integrity by eliminating via transitions, making them ideal for high-frequency designs. They also reduce parasitics, simplify routing, and reduce PCB stackup, improving mechanical integration for modern RF systems. SV's newly designed line of Reverse-Mount thru-Hole RF PCB Connectors is available in the SMP and SMPM series.

Product RF and Microwave Short
RF and Microwave Short
SV Microwave offers a range of shorts designed for RF and microwave applications. These components short the signal path to ground and can help protect a system from electrostatic discharge. With precision design, customizable options, and compatibility with various connectors, reliable solutions for maintaining optimal performance in microwave systems.

Product RF and Mixed Signal Harnesses Overview
RF and Mixed Signal Harnesses Overview
SV Microwave offers design, assembly and test services to support your harness needs including Mil-Aero, Commercial Space and Hi-Reliability applications. Our J-STD certified harness technicians have experience manufacturing harnesses for some of the world's most challenging conditions including Low Earth Orbit, Military Aircraft and Industrial Test and Measurement.

Product RF Attenuators
RF Attenuators
SV Microwave’s attenuators are quality RF and microwave components engineered to reduce power without compromising signal integrity. Supporting a wide frequency range of up to 40 GHz and available in various attenuation (dB) values, these attenuators are ideal for telecommunications, aerospace, and defense applications. With exceptional performance and compatibility with different connectors.

Product RF Cable Assemblies With Strain Relief Boot
RF Cable Assemblies With Strain Relief Boot
SV Microwave just released a new line of strain relief cable assemblies that feature a new boot to protect the sensitive cable termination area and allow for more flexibility and peace of mind. These test cable assemblies are available with male SMA, 2.92mm, 2.4mm or 1.85mm connector series.

Product RF Cable Connectors
RF Cable Connectors
SV Microwave offers a comprehensive range of cable connectors designed for optimal RF performance. SV’s cable connectors are designed to work with a wide array of both flexible and custom semi-rigid cable types, both inside and out of the box.

Product RF Coax Contacts
RF Coax Contacts
Designed to transmit signals with the highest frequencies (up to 65Ghz), the new RF coaxial contacts integrate D38999/EN3645 connectors and D38999 derivated products.

Showing 1701 to 1710 of 2,147 items