All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
RFS Technologies Professional Services
RFS Technologies has extensive experience working with a diverse range of customers across various environments. Our design services are available nationwide, supported by a team of certified design engineers proficient in network design using iBwave, Ranplan, Planet, NDAC Planner, and ATOLL. We are highly mobilized and ready to work wherever needed.

Product RF Switches
RF Switches
Amphenol’s full range of RF switches come in straight and right-angle mountings as well as miniature, low-profile, and lightweight versions for different phone design requirements. Our full mechanical switches provide high reliability for wireless terminal testing and connection to external car antennas of up to 5Ghz.

Product Rhino
Rhino
RHINO combines the benefits of field-proven MIL-DTL-38999 Series III circular connectors with low resistance hyperbolic RADSOK® power contacts. RHINO is designed to meet the latest military and industrial specifications and is intended to satisfy market requirements for high power & voltage applications in harsh environment conditions.

Product Rib-Cage® Board-To-Board
Rib-Cage® Board-To-Board
Rib-Cage® connectors provide optimal precision and reliability at a competitive commercial cost. With an exclusive design, the Rib-Cage® multipoint, gold plated receptacle contacts meet high-performance standards for use in applications with shock and vibration. This versatile system includes dual-row, pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC.

Product Right Angle PCB Multiports
Right Angle PCB Multiports
SV Microwave's Right Angle PCB Multiport connectors provide a direct solution for RF applications with severe vertical space constraints. The right angle design allows for tight cable routing in low-profile environments without exceeding the cable assembly's minimum bend radius or compromising signal integrity. Available in 2-port and 4-port configurations.

Product Right Angle SMA & 2.92mm Connectors and Cable Assemblies
Right Angle SMA & 2.92mm Connectors and Cable Assemblies
SV Microwave’s right angle cable assemblies and connectors provide excellent electrical performance from DC up to 40 GHz. No need to sacrifice performance for space, these high-performance connectors are compact in size and have outstanding durability. Currently available for Ø.047" and Ø.085" cable types and in SMA and 2.92mm series.

Product Rig-Lok Vortex
Rig-Lok Vortex
RIG-LOK is a Single Pole, dual finger proof, metal connector that delivers high power thanks to the 19mm RADSOK technology. This connector can be terminated with cable from 4/0 up to 777MCM. Its through-shell conductivity between components allows grounding terminated to be conducted from gland to next connection with good EMI properties.

Product Rig-Power
Rig-Power
Rig-Power Single Pole connectors are the standard of the industry for top drive interconnects. Featuring RADSOK® high amperage contact technology which uses the high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area.

Product Riser Card Cable
Riser Card Cable
Amphenol has developed variant riser card high-speed cable solutions for different system architecture designs to optimize system space layout. Meanwhile, AST solution can provide an entire riser card solution with more value-added PCBA design and assembly. We designed a riser card cable solution mainly to support PCIe Gen5 application, and it's scalable to PCIe Gen6.

Product Rising Clamp System
Rising Clamp System
This series is practical PCB terminal blocks that utilize the rising principle of metal housing and are also provided with two main features of compact construction and firm connection in design. Conductors with cross-sections from 0.08mm² to 35mm² can be connected, with spacing from 2.54mm to 15.0mm available. Product design in line with IEC/EN60998, IEC/EN60947, UL1059, CSA C22.2 No.158, etc.

Showing 1721 to 1730 of 2,147 items