All Products
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
R-VPX
Amphenol’s R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility by utilizing PCB wafer construction with customized wafer-loading patterns.
R-VPX Evolution
R-VPX High-Speed Evolution Modules are capable of 16+ Gbps data rate transfer performance. Evolution meets the performance requirements of VITA 46 & 47 while still intermateable with existing VITA 46 backplane connectors. This connector system is optimized for speed and ruggedized to handle harsh environment requirements in military applications across the board.
R-VPX Evolution
Capable of 16+ Gbps data rate transfer and meets VITA 46 & 47 performance requirements.
R-VPX Evolution 2.0
R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. Evolution 2.0 series connectors are designed, optimized and qualified to data rates in excess of 32Gb/s making these connectors the fastest VITA 46.30 connectors in the world. They are tested to VITA levels and are backward intermateable with R-VPX, R-VPX EVO 1, and VITA 46 qualified connectors.
R-VPX Evolution 2.0
Qualified to data rates in excess of 32Gb/s. Fastest VITA 46.30 connectors in the world.
Safety Harness
Cable Assembly including designed mechatronic parts for clockspring activation with a compact design.
Safety Harness Europe & North America
Safety Harnesses are available in various combinations and can be customized to customer specifications and needs.
SAS 3.0 Connectors
SAS 3.0 connectors for next-generation servers with 12Gb/s speeds. The 29-position receptacle and plug connectors feature hot-plugging and blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, and HDD carriers.
SAS 4.0 Connectors
SAS 4.0 connectors for next-generation servers with 24Gb/s speeds. The 29-position receptacle & plug connectors feature hot-plugging & blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, HDD carriers, and SSDs.
SAS/PCIe 3.0 (U.2) Connectors
SAS/PCIe 3.0 connectors are designed for next-generation servers with 12Gb/s speeds. The 68-position, SAS/PCIe receptacle, and header enable high-speed Serial Attached SCSI (SAS) hard disk drive (HDD) interface as well as Peripheral Component Express (PCIe)-based devices. These connectors are backward compatible with 6Gb/s SAS, SATA, and 3Gb/s SFF8482 connectors.