All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Solderless Mount Micro-D
Solderless Mount Micro-D
This standard Micro-D interface connector is equipped with Amphenol surface mount clip technology. It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes saving time and cost in PCB assembly. It allows for double-sided PCB design for more components.

Product Solderless PCB Edge Launch
Solderless PCB Edge Launch
SV Microwave’s high speed RF/coaxial reduced flange edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reusable connectors are 30% smaller than the standard flange allowing for a smaller footprint on your board. Additionally, these connectors can accommodate multiple PCB thicknesses.

Product Solder-on PCB Edge Launch and Surface Mount Connectors
Solder-on PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.

Product Solder Pot Panel Connectors
Solder Pot Panel Connectors
Amphenol CDI Solder Pot Panel Connectors are designed for secure and reliable RF signal transmission, offering a robust solder termination for optimal electrical performance. These panel-mount connectors provide low-loss connectivity in aerospace, military, space, and industrial applications, ensuring superior durability and long-term reliability.

Product Solid & Flexible Busbar
Solid & Flexible Busbar
Custom, High-Engineered Solutions for EV and ESS Busbars; Solid & Flexible Busbars, Cooper & Aluminium jointed busbar by different welding method, such as Diffusion bonding, Induction welding, Laser welding, Insulation using powercoating. Busbar Application includes, connectivity for Power Electronics, Converter, Battery Pack, Battery Managment system, Onboard Charger, Ciruit Breakage and charging unit

Product SOSA Aligned Products and Capabilities
SOSA Aligned Products and Capabilities
As a member of SOSA's standards committees, SV Microwave spearheaded the effort to include RF industry-recognized interfaces like SMPM and SMPS as open standards. Watch the video below, and partner with SV on your next SOSA aligned project.

Product Space Attenuators
Space Attenuators
SV Microwave has developed a line of Select on Test Space Attenuators that are designed to fine tune the RF power levels of microwave circuits in satellites. This product line features SMP Male-to-Male and Male-to-Female configurations that are rated to work through 40 GHz at a variety of attenuation values.

Product Spaceflight
Spaceflight
High-performance connectors that meet the stringent qualifications required for space flight, including the Goddard Space Flight Center S-311 and MIL-DTL-24308 Class M specifications. Our D-Subminiature spaceflight series connectors work well in aviation and space flight applications.

Product Space ST Connector
Space ST Connector
A MIL-STD-83522 style connector and strain relief boot are compliant to NASAEEE-INST-002 material guidelines for space applications. The Space ST is an M83522 style variant, which features a higher spring force than commercial ST connectors, allowing it to meet the shock and vibration requirements of MIL-C-83522.

Product Speaker Box Antenna
Speaker Box Antenna
Amphenol designs and manufactures speaker box + antennas for customer. Intergration on Speaker box and antenna will save the total cost and space. It is also easier for engineer to design the related parts. speaker box + antennas intergration are commonly used in Laptops, tablets, phone requiring 5G, 4G, 3G, diversity, Zigbee, Wifi, Bluetooth, and GPS frequency bands.

Showing 1871 to 1880 of 2,147 items