All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product AgilLink™ 1.20mm Wire-to-Board Header
AgilLink™ 1.20mm Wire-to-Board Header
AgilLink™ 1.20mm Wire-to-Board G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol I offers a comprehensive range of these headers including V/T SMT and vertical and R/A right angle SMT to meet various customer requirements. It is offered in customizable for high current ratings, which makes it an ideal c...

Product AgilLink™ 1.25mm Wire-to-Board
AgilLink™ 1.25mm Wire-to-Board
AgilLink™ 1.25mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes in customizable for pin length, latch or location post, which makes it an ideal choice for several applications

Product AgilLink™ 1.50mm Wire-to-Board Header
AgilLink™ 1.50mm Wire-to-Board Header
AgilLink™ 1.50mm Wire-to-Board G886 series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 2.5A. Amphenol offers a comprehensive range of these headers including, vertical and right-angle DIP, and vertical and right angle SMT, to meet various customer requirements. It comes with customizable pin length, latch, or location post...

Product AgilLink™ 2.00mm Wire-to-Board Header
AgilLink™ 2.00mm Wire-to-Board Header
AgilLink™ 2.00mm Wire-to-Board Header G823 Series is the most common solution for transferring power and signal. It can mate with both wire-to-board and board-to-board applications. This series can carry a maximum current rating of 4A. Amphenol offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet various customer requirements.

Product AgilLink™ 2.50mm Wire-to-Board Header
AgilLink™ 2.50mm Wire-to-Board Header
AgilLink™ 2.50mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1.25A to3A. Amphenol offers a comprehensive range of these headers including, vertical DIP, right-angle DIP, vertical SMT, and right angle SMT to meet various customer requirements.

Product AgilLink™ 2.54mm Wire-to-Board
AgilLink™ 2.54mm Wire-to-Board
AgilLink™ 2.54mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 3A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes with customizable pin length, latch or location post, which makes it an ideal choice for several applications

Product AgilLink™ 3.96mm Wire-to-Board
AgilLink™ 3.96mm Wire-to-Board
AgilLink™ 3.96mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 6A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes with customizable pin length which makes it an ideal choice for several applications and specific designs.

Product Agnostic Media Converters
Agnostic Media Converters
Media conversion products that work across a variety of protocols.

Product AHD Series™
AHD Series™
Available in 6 and 9 Position AHD Series™ Connectors were designed specifically as a cost-conscious, reliable alternative, intermateable to industry standard 6 and 9 pin connectors, the AHD Series™ is ideal for any situation where either controlled and/or uncontrolled environmental conditions exist.

Product AHQ & AKE & AWH & AMI - Commercial Relay
AHQ & AKE & AWH & AMI - Commercial Relay
General Relay highly adapts to conditions with high temperature and vibration. Miniature size with low power consumption. Halogen-Free series are available.

Product Airbag Harness
Airbag Harness
Cable Assembly with high-quality manufacturing & control

Product Airbag / SRS Connector China / Asia
Airbag / SRS Connector China / Asia
Amphenol connected the first airbag back in the late 1970s. Since that time Amphenol is a leading supplier of innovative airbag connectors including EMI filter and ESD solution. All major interfaces and variants are available within Amphenol.

Product Airbag / SRS Connector Europe & North America
Airbag / SRS Connector Europe & North America
Our Airbag squib connectors offer a scoop-proof, kojiri-safe interface designs, robust CPA locks and RFI/EMI protection by ferrite core. They feature gold-plated O-type contact systems using welding technology to connect two different sizes and various types of wire.

Product AirBLOWER® Fan
AirBLOWER® Fan
The AirBLOWER® fan system ensures airflow around the AirSTREAM® wiring frame to avoid temperature layering and reduce heat around components (Hot Spots). It is more energy-efficient than cooling systems or air conditioning and helps lower CO₂ emissions. The Compact version fits small cabinets with minimal space and suits various applications.

Product Air Dielectric Cable
Air Dielectric Cable
RFS Technologies' air dielectric cable delivers superior RF performance with low attenuation and high power handling. Designed for broadcast, wireless, and radar applications, it offers robust construction, minimal signal loss, and long-term reliability. Phase stabilization and phase matching cables are also available to ensure efficient, high-quality signal transmission over long distances.

Product Air-In-Line Ultrasonic Bubble Sensors
Air-In-Line Ultrasonic Bubble Sensors
With over 20 years of experience, Piezo Technologies is the premier designer and manufacturer of smart ultrasonic air bubble detectors for the medical infusion industry and enteral nutrition delivery. Industry-leading piezoceramics and in-house transducer engineering ensure custom ultrasonic air-in-line sensors meet the highest standards for quality, performance, and reliability. ISO 13485 certified.

Product Air LB 2759 / ARINC 429 compatible
Air LB 2759 / ARINC 429 compatible
Sealed DISTRIBUTION MODULE for up to 6 Twinax crimp contacts for aircraft and helicopters. Suitable Twinax contacts are available for various cable types. The modules are snapped onto rails according to MBBN3495 (1750 series) and are designed for ARINC429 signals.

Product Air LB 3308  Series / ABS1144 approved
Air LB 3308 Series / ABS1144 approved
SEPERATORS Series 3308 qualified according to Airbus standard ABS1144. They are used to maintain the required distance between two parallel or crossing cable bundles. Available in 3 spacings: 25mm, 50mm or 75mm for easy installation with cable ties for cable diameters up to 45mm

Product Air LB AALB-FSPL | D-SUB-*-Y3- Series / VG96940-6 approved
Air LB AALB-FSPL | D-SUB-*-Y3- Series / VG96940-6 approved
Our ELECTRICALLY CONDUCTIVE GASKETS are approved acc. to VG96940-6 and offer excellent shielding characteristics against electromagnetic interference and maximum protection against moisture and dirt. They are also resistant to aggressive liquids such as oil or kerosene. The gasket are are available for a huge range of connector standards / series: Circular, rectangular, D-Sub, caps or customized

Product Air LB braided copper conductors / VG96936-10 / VG96927-9 approved
Air LB braided copper conductors / VG96936-10 / VG96927-9 approved
Flat braided copper conductors for flexible grounding and protective connections, sold by the meter or pre-assembled with cable lugs. Ideal for military vehicles and demanding industrial applications, ensuring reliable electrical continuity. VG-approved Amphenol Air LB product, combining flexibility, durability, and long-term performance.

Showing 181 to 200 of 2,147 items