All Products
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
USB4 Type C Cables
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.
USB Charger
Tecvox is transitioning the global transportation industry from USB Type A to USB Type C chargers with multiple mechanical design options, port illumination, dynamic thermal control, and programmable features as required. We provide the best USB charging experience for end-user satisfaction.
USB Charger
The USB Charger provides a wide range of interfaces from Type A to Type C with multiple power outputs, including Power Delivery offering up to 100W of power. Utilizing a core electronic design, USB chargers can be configured to fit into a variety of packages - including rear seat or dashcam chargers.
USB Extender / Amplifier
Extend your USB cordsets connection length over long distances.
USB Field TV Cordsets & Jumpers
USBF TV & USB3F TV with USB cables cordsets.
USBF TV & USB3F TV
With Amphenol SOCAPEX USBF TV & USB3F TV, connectors, users can insert a standard USB 2.0 or USB 3.0 cordset into a metallic plug that protects it from shock, dust, and fluids. The range is for Atex Zone 2 environments. It's based on MIL-DTL-38999 series III with a threaded locking mechanism. The connectors are sealed against fluids and dust (IP68).
USB Power Delivery
Tecvox can provide USB Type C Power Delivery configurations up to a full 100 Watts per port in extremely compact and efficient mechanical configurations. Dedicated and shared PD across ports offer a wide range of wattage and charging profiles.
USB Type C Connector and Cable Assembly
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.
USB Type C Receptacle
Amphenol offers customized USB type C receptacles, whether in USB2.0 or USB3.0 version, in surface or mid-mount SMT version. Amphenol has also developed its own standard “strong” type, which enables high soldering adhesion to the PCB, suitable for harsh environments or high cable pulling force requirements. Waterproof versions have been designed as well.
U-Snap Clamp
Available in Nylon, PEEK, and Ultem. Aerospace-grade VHB tape per 5958FR . Versatile Base geometry for VHB or wet process. Lightweight, metal-free design. Color-coded grommets for each size. Accommodates multiple-sized grommets per housing. Bonded & mounted Versions are available.
UWTA600-6000 - Wideband Terminal Antenna
The UWTA600-6000 is ideal for integrating with intelligent devices. Covering 600 MHz for low band 5G, 700-2700 MHz for 4G. Wi-Fi is covered at 2.4 and 5.8 GHz not forgetting CBRS and mid-band 5G up to 6000MHz. IP67 rated including the connector. Ideal for a multitude of Intelligent Devices connecting to a vast array of wireless networks.
Valve Connectors with Cable
Valve Suppressors Deutsch with protective circuit and LED.
Valve Suppressors Junior Timer 2-pole with protective circuit and LED.
Valve Suppressors Rectangular Connector Type A, Type B DIN, Type B Ind, Type C DIN andType C Ind
Ve-NET™ Automotive Multi-Gigabit Differential Connector System
IDEAL FOR AUTOMOTIVE ETHERNET APPLICATIONS
Ve-NET™ Automotive Multi-Gigabit Differential Connector System designed for the automotive environment can transmit from 1000Mb/s to 10Gb/s according to 1000BASE-T1(IEEE 802.3bp), 10GBASE-T1(IEEE 802.3ch), MULTI-GIG(IEEE 802.3cy). This automotive-grade Ethernet connection system uses Shielded Twisted Pair / Shielded Parallel Pair cable to transmit data.
Vent Cap
Amphenol LTW is offering the Vent Caps. The exhaust cap is used for the headlights of a car and is easy to install and replace. They effectively prevent fogging inside the headlights and ensure the lighting effect of the vehicle lights【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】
VerIO™ Connector
VerIO™ Connector is a versatile, robust, and compact I/O system featuring multiple standard connector interfaces such as RJ45, PoE (Power over Ethernet), Signal, Power, and Hybrid. It is easy to install and operate with a swift push-pull type movement. VerIO connector is ideal for industrial applications as well as harsh indoor or outdoor environments.
VG96912 - SJT
Lightweight scoop-proof bayonet.
VHDM-HSD™
VHDM-HSD™ is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures. The flexible, modular design of the product allows for the differential performance of our VHDM-HSD™ connector to be combined on the same rear organizer as the VHDM® connector which is a single-ended solution.
VHDM®
Amphenol's VHDM® connector's modular format and breadth of components provide unmatched design flexibility. VHDM® can be combined with VHDM-HSD™ to incorporate both single-ended and differential signaling within the same connector. VHDM® derivatives provide an upgrade path to 25 Gb/s with backward mate compatibility to allow for scale as needed.
Vibration, Pressure, Force & Acoustic Sensors
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.
Vibration Sensors
Wilcoxon Sensing Technologies has a strong legacy of success in vibration monitoring with hundreds of thousands of sensors currently in service around the world. Built for long use and excellent performance, our high-quality accelerometers, 4-20 mA sensors, vibration transmitters, and instrumentation provide accurate and reliable measurements for demanding applications across many markets.