All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Wireless Charger
Wireless Charger
Tecvox supplies Qi-certified Wireless charging solutions to global vehicular OEMs with both passive and actively cooled solutions providing optimum performance and charging experience. Our products are homologated in over 120 countries and can provide RFID protection, foreign obstacle detection, NFC, CAN and LIN communication, antenna coupling, and phone as key features.

Product WireLock®
WireLock®
WireLock® is a 1.80mm pitch wire-to-board connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double row connector system offering four coding types with different colors.

Product Wire Protector System
Wire Protector System
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.

Product Wiring Accessories and Standoffs
Wiring Accessories and Standoffs
Designed to secure and guidewire bundles throughout an aircraft, Amphenol Air LB France's wiring accessories are designed with strength, stability, and weight reduction in mind. They come in a large variety of sizes, shapes, and materials. They are able to support large bundles and high-stress requirements.

Product WQ-15
WQ-15
Applied to Smart Home - Thermostat. Compatible with PCB sockets, providing a variety of wiring methods. Socket with tenon fixed can be provided for matching.

Product WTB BMI Fan Connectors
WTB BMI Fan Connectors
Amphenol's wire-to-board fan connectors come with Blind-Mate Interface. The 1.25mm pitch wire-to-board connectors meet a maximum of 2.8A/pin current carrying capacity, whereas the 2.00mm pitch wire-to-board connectors meet a maximum of 5.3A/pin and the 2.54mm pitch wire-to-board connectors meet a current-carrying capacity of maximum 5.5A/pin. These connectors come with a cable side terminal crimping

Product XA Series
XA Series
Pitch: 6.35mm/8.60mm Poles: 1P-12P Voltage Rating: 300V/600V Current Rating: 30A/30A Wire Range: 10-24 AWG Wire Strip Length: 11-12mm Withstanding Voltage: 2.0KV/2.2KV

Product XCede® Backplane Connector
XCede® Backplane Connector
DESIGNED TO SUPPORT 56G DATA RATE REQUIREMENTS The Xcede® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures.

Product XCede® HD
XCede® HD
XCede® HD product leverages the same core technologies as standard XCede® series. Providing a robust solution for tighter card pitches and chassis designs where space requirements and density are critical. XCede® HD product family includes XCede® HD, XCede® HD Plus and XCede® HD2 supporting various data rate up to 56Gb/s with backward compatibility.

Product XD Series
XD Series
Pitch: 5.0mm Poles: 2P-12P Part Number: XDxx70500000G Voltage Rating: 300V Current Rating: 8A Wire Range: 14-26 AWG Wire Strip Length: 8-9mm Withstanding Voltage: 1.6KV

Product XF-045
XF-045
XtendedFlex®-045 is a revolutionary cable in the XtendedFlex product line that boasts unrivaled compactness and flexibility. This cable is a highly versatile solution that can be used in a wide range of applications. Despite its flexibility, XF- 045 also offers low attenuation, ensuring that signals transmitted through the cable remain clear and strong.

Product XF-178
XF-178
XtendedFlex®-178 is a solution for applications requiring constant cable motion and flexibility. Its innovative design and unique material composition ensure consistent performance under millions of flexures.

Product YK50B & YK44B - Barrier Terminal Blocks
YK50B & YK44B - Barrier Terminal Blocks
YK50B & YK44B are designed with nuts with greater screw torque and prevent torsion from reaching the terminal when screwing. The structure is simple and firm, and the connection is safe and reliable.

Product ZConnect Low-Profile LV214-Compliant Connectors
ZConnect Low-Profile LV214-Compliant Connectors
Amphenol LTW ZConnect® LV214-Compliant Connectors are low-profile connectors for space-saving along with providing a more secure mating with 2nd lock design. ZConnect® is robust enough to meet the automotive requirements of LV214 (VW75174). The ranges from 8 to 40 contacts at 1A up to 120VDC with different pitches【Quick guide: https://amphenolltw.com/down.php?supp_download=113】

Product Zeus Din-Rail 7KV & 5KV
Zeus Din-Rail 7KV & 5KV
Zeus series is a High voltage Din-Rail Connector that can be used as a high voltage terminal block. 5KV or 7KV Available in 2 or 3 contacts versions. Snap-in RADSOK Contact technology for 6AWG, 8AWG, and 12AWG. The connector is designed with Creepage/Clearance in accordance with5KV IEC60079-7 guidance

Showing 2121 to 2135 of 2,135 items