All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product AT200 Airducer® Ultrasonic Transducer
AT200 Airducer® Ultrasonic Transducer
The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT200 operates at 200 kHz and its sensing range is 10 cm to 3 m.

Product AT225 Airducer® Ultrasonic Transducer
AT225 Airducer® Ultrasonic Transducer
Non-contact level, flow, distance, proximity and object detection measurement is reliably delivered by the ultrasonic AT225. It includes rugged sealed construction and operates at 228 kHz. Its sensing range is 8 cm to 2.5 m.

Product AT75 Airducer® Ultrasonic Transducer
AT75 Airducer® Ultrasonic Transducer
Non-contact level, flow and distance measurement is reliably delivered by the ultrasonic AT75. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT75 is available with compete assembly or in a kit version, and is also available as an AR model with threaded cap. It operates at 75 kHz and its sensing range is 20 cm to 10 m.

Product AT Circular
AT Circular
This series, is a ruggedized harsh environment, thermoplastic reverse bayonet coupling signal connector. With three insert arrangements from 3 to 9 contacts per connector commonly used for SAE J1939 vehicle bus diagnostics and up to 13 amps possible with a standard operating temperature from -40°C to +125°C.

Product ATHD
ATHD
This series, a heavy-duty, ruggedized harsh environment, thermoplastic in-line power connector with integrated latch push/pull coupling. With two single-pole insert arrangements ranging from 12 AWG to 8 AWG contacts per connector 60 amps possible with a standard operating temperature from -55°C to +125°C.

Product ATHD Series™
ATHD Series™
ATHD Series™ Heavy Duty Power Connectors provide an environmentally-sealed connection system to field splices and terminals in harsh environments. Safety features include an integral latch to prevent inadvertent disconnect and an audible/tactile “click” provides circuit confirmation. Precision machined contact technology maximizes performance and durability while delivering up to 100A of power.

Product ATK75 Airducer® Ultrasonic Transducer
ATK75 Airducer® Ultrasonic Transducer
The ATK75 delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments. The ATK75 operates at 75 kHz and its sensing range is 20 cm to 10 m.

Product ATM Series™
ATM Series™
Available in 2, 3, 4, 6, 8, and 12 positions. Amphenol Sine Systems’ ATM Series™ connectors are an IP68/69K rated (mated), high-performance, a cost-effective solution specifically designed for smaller AWG applications, while still maintaining the strengths of the AT Series™ product line. Our ATM Series™ connectors have been developed to be completely compatible with existing industry connectors

Product ATPC Medium Voltage Cable
ATPC Medium Voltage Cable
ATPC Type MV designed to meet UL Standard 1072 and comply with industry standards ICEA S-93-639, S-94-649 and AEIC CS-8. Available in single conductor and three conductors plus ground. Voltage options from 5kV up to 35kV. Copper or aluminum conductors, NL-EPR, TR-XLPE or XLPE insulation with 100%/133%/173% insulation levels, copper tape shield or concentric neutrals. Jacket PVC, XPLE, LLDPE

Product ATP Series™
ATP Series™
Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities, and are designed for use with 10-14AWG with size 12 contacts handling up to 25A.

Product AT Series™
AT Series™
Available in a variety of positions AT Series™ connectors are a high-performance, thermoplastic, cost-effective solution with superior environmental seals and seal retention capabilities with IP68 and IP69K ratings (in mated condition). The connector design incorporates an integrated latching system with over-sized detents that ensures a definitive electrical and mechanical connections

Product ATS Series™
ATS Series™
Available in a variety of positions ATS Series™ Connectors are a high-performance, IP67 and IP69K rated (in mated condition), rectangular, thermoplastic solution for harsh environmental applications with superior seals and seal retention capabilities. The connector design incorporates an integral latching system that ensures a definitive electrical and mechanical connection.

Product ATV Series™
ATV Series™
Available in 18 position ATV Series™ connectors further expands the proven reliability of the AT Series™ with a compact 18 position sealed flange design. The durable, thermoplastic housings feature built-in contact sealing to eliminate individual wire-sealing grommets, while an integrated interfacial seal protects mated connectors.

Product A-Type & B-Type USB Connectors
A-Type & B-Type USB Connectors
Amphenol LTW's waterproof USB connectors are IP67 / IP68 rated and designed with standard Type A/B interfaces in various product configurations -- plastic/metal, screw/bayonet locking, receptacle, receptacle with cables, overmolded cable, and field-installable demands for industrial applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product AUAV Pressure Sensor Series
AUAV Pressure Sensor Series
The AUAV Series is a dual-sensor solution for UAVs, combining a high-accuracy differential pressure sensor (airspeed) and a barometric pressure sensor (altitude) in one compact package. Dual ASIC compensation enables 18-bit precision for simultaneous airspeed and altitude measurement in drone and aerospace applications.

Product Audio Connectors
Audio Connectors
Amphenol 164 series connectors are water-resistant, polarized, five and six contact electrical connectors for use in low voltage audio frequency circuits and applications. They employ three-point bayonet coupling for quick disconnect and self-wipe contact. Connector meets the requirement of MIL & Qualified to MIL-DTL-55116 standard.

Product AUDIO | Entertainment connectors for Audio and Lighting applications
AUDIO | Entertainment connectors for Audio and Lighting applications
The Amphenol audio series covers a wide range of entertainment applications and can be used in a wide variety of applications. In this series, you will find all the necessary products for the entertainment sector. High-quality audio performance and high-speed data transmission allow almost limitless flexibility for the customer.

Product Audio Jacks
Audio Jacks
Amphenol's Audio Jacks are widely used in mobile phone applications. These connectors are available in different configurations, e.g. compressed type or for SMT solderable versions, and fully customized to the application requirements.

Product Automated Assembly and Vision Inspection
Automated Assembly and Vision Inspection
At Connor, we help customers consolidate Metal, Plastic, Fastener etc into turnkey subassemblies by combining automated assembly, vision-based quality control, and real-time measurement systems. This reduces supplier count, streamline supply chain, labor cost, and quality risk—while accelerating time-to-market

Product AUTOMATE Mini-FAKRA Connector Series
AUTOMATE Mini-FAKRA Connector Series
The AUTOMATE Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications.

Showing 301 to 320 of 2,147 items