All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product BarKlip® BK1200 HD I/O 1OU Cable Connector
BarKlip® BK1200 HD I/O 1OU Cable Connector
HIGH POWER OCP-COMPATIBLE CABLE ASSEMBLY COMPLIANT WITH OPEN COMPUTE POWER DISTRIBUTION ARCHITECTURE Amphenol's BarKlip® BK1200 HD I/O power cable assemblies feature an OCP-compatible design, compliant with ORv3 power distribution architecture standards. Barklip® BK1200 HD I/O can distribute up to 1250A per contact, load and return, and up to 2500A total.

Product BarKlip® BK150 Connector
BarKlip® BK150 Connector
The BarKlip® BK150 connector features 10 independent conducting beams that maintain contact with the mating busbar in common misaligned positions, therefore significantly lowering overall resistance. BarKlip® BK150's contacts include a stainless- steel helper spring to ensure that proper mating force is maintained and contact resistance is minimized throughout the life of the connection.

Product BarKlip® BK200 I/O
BarKlip® BK200 I/O
BarKlip®BK200 I/O provides a convenient method of distributing up to 200A between busbars, cables and circuit boards. It features 14 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition.

Product BarKlip® BK200 I/O for EV Charging
BarKlip® BK200 I/O for EV Charging
Amphenol's BarKlip® BK200 I/O provides a convenient method of distributing up to 200A between busbars, cables and circuit boards. It features 14 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition

Product BarKlip® BK300 Connector
BarKlip® BK300 Connector
The BarKlip® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar. BK300's contacts are plated with Amphenol's proprietary silver-based AGT® plating technology to further reduce contact resistance and eliminate fretting corrosion commonly found in tin-plated connectors.

Product BarKlip® BK450 Connector
BarKlip® BK450 Connector
Amphenol's BarKlip® BK450 connector is designed to mate directly with a 3.18mm single pole busbar and provides a convenient method of distributing up to 450A between busbars. The connector system features 36 independent points of gold-plated contact beams ensuring high current carrying capability and low contact resistance.

Product BarKlip® BK600 I/O
BarKlip® BK600 I/O
OCP-COMPATIBLE POWER CABLE ASSEMBLY COMPLIANT WITH OPEN COMPUTE POWER DISTRIBUTION ARCHITECTURE Amphenol's BarKlip® BK600 I/O power cable assemblies feature an OCP-compatible design compliant with ORv3 power distribution architecture standards. Barklip® BK600 I/O can distribute up to 700A between busbars, cables, and circuit boards.

Product BarKlip® XP200 Connector
BarKlip® XP200 Connector
HIGH POWER AND LOW RESISTANCE 3.00MM BUSBAR CONNECTOR Amphenol's BarKlip® XP200 connector provides a convenient method of distributing up to 200A directly to a 3.00mm mating busbar. The connector system features an integrated guide system that provides protection to the contacts during mating and un-mating.

Product BarKlip® XP300 Connector
BarKlip® XP300 Connector
HIGH POWER AND LOW RESISTANCE 3.00MM BUSBAR CONNECTOR Amphenol's BarKlip® XP300 connector is designed to mate directly with 3.00mm single pole busbars and provides a convenient method of distributing up to 300A between vertical and horizontal busbars. The connector features 16 independent points of conducting beams ensuring high reliability and ultra-low contact resistance.

Product BarKlip® XP Connectors
BarKlip® XP Connectors
HIGH POWER AND LOW RESISTANCE BUSBAR CONNECTOR Amphenol's BarKlip® XP connectors feature independent points of contact that provide overall lower resistance and greater overall efficiency. BarKlip® XP series is capable of distributing anywhere from 150 to 1000A of power to busbar power distribution applications.

Product Barrier Strip Terminal Blocks
Barrier Strip Terminal Blocks
EBY-Amphenol offers a complete selection of industry-standard barrier strip terminal blocks, customizable to meet your needs. Our barrier strip terminal blocks support a broad range of wire-to-board configurations, ideal for industrial applications, security and alarm systems, and utilities. No special tools required. Contact us now for more information!

Product Barrier Terminal Block
Barrier Terminal Block
In structure, they comprise panel feed-through type, baffle type, and pluggable type, and can connect all kinds of conducting wires whose cross-sections are 0.32mm² to 53.5mm². The spacing between 7.62mm and 11mm can be selected. It can provide covered or uncovered styles. Product design in line with IEC60998, UL1059, CSA C22.2 No.158, and other international standards.

Product BATSOK
BATSOK
High-voltage, high-power connector with a compact design, supporting 250A/850V (peak 1000V) operation and a -40°C to +80°C temperature range. Features a durable PA6-GF30 housing, IPXXB protection, and silver-plated RADSOK Ø8.0mm terminals for resistance welding or busbar interfaces.

Product Battery and Miscellaneous Cables
Battery and Miscellaneous Cables
Unlimited Services manufactures heavy-gauge battery and miscellaneous cables, often kitted with wire harnesses, for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to medium volume. Production resources are in the U.S. Our heavy cable processing capability and engineering design review delivers quality, with ITAR certification and DoD MLAs.

Product Battery Backup Unit Cabinets
Battery Backup Unit Cabinets
Battery Backup Unit Cabinets are pad mount enclosures designed to provide superior environmental protection of Ni-Cd and VRLA battery strings and are ideally suited for cell sites and other outdoor environments where a large amount of battery backup is required.

Product Battery Connector for Cordless Power Tools/Vacuum Cleaner
Battery Connector for Cordless Power Tools/Vacuum Cleaner
CUSTOMIZABLE HIGH DURABILITY, HIGH CURRENT RATING, CORDLESS POWER TOOLS The Power Tools Battery connector offers ideal power solution in terms of high current and high durability, better performance in terms of IP protection and overall connector life. The termination for the same can be optimized as per the working requirement.

Product Battery Connectors
Battery Connectors
Amphenol’s comprehensive offering of battery connectors for mobile phones comes in single and multi-contact versions with straight and right-angle mountings. They feature stamp and form contacts with additional solder tags for high reliability and conductivity. Amphenol offers right angle and direct compression type, Wire to Board, board to board, blade type and float, or SMT versions.

Product Battery Structural Components
Battery Structural Components
Modern high-voltage battery systems consist of many individual cells. These can be held together by cell connectors in the correct grid and thus safely contacted. Power rails for transferring the energy of the individual cells inside or outside the battery are also part of our portfolio.

Product Below Grade HDPE Handhole Enclosures
Below Grade HDPE Handhole Enclosures
Charles Below Grade Enclosures (CBGE) are lightweight, molded HDPE handholes available in five rectangular and two round sizes. Designed for light-duty placements (parkway/greenbelt applications), these ANSI/SCTE rated below-grade enclosures store fiber optic and copper cable slack, meters, sealed cases, control valves, ground rods, signal controls, and various other equipment.

Product BergStak HS™ 0.50mm Mezzanine Connector
BergStak HS™ 0.50mm Mezzanine Connector
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATIONS Amphenol's FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.50mm connector family with 0.50mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.

Showing 341 to 360 of 2,147 items