All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product BrightConnX™ MRD Series IP67 Circular Connectors and Cable Assemblies
BrightConnX™ MRD Series IP67 Circular Connectors and Cable Assemblies
BrightConnX™ MRD series IP67 connectors and cable assemblies are available in 2, 3, 4, 5, 6, 7, 8, and 9 position insert arrangements. Housing options include all plastic constructions as well as metal locking bodies for greater durability. The quick release metal thumb latch provides positive locking to ensure secure and reliable mating and ease of unmating.

Product BrightConnX™ Zhaga Book 18 FLS Series
BrightConnX™ Zhaga Book 18 FLS Series
OUTDOOR LIGHTING RECEPTACLES, BASES AND DOMES The BrightConnX™ FLS Series products are compliant with Zhaga Book 18. The receptacle is compatible with and mates to all Photocells built with an Amphenol BrightConnX™ Book 18 Base/Extension Module which is available in both 40mm and 80mm diameters, as well as any certified Zhaga Book 18 extension module.

Product BrightConnX™ Zhaga Book 20 FLM Series DALI Connectors
BrightConnX™ Zhaga Book 20 FLM Series DALI Connectors
The BrightConnX™ FLM Series products are compliant with the Zhaga Book 20. Zhaga Book 20 specifies 2 position connectors identified as Luminaire Extension Module Receptacles (LEX-MR) and Luminaire Plugs (LEX-LP), used for DALI-2 (Digital Addressable Lighting Interface) applications.

Product Broadband Training
Broadband Training
This service is offered to help our employees, customers, installers, and technicians to use our products effectively. From installation tips to best practices to live training, you’ll get the inside knowledge and expert advice you need.

Product BTFW Floating Board To Board
BTFW Floating Board To Board
The BTFW Series is a floating board-to-board connector system consisting of plugs and receptacles with two rows of staggered contacts on 1.00mm (0.039in.) centerlines. This connector system is designed for applications that require high density, and high reliability interconnects with higher pin counts and surface mount termination, such as audio-video (AV) and navigation systems in automobiles.

Product Buckle Switch Assemblies
Buckle Switch Assemblies
Mechanical & Hall Effect Switches for seatbelt detection

Product Build-to-Print Harness Assemblies & Mechatronic Systems
Build-to-Print Harness Assemblies & Mechatronic Systems
Comprehensive range of build-to-print cable and mechatronic assemblies, including potting, overmolding, electrical welding, PCBA integration, and complex design. Applications include automatic trunk and door openers, HVAC systems, turbochargers, steering column and steering wheel harnesses, and kick sensor harnesses.

Product Bulb Sockets
Bulb Sockets
Cemm Thome´s bulb sockets provide solutions for automotive exterior lamps, assuring quality performance due to internal development, design, internal laboratory, injection, assembly. Highlight: • USCAR-15 Validation • Socket diversity for different CAP´s and focal lengths • Sealed and unsealed • Customizable design • Ergonomics • Optional handles

Product Bulb Sockets China / Asia
Bulb Sockets China / Asia
Docharm Amphenol has the ability to develop and design light bulb sockets. The entire in-house development, testing, production, and assembly can be realized. Complete production testing can confirm the reliability of product quality. Highlight: · USCAR-15 Validation · Socket diversity · Sealed and unsealed · Customizable design

Product Bulkhead Connectors
Bulkhead Connectors
Amphenol thru bulkhead connectors are double-end panel connectors with standard variant Pin contact on one side & socket on the other side. There are other combinations available like Pin-Pin & socket-socket contacts. Connectors are matable from both sides with cable plug connectors with opposite gender contact. These connectors are used in various Military & Industrial applications.

Product Bulkhead to VITA Inside-The-Box Cable Assemblies
Bulkhead to VITA Inside-The-Box Cable Assemblies
SV Microwave's new IP67 Bulkhead-to-VITA 67.3 cable assemblies provide a robust, inside-the-box solution for routing RF signals in embedded systems applications. These 12-inch assemblies are provide a secure, sealed transition from a box’s exterior to its internal backplane.

Product Bullet Alignment Tool
Bullet Alignment Tool
SV Microwave has the ability to create custom alignment tools that easily solve for radial alignment in multiport board-to-board solutions. This tool can be configured for any number of ports and a variety of RF interfaces like: SMP, SMPM and SMPS and more. Simply mate your desired bullet(s) and multiport together, then place our custom tool over the top to ensure all are perfectly aligned.

Product Buried Distribution Optical Pedestals
Buried Distribution Optical Pedestals
In both greenfield and brownfield fiber deployments, BDO Pedestals provide easy access to branch and drop splice while protecting and storing loose buffer tube fiber optic cables. The exclusive BDO fiber organizer allows technicians to mount splice trays and splitters securely with ample access to perform in-field splicing. Non-metallic construction offers superior environmental protection.

Product Busbars
Busbars
Amphenol Air LB France's busbars provide a means of power distribution between power generator boxes, terminal blocks, and smaller terminal block interconnects. Bus bars are available in various standard sizes and shapes as well as in custom designs. Bus bars present high mechanical resistance and are resistant to high temperatures.

Product Busbars (Copper or Aluminum)
Busbars (Copper or Aluminum)
Busbars are used to connect a row of electrotechnical protection devices such as ground leakage circuit breakers, line circuit breakers, Neozed, D/D0 fuse mounts, overvoltage and lightning protection devices. These busbars are available with UL, in 1-pole to 4-pole versions, and are supplied in cross-sections up to 95 sqmm, in various shapes and in versions with a pin or fork.

Product Busbars for MCBs and Mini Contactors
Busbars for MCBs and Mini Contactors
AFTG offers a wide range of accessories for wiring motor contactors or mini contactors in plant and control engineering with or without UL certification. The fully molded busbars and star-point bridges are used to reduce errors in the wiring connection of power contactors. The busbars fit the devices such as from ABB, Allen Bradley, Eaton, GE, Lovato, Schneider Electric, Siemens, or WEG.

Product C2E High Density Fiber Distribution Panel
C2E High Density Fiber Distribution Panel
The C2E chassis provides a Data Center solution that is dense, modular and tray based. It is offered as either a dedicated Base-8 solution using the C2 Base-8 modules for MPO or MTP breakout modules, or a dedicated Base-12 version.

Product C2Storage: Bulk Fiber Storage Tray
C2Storage: Bulk Fiber Storage Tray
Fiber cable entry and exit gates have a front-facing door that opens to make it easier to get fibers in and out of the tray. The gates are several times larger than those in legacy slack storage trays, producing an industry-leading 96 1.6mm fiber cable capacity. The routing arcs within the tray have movable fingers, which greatly facilitates accessing the fibers during and after installation.

Product C2X Fiber Distribution Panel
C2X Fiber Distribution Panel
The C2X chassis' supports multiple patch, patch/splice, and pre-terminated fiber configurations available in either bulkhead or cassette solutions. C2X tray-based option accepts C2 AOMs (Advanced Optical Modules) for patch, patch/splice, as well as splitters, MPO breakouts, and WDMs. C2X is available in 1, 2, 3, or 4RU and supports vast fiber counts.

Product Cabinet Solutions
Cabinet Solutions
Constructed to provide superior protection in all environments, ABS cabinet solutions offer maximum flexibility for customizable turn-key options that future-proof growing networks. Designed to save deployment cost and time, our innovative solutions include hub collapse, battery backup, composite mounting platforms, and modular series cabinets.

Showing 401 to 420 of 2,147 items