All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product CONEC AT/DT and VSS Superseal Series
CONEC AT/DT and VSS Superseal Series
Whether tractors, excavators, or construction machines, the segment IVCM (Industrial Vehicles and Construction Machines) places high demands on the connectors used. The CONEC series of overmolded AT, DT, superseal connectors are assembled in-house and overmolded and thus provide optimal protection against external influences in harsh environments. Degree of protection: IP67/IP69K.

Product CONEC ATM connectors
CONEC ATM connectors
The ATM connector series is designed as a cable-to-cable connection. It locks securely and without tools via a latch. The series is not only used in agricultural, agricultural and vehicle technology, but also frequently in process automation and control technology. The overmoulded ATM connectors are available as plugs and sockets in the variants connecting cable with open cable end or connecting cable.

Product CONEC CPC Connector Series
CONEC CPC Connector Series
In addition to agricultural and automotive engineering, CPC connectors are frequently used in control cabinets, robotics, injection molding machines, and machine tools. This design is a robust connector which, in contrast to the previous agricultural connectors in the CONEC product range, has a threaded connection with positive detent and is smaller in size than, for example, an ISOBUS connector.

Product CONEC D-SUB Filter connectors
CONEC D-SUB Filter connectors
With increasing data transmission rates and operating frequencies, it is becoming increasingly important to ensure the function of electrical devices and systems in each other’s environment in order to guarantee trouble-free operation. CONEC filter connectors help to dissipate conducted interference directly at the interface. Filter D-SUB connectors are available as standard, high density or dual port.

Product CONEC D-SUB Series
CONEC D-SUB Series
CONEC D-SUB connectors are available in five standardized housing sizes in the variants D-SUB Standard, D-SUB High Density, D-SUB Filter, D-SUB Combination, D-SUB Filter Combination and D-SUB hoods. Depending on the mounting type and number of poles, a choice can be made between crimp, wire-wrap, solder pin, solder cup and insulation displacement terminal connection types.

Product CONEC Hybrid Connectors
CONEC Hybrid Connectors
The CONEC Hybrid connector series combines power supply and data transmission in one connector. Different sizes ( B12, B17, B23, B40 ) for various power classes from drives or devices offer maximum flexibility. Whether for small DC drives or powerful servo drives, CONEC Hybrid connectors are the perfect solutions. • According to IEC 61076-2-118 standard • Shorter assembly times • Bayonet locking

Product CONEC IO-systems junction boxes
CONEC IO-systems junction boxes
Our IO distribution systems offer a powerful and reliable solution for the structured distribution of input and output signals in modern automation environments. Both passive distribution systems for simple signal distribution without intelligence and active I/O boxes with integrated electronics for direct communication with controllers via fieldbus systems or Industrial Ethernet are available.

Product CONEC IP67 D-SUB Series
CONEC IP67 D-SUB Series
These connectors are used where dust and spray water occur and the functioning of usual connectors would be negatively affected. These connectors are available as standard, high density, filter, or combination in the usual pole number.

Product CONEC IP67 D-SUB SlimCon
CONEC IP67 D-SUB SlimCon
The IP67 D-SUB CONEC SlimCon connector series offers very small dimensions in addition to its one-piece zinc die-cast housing. The most important reasons: • 1:1 conversion from IP20 to IP67 interfaces possible • Saving of installation space • Robust one-piece zinc die-cast housing • different series available (ST, HD, Combination)

Product CONEC IP67 Fiber Optic LC Duplex Connectors
CONEC IP67 Fiber Optic LC Duplex Connectors
CONEC IP67 Fiber Optic LC Duplex connectors offer secure and fastest option for data transmission. Suitable for industry with standard LC interfaces according to IEC 61754-20. Protection class IP67/IP68 Available as Single Mode (SM), Multi Mode (MM) and APC Single Mode (APC-SM).

Product CONEC IP67 Power Bayonet Series
CONEC IP67 Power Bayonet Series
The connector series is designed for industrial cable connections with IP67 protection and the bayonet locking allows a quick, simple, and robust connection in harsh environments. The 2-pos. version is mainly designed for DC use up to max. 48 V DC and the 3-pos. version utilizes a premating contact for AC up to max. 250 V AC with protective earth contact (PE).

Product CONEC IP67 RJ45 series Cat5e & Cat6A
CONEC IP67 RJ45 series Cat5e & Cat6A
The connector series is designed for Industrial Ethernet wiring with protection degree IP67 and the bayonet locking allows fast, simple and robust connection in harsh environments. The broad portfolio includes connectors in plastic, metalized plastic or full metal.

Product CONEC IP67 USB series
CONEC IP67 USB series
Data communication is also required in outdoor applications. Whether in traffic engineering, in maritime environments or mobile phone applications, long transmission distances and impacts such as heat, rain, snow, salty mist and dust place high demands on all connectors. The IP67 USB connectors developed by CONEC provide reliable protection against environmental influences and mechanical stress.

Product CONEC ISOBUS Series
CONEC ISOBUS Series
With increasing demands on efficiency in agriculture, precision farming is becoming more and more important. Precision farming is the targeted management of utilized agricultural land. To ensure the necessary communication between tractors, equipment, and agricultural management software, the non-proprietary ISOBUS is used.

Product CONEC M12x1 Series L-Coding
CONEC M12x1 Series L-Coding
The overmoulded M12 L-coded connectors require 30% less installation space compared to a 7/8″ connector. Due to the high current carrying capacity of 16 A with a strand cross-section of 2.5 mm², they are also able to ensure the power supply of devices via a miniaturised interface. Also available: sockets & field attachable connectors.

Product CONEC M12x1 Series with Bayonet Quick Locking
CONEC M12x1 Series with Bayonet Quick Locking
The CONEC connector series with bayonet quick locking system allows safe and quick locking even in areas that are difficult to reach and/or not visible. With the “three-point” bayonet locking it is possible to lock the connection by hand with a 90 ° turn. You get direct tactile and acoustic feedback as soon as the connector is locked.

Product CONEC M12x1 Series X-Coding
CONEC M12x1 Series X-Coding
In view of the increasing amount of data in industrial plants, designers and planners are faced with the question of how to transfer data quickly and reliably. Typical areas of application that require continuously higher data transmission rates are, for example, vision and scanner systems for production monitoring and real-time data evaluation.

Product CONEC Series M8x1 D-Coded "Fast Ethernet"
CONEC Series M8x1 D-Coded "Fast Ethernet"
With M8x1 D coding, Industrial Ethernet transmission is implemented using a 4-pole M8x1 connector in conjunction with a 360° shielding and a standard Ethernet cable. Together with the contacts changed to 0.8 mm diameter, the connector enables a transmission rate of up to 100 Mbit/s (Fast Ethernet).

Product CONEC Series M8x1 P-Coded "EtherCAT P"
CONEC Series M8x1 P-Coded "EtherCAT P"
The special feature of EtherCAT-P is the combination of superfast EtherCAT communication with the 24 V power supply. Data and power (Us) for system and sensor supply with 24 V and 3 A are provided on a two-wire data pair. The second data pair provides data and the peripheral voltage (Up) for the supply of the actuators.

Product CONEC SnapLock D-Sub Hoods & Connectors
CONEC SnapLock D-Sub Hoods & Connectors
You are searching for a D-SUB hood system that enables quick and easy locking and unlocking without additional tools? That allows a locking even at poorly visible device interfaces due to the audible and tangible ” click”? Do you want to upgrade an existing system with quick-release Hoods? The new CONEC SnapLock locking system consists of D-SUB connectors and D-SUB hoods allowing quick locking.

Showing 501 to 520 of 2,147 items