All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product DensiLink® OverPass™ Assemblies
DensiLink® OverPass™ Assemblies
112G DOUBLE ENDED HIGH PERFORMANCE CABLING INTERCONNECT DensiLink® OverPass™ products remove high speed signaling from the PCB and create a double ended, high performance cabling interconnect. These cables support 56G and 112G signaling in hardware system designs as well as technology for future 224G signaling systems.

Product DensiMate™ 1.25mm Double Row
DensiMate™ 1.25mm Double Row
Ideal for miniature applications, the DensiMate™ connector system provides highly reliable performance, which meets industrial automation and IT/Datacom challenges. With wire gauge range from 30AWG-26AWG, these connectors are available in double row, vertical SMT, and right angle SMT configurations. DensiMate™ comes with an active latch to provide enhanced contact reliability.

Product DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields

Product Design Assistance And ESI
Design Assistance And ESI
At Connor, we support our customers early in the development cycle through a structured Design for Excellence (DFX) approach—covering manufacturability, assembly, cost, quality, and performance

Product DHR Downhole Rotatable
DHR Downhole Rotatable
DHR (Down-hole Rotatable ) is made from high-temperature material (200°C operations) with gold-plated BeCu contact bands. Our process enables the creation of 1-piece contacts, from the ring- through the back end. 4, 8, and 10 Contacts available. These solid connectors have eliminated solder and laser-weld failure points within the connector, and have increased the strength and life.

Product Differential Twinax Contacts
Differential Twinax Contacts
Used to facilitate the launching of controlled impedance signals to printed circuit boards. Two strategically spaced inner contacts form two 100 or 150 Ohm matched impedance differential pairs. Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts. Available in size 8 crimp termination style. Also available in size 8 with PC tails.

Product Differential Twinax Contacts
Differential Twinax Contacts
Offers several advantages for high data transfer rates, low power consumption and excellent EMI compatibility. Amphenol Twinax contacts terminate to a variety of cables and are also available with PCB tails.

Product Digital Video Interface Media Converters
Digital Video Interface Media Converters
Proven line of Digital Video Interface media converters that can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive such encoded interfaces over fiber optic cables.

Product (Digital Visual Interface) DVI Connectors
(Digital Visual Interface) DVI Connectors
Amphenol LTW DVI Connectors feature a 1.5A current rating, a ≤20mΩ contact resistance, and a ≥1000MΩ @ 500VDC insulation resistance rating. The DVI has a copper alloy, gold-plated contacts and steel, nickel-plated shell. It offers the durability of 100 cycles and an IP68 rating. Operate in the -20°C to +80°C temperature range【Quick Guide: https://amphenolltw.com/down.php?supp_download=94】

Product DIN 41612 Accessories
DIN 41612 Accessories
ACCESSORIES FOR HARSH ENVIRONMENT CONNECTOR APPLICATIONS SHROUDS LATCHES AND THEIR FRAMES DIN POLARIZING KEY HOOD/COVER SET

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.

Product DIN IDC Cable Connectors and Cable Assemblies
DIN IDC Cable Connectors and Cable Assemblies
FCI Basics DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21 and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system. This robust and standardized solution is widely used in Industrial and Instrumentation markets.

Product DIN Power
DIN Power
DIN 41612 CONNECTORS WITH MEDIUM AND HIGH POWER CONTACTS Amphenol has consolidated the DIN 41612 series manufacturing, adding the DIN Power range, thereby offering Power connectors along with the wide range of standard DIN connectors. The DIN Power connectors are preferred in applications that require particularly robust connectors or higher currents up to 15 A.

Product Diode Connectors
Diode Connectors
Offer the versatility of a standard connector, with transient protection for sensitive circuits, such as TTL Lines. Failures generated by load switching, lightning, electrostatic discharge (ESD), and an electromagnetic pulse (EMP) can destroy unprotected IC components. Compatible with present filter connector assembly procedures, diodes can stand alone or can be combined in series with filters.

Product Direct Connect Trunks
Direct Connect Trunks
Amphenol hybrid or discrete trunks offer power/fiber connectivity that is optimized for fast deployment and easy installation in FTTA. A single trunk enables connectivity to several RRHs without the need for a tower top distribution box. The metal canister breakout point provides a secure and reliable hoisting and grounding mechanism, while also delivering a fully sealed and robust transition.

Product Discrete Magnetic Series
Discrete Magnetic Series
SUPPORTS 10/100T, 1GT, 2.5G, 5G, AND 10G TRANSMISSION SPEEDS WITH 2 & 4 PAIR POE UP TO 140W The Discrete Magnetic Series can offer a variety of products that can support 10/100T, 1GT, 2.5G, 5G & 10G transmission speed. It supports 2 & 4 pair PoE up to 140W. Configurations of both through-hole and SMT type are available for soldering process application.

Product DisplayPort
DisplayPort
HIGH-PERFORMANCE DIGITAL AUDIO/VIDEO INTERCONNECT SOLUTION Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2, or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s. DisplayPort also allows flexible allocation of available bandwidth between audio and video.

Product DisplayPort 2.1 Connector
DisplayPort 2.1 Connector
DISPLAYPORT SUPER HIGH RESOLUTION VIDEO/AUDIO INTERCONNECT SOLUTION Amphenol DisplayPort is a scalable system capable of delivering 1, 2, or 4 lanes of high-definition video at a maximum of 20Gb/s per lane. DisplayPort also supports 16K superior resolution with 80Gb/s bandwidth.

Product Distributed Power & Control / Factory Automation Cables
Distributed Power & Control / Factory Automation Cables
Amphenol Sine Systems Distributed Power & Control / Factory Automation plug & play products were developed in response to the need for a robust, streamlined and scalable product for use in material handling systems, such as conveyors, sorting, automated storage and retrieval, packaging, overhead transport, palletizing, etc.

Showing 601 to 620 of 2,147 items