All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product ePower-Lite
ePower-Lite
This series, utilizing RADSOK®socket contact, HVIL contact, and EMI shielding technology in a ruggedized harsh environment, thermoplastic rectangular, push/pull coupling, high power connector. With two, three, or four contacts per connector and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.

Product eQSFP
eQSFP
The eQSFP interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, and a press-fit cage. With four channels of data in one pluggable, the system interface is capable of transferring data up to 28 Gbps/Channel and replacing up to 4 standard SFP+ receptacles. Supporting standards include Gigabit Ethernet, InfiniBand, and SONET/SDH with different data rate options.

Product Ethernet
Ethernet
We offer highly automated Cable Assemblies for Low- and High-Speed Automotive Ethernet. Low-Speed Ethernet provides a cost-effective single-pair solution for in-vehicle control and sensor networks, ensuring robust, shielded, and durable links. High-Speed Ethernet delivers gigabit and multi-gigabit data for ADAS, cameras, and infotainment with low latency, strong EMC, and Amphenol-qualified reliability.

Product Ethernet Hubs and Switch Units
Ethernet Hubs and Switch Units
Tecvox has developed Ethernet Switches and Media Hubs to support the Ethernet system expansion in vehicles for connectivity, multiple network communications, V2V, and V2X integration. The next step in data management electronics, communications, and vehicular electronics integration.

Product Ethernet Media Converters
Ethernet Media Converters
Ruggedized media conversion products that are centric to Ethernet.

Product Ethernet Military Switch RESMLAC-28MG
Ethernet Military Switch RESMLAC-28MG
The RESMLAC -28MG is a MIL-STD Fully managed Military-grade network switch offering 24 triple-speed (10/100/1000) ports + 4 x 10G fiber ports. The RESMLAC -28MG is compatible with all the newest military industry network protocols for redundant link topology, security, multicast, and management requirements.

Product Ethernet Military Switch RESMLAC-8MG-CAPS
Ethernet Military Switch RESMLAC-8MG-CAPS
Amphenol’s RESMLAC -8MG-CAPS is a MIL-STD fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Developed for military and harsh environment applications, the RESMLAC -8MG-CAPS features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.

Product Ethernet Military Switch RESMLAC-8MG-CAPS F35
Ethernet Military Switch RESMLAC-8MG-CAPS F35
Amphenol’s RESMLAC 8MG CAPS F35 is a MIL-STD fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Developed for military and harsh avionic applications, the RESMLAC 8MG CAPS F35 features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.

Product Ethernet Military Switch RESMLAC-8US-CAPS
Ethernet Military Switch RESMLAC-8US-CAPS
Amphenol’s RESMLAC -8US-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 Fast Ethernet 10/100 Ports. Developed for military and harsh environment applications, the RESMLAC -8US-CAPS features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.

Product Ethernet Military Switch RES-SCE-12MG
Ethernet Military Switch RES-SCE-12MG
Designed for harsh environments, our Rugged Ethernet Switches give you the assurance of continuous and secure data transmission between all your communication equipment.

Product Ethernet Military Switch RES-SCE-8MG
Ethernet Military Switch RES-SCE-8MG
Amphenol’s RES-SCE-8MG is a MIL-STD rugged, managed-military-grade Ethernet switch, offering 8 Gigabit Ethernet 10/100/1000 Ports. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command posts.

Product Ethernet Military Switch RES-SCE-AC-8US
Ethernet Military Switch RES-SCE-AC-8US
Amphenol’s RES-SCE-AC -8US is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 Fast Ethernet 10/100 Ports. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command posts.

Product Ethernet Military Switch RJSML-8US1/8UG1
Ethernet Military Switch RJSML-8US1/8UG1
Amphenol offers an unmanaged Ethernet switch with 8-gigabit ports RJSML-8UG1. The switch can withstand a variety of extreme conditions. Whatever the situation - high temperatures, extreme shocks & vibrations, dust particles, or even liquid immersion- there is a solution available.

Product Ethernet Military Switch RJSMLAC-8MG-CAPS
Ethernet Military Switch RJSMLAC-8MG-CAPS
Amphenol’s RJSMLAC -8MG-CAPS is a MIL-STD Fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.

Product Ethernet Military Switch RJSMLAC-8UG-CAPS
Ethernet Military Switch RJSMLAC-8UG-CAPS
Amphenol’s RESMLAC -8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple-speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.

Product Ethernet Military Switch RJSML-MG7F3G
Ethernet Military Switch RJSML-MG7F3G
Amphenol offers a 10-port managed Ethernet switch RJSML-MG-7F3G. The switch can withstand a variety of extreme conditions: whatever the situation - high temperatures, extreme shocks and vibrations, dust particles, or even liquid immersion there is a solution available.

Product Ethernet Switches
Ethernet Switches
Unmanaged Ethernet-Switches Ethernet switches with redundant AC/DC wide-range supply (DC 12–48 V, AC 24 V). Available as PoE+ with 4 or 8 ports and Fast-/Gigabit versions with 5, 8, or 16 ports. Feature expanded temperature range (-40 to +75 °C), intelligent energy management, SFP - Ports for LWL connection LCOS® version with 24 V AC/DC, energy bus or 3-pin Push-In, compact and QoS.

Product ETV38999
ETV38999
ETV38999 is a high-performance circular connector product range developed for next-generation Aeromotive applications where performance must be met with affordability. This Aeromotive 38999 is ideal for the Urban Air Mobility market where high-performance mil-spec style products are needed at a cost-effective price.

Product euMicron
euMicron
2 and 4 Channel connector system with smaller diameter – designed for applications where size and space requirements are critical. Very high resistance to vibration, shock, environmental effects, dust, and debris. Compatible with Tyco Pro Beam Mini & Telecast MX connectors.

Product Eurolens
Eurolens
The hermaphroditic connector allows ideal flexibility in the field. The expanded beam offers an optimal optical transmission with minimal loss and the non-contact system enables thousands of mattings. The EUROLENS-Connector-System, available with 2, 4, 8, and 12 channels, is compatible will all MIL-DTL-83526/20 and bulkheads MIL-DTL-83526/21 connectors.

Showing 721 to 740 of 2,147 items