All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product EZ-1200-716MC-2
EZ-1200-716MC-2
EZ-1200-716MC-2 is a 7/16 DIN male (plug), straight EZ connector for LMR®-1200 cables. It eliminates soldering with crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong, stable contact under vibration and cold. The threaded 7/16 DIN design is ideal for water-resistant RF systems like base stations and broadcast networks.

Product EZ-1200-NMC-2
EZ-1200-NMC-2
EZ-1200-NMC-2 is a Type N male (plug), straight EZ connector for LMR®-1200 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. Durable and weatherproof, it meets MIL-C-39012 specs and is ideal for long, high-power, low-loss RF cable runs.

Product EZ-195-QM-X
EZ-195-QM-X
EZ-195-QM-X is a QMA male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The QMA’s snap-on coupling enables quick installs, dense packaging, and low RF leakage—ideal for high-performance systems.

Product EZ-195-SM-X
EZ-195-SM-X
EZ-195-SM-X is an SMA male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. Lightweight and compact, the threaded SMA design offers high-frequency performance and secure coupling in tight spaces.

Product EZ-195-TM-X
EZ-195-TM-X
EZ-195-TM-X is a TNC male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded TNC design is compact, weatherproof, and offers higher-frequency performance than BNC-style connectors.

Product EZ-195-TM-X
EZ-195-TM-X
EZ-195-TM-X is a TNC male (plug), straight EZ connector for LMR®-195 cables. It uses crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration conditions. The threaded TNC design is compact, weatherproof, and delivers higher-frequency performance than BNC connectors.

Product EZ-240-1023M-X
EZ-240-1023M-X
EZ-240-1023M-X is a 1.0/2.3 male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. This compact RF connector is ideal for space-constrained systems and meets DIN and NFC specs.

Product EZ-240-BM-RA-X
EZ-240-BM-RA-X
EZ-240-BM-RA-X is a BNC male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The bayonet-style coupling allows quick, secure connections in space-constrained RF systems.

Product EZ-240-BM-X
EZ-240-BM-X
EZ-240-BM-X is a BNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The bayonet-style BNC design enables fast, secure connections with a simple quarter-turn.

Product EZ-240-NF-X
EZ-240-NF-X
EZ-240-NF-X is a Type N female (jack), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure reliable contact in cold and high-vibration environments. Weatherproof and MIL-C-39012 compatible, it’s ideal for performance-critical RF systems.

Product EZ-240-NMH-RA-X
EZ-240-NMH-RA-X
EZ-240-NMH-RA-X is a Type N male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration environments. Its compact, weatherproof design is MIL-C-39012 compatible for critical RF systems.

Product EZ-240-NMH-X
EZ-240-NMH-X
Type N, male (plug), straight, EZ style connector for LMR®-240 and TCOM®-240 type cables.

Product EZ-240-QM-X
EZ-240-QM-X
EZ-240-QM-X is a QMA male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The snap-on QMA design enables quick, tool-free connections and allows for dense RF packaging.

Product EZ-240-SM-RA-X
EZ-240-SM-RA-X
EZ-240-SM-RA-X is an SMA male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The compact, threaded SMA design supports high-frequency RF performance in tight spaces.

Product EZ-240-SM-X
EZ-240-SM-X
Type N, male (plug), right angle EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. The EZ-400-NMH-RA-X features crimp-style outer contacts, spring finger inner contacts, and no-braid trim to eliminate FOD. Its right-angle design enables easy routing in space-constrained areas. Durable, weatherproof, and MIL-C-39012 compatible for harsh environments.

Product EZ-240-TM-RA-X
EZ-240-TM-RA-X
EZ-240-TM-RA-X is a TNC male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The threaded TNC design offers weatherproofing and higher frequency performance in tight spaces.

Product EZ-240-TM-RP-X
EZ-240-TM-RP-X
EZ-240-TM-RP-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded TNC design is compact, weatherproof, and supports higher-frequency RF performance.

Product EZ-240-TM-RP-X
EZ-240-TM-RP-X
EZ-240-TM-RP-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It uses crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The compact, threaded TNC design is weatherproof and supports higher-frequency RF performance.

Product EZ-240-TM-X
EZ-240-TM-X
EZ-240-TM-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact and low current density, ideal for cold and high-vibration environments. The threaded TNC design offers weatherproofing and higher-frequency performance than BNC.

Product EZ-400-4310M-X
EZ-400-4310M-X
EZ-400-4310M-X is a 4.3/10 DIN male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. Compact and lightweight, it offers excellent PIM stability and corrosion resistance.

Showing 781 to 800 of 2,147 items