All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Fiber Demarcation Enhanced Access Box (FDE)
Fiber Demarcation Enhanced Access Box (FDE)
The FDE enclosure has a low profile, side-by-side door design that provides an ideal environment for splicing and patching in indoor wall-mount applications. An integrated access door on the customer side of the enclosure provides a generous opening for a cleaning tool to reach the optical connectors, resulting in a more craft-friendly design.

Product Fiber Distribution Point Pedestals
Fiber Distribution Point Pedestals
Fiber Distribution Point Pedestals offer two-stage environmental protection of fiber optic loop distribution cable and customer service drops in FTTP deployments. Each buried pedestal includes a weather-tight interior enclosure. They can accommodate loop-through and stub-out distribution cable, ribbon and loose buffer tube type cable, branch and drop splices, and fiber slack storage.

Product Fiber Flex
Fiber Flex
Amphenol FSI Fiber Flex planes provide high density routing of fiber optic channels on a flexible substrate for backplanes and systems that require high density optical interconnects. Our flex planes fill the requirment of wire and cable management to maximize airflow inside LRUs and communication systems. Fiber Flex planes provide a manageable method of routing fiber from interface to interface.

Product Fiberglass Enclosure Antenna
Fiberglass Enclosure Antenna
Amphenol designs and manufactures custom Fiberglass enclosure antennas. we can offer a more light-weighted model for marine application, with windload of 130N+, but much lower cost (less than half). Fiberglass enclosure antennas are commonly used in outdoor equipment.Excellent waterproof and dustproof performance.

Product Fiber Interconnect Terminals
Fiber Interconnect Terminals
Fiber Interconnect Terminals provide flexible, compact outdoor enclosure solutions for fiber aggregation or demarcation of up to 96 fiber connectors and/or 432 fiber splices with easily field upgradeable options. The flexible splicing area and bulkhead design allow for splicing or terminating all different fiber types and connectors.

Product Fiber Optic
Fiber Optic
Amphenol LTW's offers a variety of Fiber Optics adapters that allow terminating fiber optics cables to be coupled together. Available in LC & SC type for your outdoor application for your high-speed transmission requirement【Quick Guide: https://amphenolltw.com/down.php?supp_download=95】

Product Fiber Optic Bulkhead Feed -Through
Fiber Optic Bulkhead Feed -Through
The multi-channel fiber optic feed-through is designed to perform in demanding environments where a high degree of environmental sealing is required between bulkheads. Fully compatible with D38999 and Amphenol CF-series fiber optic connectors with size 16 fiber optic contacts. Jam nut style for easy installation.

Product Fiber Optic Cable Assemblies
Fiber Optic Cable Assemblies
Amphenol is vertically integrated to provide fiber optic termini, connectors, and cable assemblies as a single solution. Single-mode and multi-mode cable assemblies in a variety of cable configurations, from simplex jumpers to multi-fiber custom assemblies.

Product Fiber Optic Data Center Trunk Cable
Fiber Optic Data Center Trunk Cable
Trunk cables are used for fixed cabling between network cabinets. Pre-assembled with URM, MPO, or MDC it's application-independent and system-oriented. Especially the URM connector fits perfectly into Base8 cabling systems which are suitable for current and future transmission standards. Smart fixing of the trunk cable in distribution technology due to the integrated cable gland on the divider.

Product Fiber Optic Dome Closures
Fiber Optic Dome Closures
Fiber Optic Dome Closures (FODC) provide a versatile solution for splicing and protecting outdoor fiber connections in a familiar dome form factor. FODC units can be deployed to support a variety of topologies including strand or pole mountings, as well as below-grade vault placements.

Product Fiber Optic Drums
Fiber Optic Drums
Fiber optic drums ready to deploy on battlefield.

Product Fiber Optic Fanout Cable
Fiber Optic Fanout Cable
Fanout cables are used for fixed cabling between network cabinets, mainly for breakout applications. System-oriented connector combinations make them application-independent and suitable for all Ethernet and Fibre Channel applications. Usually, 8-fold, 12-fold and 24-fold fanout cable assembled with MPO connectors one side and any common connector type on the other side could be provided.

Product Fiber Optic Loose Tube Cable
Fiber Optic Loose Tube Cable
With the pre-assembled loose tube cable, it is possible to connect your distribution technology to protected indoor or outdoor areas. Depending on the application, there is a suitable jacket for robust multi-fiber cable. Various connectors like LC, SC, or E2000 are possible with up to 96 fibers. Jelly-free constructions are available for the lowest fire load.

Product Fiber Optic Patch Cord
Fiber Optic Patch Cord
With the patch cords, it is possible to connect your active devices and distribution technology on short distances in the protected indoor area. Due to the lower cable load, more cables can be handled in the same space. Available with different connectors, like LC, SC, or URM, different cables, and fiber number and types.

Product Fiber Optic Pre-Assembled Cable Drum
Fiber Optic Pre-Assembled Cable Drum
Made for mobile applications - the cable drum with universal cable. Stretches can be used in protected indoor areas or in the field. The flexible cable sheath is designed for multiple uses. In addition, the reinforced cable sheath ensures increased tensile and transverse compressive strength. The cable could be assembled with a wide range of connectors, standard as well as more special ones.

Product Fiber Optic Pre-Assembled Cable Expanded Beam HMA
Fiber Optic Pre-Assembled Cable Expanded Beam HMA
A perfect fit for applications in harsh environments - expanded beam connectors HMA. Ideally prepared for all eventualities of data transmission by IP 68 protection class connectors as well as waterproof cable. Due to contact-free transmission of the expanded beam technology, there is no abrasion of the lenses and thus no damage and wear. HMA 2, 4, 8, or 12 channel connectors available.

Product Fiber Optic Round Closures
Fiber Optic Round Closures
Fiber optic round closures provide a versatile, functional, and cost-effective solution for FTTH network connections. These sealed (IP68 rated) compact closures have a feed port and two branch ports. The units are an ideal solution for a repair closure. In addition, the branch ports can be fitted with multi-cable grommets to splice in drops and can be used as a drop closure.

Product Fiber Optic Splice Box Pivotable
Fiber Optic Splice Box Pivotable
Pivotable splice boxes are suitable for splicing up to 96 fibers on one height unit. A secure cable entry is achieved by means of cable glands. Splice-ready pigtails are already laid in the splice boxes, therefore the incoming cable can be installed directly. Available with LC, E2000, and SC adapters.

Product Fiber Optic Splice Module Twin with Angled Cable Strain Relief
Fiber Optic Splice Module Twin with Angled Cable Strain Relief
The splice module is designed to fit the 3U subrack and is used to integrate unassembled cables into the network. Equipped with pre-assembled pigtails and a splice cassette it offers an uncomplicated possibility for cable installation. With the angled cable support the fibers are guided perfectly without risk of breaking.

Product Fiber Optic Subrack, 19", 3U
Fiber Optic Subrack, 19", 3U
The subrack is suitable for accommodating up to 12x7TE or 16x5TE modules. Due to the modular design, the system is well scalable, and mixed configurations, as well as extensions, can be easily realized. Rear-mountable trunk head holders provide space for the safe and quick installation of incoming cables.

Showing 841 to 860 of 2,147 items