All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product HYBRIFLEX Optical Fiber & Power Cables
HYBRIFLEX Optical Fiber & Power Cables
RFS Technologies' HYBRIFLEX® combines optical fiber and DC power in one cable, simplifying remote radio head (RRH) installations. Ideal for 4G/5G and DAS networks, it reduces site footprint, speeds deployment, and lowers total cost. Rugged, flexible, and easy to install, HYBRIFLEX® ensures reliable power and data transmission in demanding wireless environments.

Product HYPERBUSS™ Family
HYPERBUSS™ Family
Amphenol Sine Systems’ HYPERBUSS™ Family of receptacle Connectors are IP68 and IP69K rated (in mated condition), high-performance, cost-effective solutions used in a variety of interconnect applications where a common “bussed” electrical pathway is required. They contain superior environmental seals and seal retention capabilities.

Product Hyper Cool Edge Connectors (SFF-TA-1037 PMM connector)
Hyper Cool Edge Connectors (SFF-TA-1037 PMM connector)
MEETS SFF-TA-1037 SPECIFICATION Amphenol's Hyper Cool Edge system supports the Pluggable Multi-purpose Module (SFF-TA-1034) with high-speed, sideband, and power

Product HyperX Optical Distribution Frame (ODF)
HyperX Optical Distribution Frame (ODF)
The Amphenol Network Solutions HyperX is a high-density interconnect or cross-connect ODF with up to 3,456 terminations.  HyperX is a modular solution with an open architecture, allowing you to scale your network as needed when incorporating Amphenol Network Solutions C2 Advanced Optical Modules (AOMs) within C2X chassis.

Product IB-086
IB-086
InstaBend® -086 cable is a flexible, coaxial microwave assembly designed for interconnects between RF circuit cards, modules and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing.

Product ICFP (IC Footprint Probe)
ICFP (IC Footprint Probe)
Amphenol's ICFP offers 50 Ohms access to IC contact pads and signal paths on an IC circuit footprint. This solution is simple to manipulate, cost-effective, and time-saving alternative to expensive X-Y tables and fragile planar probes for Engineers who may need to probe multiple signals at once.

Product ID Rugged Bulkhead Adaptor Series Connector
ID Rugged Bulkhead Adaptor Series Connector
RUGGED INDUSTRIAL/MILITARY RJ45 (ETHERNET) CONNECTORS Amphenol's line of Rugged Bulkhead Adaptors serves many markets and applications across the globe including Transportation, Military, Medical, and Industrial.

Product Iguana 38999
Iguana 38999
Iguana is intermateable with MIL-DTL-38999 Series III and is waterproof up to IP68 in both mated and unmated conditions. The series is optimised for PCB applications and is pre-loaded with pin-tail contacts and includes integrated moulded stand-offs to facilitate inspection and cleaning. Optional integral ground pins provide low-impedance shell-to-ground connections for improved EMI performance.

Product Impedance Matched Coax Contacts
Impedance Matched Coax Contacts
Coaxial contacts for RF/Radiofrequency for high-frequency use. The use of this contact is mandatory when the performance of standard Mil or EN contacts is not sufficient to achieve the level of signal transmission required.

Product Indoor Battery Racks - Bay Rack
Indoor Battery Racks - Bay Rack
Indoor Battery Racks are bay rack style, Zone 4 seismic compliant (GR-487 certified) battery rack systems supporting 200Ah VRLA or 180Ah Ni-Cd batteries. Multiple configurations, from 2 to 5 battery trays, are available with optional integrated Power Plant kits. Each tray includes a 100 amp breaker and alarm safety features.

Product Indoor Battery Racks - Modular
Indoor Battery Racks - Modular
Modular, seismic Zone 4 rated (GR-487 certified) battery rack systems designed to fit the footprint of Ni-Cd batteries. In addition to several standard configurations, there are also single tray options that can be built on-site.

Product Indoor Cable Assemblies
Indoor Cable Assemblies
Amphenol is a premier manufacturer of single-mode and multimode patch cords in the telecommunications industry, meeting or exceeding many of the industry-standard requirements for optical transmission loss, reflectance, visual end face specifications, and geometry. Amphenol offers standard patch cords in a variety of configurations and connector types.

Product Indoor Connectors and Adapters
Indoor Connectors and Adapters
Amphenol offers a vast array of indoor connectors and adapters that are produced with high-quality material and meet EIA/TIA and IEC standards and RoHS compliant. Available in a wide variety of footprints, fiber capacity, fiber types, and colors.

Product Indoor Security Shrouds
Indoor Security Shrouds
Indoor Security Shrouds provide an aesthetic and effective method of protecting in-building wireless, DAS, and small cell radio equipment in venue installations. Available models include those that can cover existing equipment on a wall or backboard and enclosed models with integrated backboards for new installations. Units come with a variety of knockouts for easy cable ingress and egress.

Product Inductive Arc Position Sensors
Inductive Arc Position Sensors
Built for extreme environments, these magnet-less sensors deliver precise position data in harsh environments. IP67/69K sealed & high-temp tolerant, they handle misalignment & vibration. Arc design simplifies assembly & saves costs. Ideal for absolute rotary/linear motion sensing in automotive & off-highway applications.

Product Inductive Charging (QI)
Inductive Charging (QI)
Amphenol's inductive charging coils can be integrated into laptops, tablets, wearables, and other mobile computing devices. It complies with typical standards such as Qi, or Qi 2.0 and can be customized to comply with other standards. The coil is made with FPC or wire wrapping . Generally, it is mounted on the battery.

Product Inductive high-speed xEV rotor position sensors
Inductive high-speed xEV rotor position sensors
Piher's high-accuracy eMotor inductive rotor position sensors (RPS, IPS) offer a cost-effective, reliable, rare-earth-free. and ASIL-D-compliant alternative to resolvers and other sensors for position sensing of high-speed motors. Inductive sensors use the physical principle of induction to detect the position of a solid metallic target, enabling reduced parts and higher design flexibility.

Product Inductive Linear Position Sensor
Inductive Linear Position Sensor
Piher’s custom inductive linear sensors measure position with no magnets, ensuring high accuracy (up to 14bit), IP67/IP69K sealing, and immunity to stray fields. Ideal for harsh automotive/off-highway use, they feature extended ranges (10–800mm), compact size, and true touchless operation for maintenance-free, long-lasting performance.

Product Industrial/Audio Relay Sockets
Industrial/Audio Relay Sockets
Low-cost, high-quality solution for customers looking to maximize the life cycle of their existing product architectures. Industrial/Audio Relay Sockets meet existing dimensional and performance specifications for standard 8,9 and 11 pin sockets. Additional styles, such as shielded or screw termination DIN rail mount available on demand.

Product Industrial Cable Assembly
Industrial Cable Assembly
Wire harness for power tools

Showing 1041 to 1060 of 2,147 items