All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Pin-Plugs Pluggable System
Pin-Plugs Pluggable System
This series is economical pluggable PCB terminal blocks, and with simple construction. They can connect conducting wires whose cross-sections are 0.08mm² to 3.3mm². The pitches are available at 3.5mm to 8.0mm.Product design in line with IEC60947-7-1, IEC60998-2-1, IEC60999-1, UL1059, CSA C22.2 No.158 and other international standards.

Product Plenum Cables
Plenum Cables
The RFS Plenum Cable Family offers low-loss, fire-rated cables for in-building wireless, DAS, public safety, and 5G systems. With plenum-rated jackets, fire standards and codes compliance, and excellent shielding, they ensure safety, flexibility, and RF performance. Ideal for high-density environments, these cables deliver reliable signal integrity in mission-critical applications.

Product P-Lok®
P-Lok®
This series, based on the SAE AS50151 is a ruggedized harsh environment, metal push/pull coupling, power and signal connector. With over 80 insert arrangements ranging from 2 to 26 contacts per connector and up to 135 amps possible with a standard operating temperature from -55°C to +125°C.

Product PL - Pluggable PCB Connectors
PL - Pluggable PCB Connectors
1.Using the latest PUSH-IN technology, the wiring efficiency is increased by 70%. 2.Multiple clamping units can be kept open at the same time, simplifying the connection of multi-core cables. 3.To maintain a long-term reliable connection,the spring connection ensures the stability of the wire.

Product Plug Connectors
Plug Connectors
Safe electrical connections are the alpha and omega of reliably functioning vehicles. Our large assortment offers various contact housings for different current and voltage ranges with a variable number of poles. The connectors are sealed or unsealed or shielded or unshielded as required. We are also happy to develop customer-specific solutions - contact us!

Product Pogo Pin/ Pogo Module
Pogo Pin/ Pogo Module
Amphenol offers a wide product range of spring loaded connectors. These connectors have a large working range and high contact force allowing safe data transmission. They are widely used in wearable applications and can also be fitted in various customized connecting solutions.

Product Pole Top Radio Concealment Shrouds
Pole Top Radio Concealment Shrouds
NEC-compliant protective shroud enclosures that support and conceal 5G remote radio heads (RRH) and 4G antennas. Weather-resistant design is suited for aesthetic equipment concealment at the top of wood or metal poles and helps meet municipal requirements for concealed radio deployments.

Product Position Sensors
Position Sensors
Piher Sensing Systems is a specialty manufacturer of standard and custom position controls and position sensor solutions. With a broad portfolio of contactless sensors (magnetic and inductive technologies), potentiometers, and printing electronics, Piher offers rotary and linear position, speed and switch solutions for applications requiring the highest level of accuracy and reliability.

Product POS Machine Hinge CPHS-531
POS Machine Hinge CPHS-531
Cash register hinge made of CNC and Diecast componnets. Opening angle to 109 degrees with maximum torque at around 720N.mm. Life reaches to 50K cycles.

Product Power Card Edge
Power Card Edge
The Power Card Edge connectors are a cost-effective system that can be used for DC power output from embedded AC/DC power supplies or for power distribution between boards within an enclosure. The narrow connector body helps maximize airflow for increased cooling and is well-suited for use in 1U rack-mount servers or on power distribution boards inside 1U redundant power supply assemblies.

Product Power Connector
Power Connector
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】

Product Power Contacts
Power Contacts
Amphenol has a large experience in power generation contact and has developed some technologies dedicated to power in order to reduce heating, save space, as well as increase durability.

Product Power Distribution and Connection Terminals
Power Distribution and Connection Terminals
AFTG has a wide range of passive components in switchboards. These are power distribution terminals such as terminal blocks, feed-in terminals, main branch terminals, stud terminals, easy connections boxes, grounding terminals, and screwless clamping terminals as well as bus bar steel terminals in different colors and cable cross-sections.

Product Power Distribution & Protection
Power Distribution & Protection
Electromobility requires the transmission of high electrical power in the vehicle. The high voltages and currents that occur here must be distributed in the drive train between the components, such as the battery, motor, and charge controller. For this purpose, we develop application-specific components for different requirements and tasks.

Product Power Distribution Blocks
Power Distribution Blocks
Power Distribution Blocks offer the possibility of reducing fitting times, saving space, and allowing easy identification of network phases. Amphenol Auxel develops and sells products for panel builders and low voltage device manufacturers.

Product Power Distribution Units (PDU)
Power Distribution Units (PDU)
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.

Product Power Feeder Spacers
Power Feeder Spacers
Power feeder spacers provide a constant spacing between the power feeder. The custom design of this product allows a six-degree rotation on the power feeder bundle and doesn’t fight against the natural flow of the cable. It is designed to sit within an Omega Clamp used as anchor points.

Product PowerLok G2 Series Connector
PowerLok G2 Series Connector
POWERLOK G2 series is a high-performance, compact, aluminum alloy interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. POWERLOK G2 series connectors are engineered for a diverse set of applications including electric power distribution for automotive, truck, bus, agricultural, construction, and off-road vehicles.

Product PowerMate
PowerMate
Our PowerMate interconnection systems are especially designed for harsh environments with hard requirements in terms of needed power, durability, environmental influences, UV resistance, vibrations and safety. We proof that by validation according specific standards.

Product PowerSafe
PowerSafe
PowerSafe MIL-DTL-38999 Series III is developed to transfer high power (1000 V) in harsh environments, with full safety for the user.

Showing 1461 to 1480 of 2,032 items