All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Pass Through Connection
Pass Through Connection
Our Pass Through connectors is designed for an easy assembly for the Tier 1, in addition to the NXT connectors group: no partition line to generate greater hermiticity assurance, already validated by GM. Highlight: • USCAR-2 and GMW3191 validation • Ways available: 2, 6, 12, 14 and 16 • Family MX150 • Assembly: quarter turn, snap-in and clip-on • Customizable design

Product Pass Through Connection China / Asia
Pass Through Connection China / Asia
Pass Through connectors in Docharm Amphenol are varied. We have the design experience and manufacturing capability of mature such products. We have provided customization services for existing customers many times and our products have been recognized by them. We can meet different environmental requirements and structural needs of customers and can assist clients in pre-development.

Product PCBA (Customised)
PCBA (Customised)
Amphenol BSI (ABSI) is providing customised PCBA solutions to the market leaders in the Automotive, Medical, Mobile Device, and IT Datacom sectors. With investments in SMT and Visual/Electrical Test equipment, ABSI operations can facilitate volumes from 10k per year up to 1.5m on a single part number. Passive Assemblies Examples: Display & I/O Boards,

Product PCB Antenna
PCB Antenna
Amphenol designs and manufactures custom PCB antennas. The PCB antenna can come with adhesive backing, on a plastic carrier, or with wire termination. PCB antennas are commonly used in tablets, laptops, set-top boxes, and other devices requiring 4G, 3G, diversity, Zigbee, Wifi, Bluetooth, and GPS frequency bands.

Product PCB Connectors
PCB Connectors
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance. These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications.

Product PCB Contacts
PCB Contacts
PCB Tail contacts are best for applications that have limited space and connectors that are attached to printed circuit boards. Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned.

Product PCB Design
PCB Design
APC has a highly skilled applications and design support team available to collaborate with you on new designs, product updates, wire harness conversions and reverse-engineering of legacy products. APC Designs meet IPC-2221/2223. Support all typical design platforms and use advanced modeling.

Product PCB Mounting Hardware
PCB Mounting Hardware
This hardware effectively redirects external forces away from the PCB connectors, ensuring a stable and reliable connection between the cable assembly and the PCB. The mounting hardware is designed for easy installation, leveraging existing cable connector features and requiring only a screw, nut, and Allen wrench for secure attachment. This solution is ideal for high-reliability applications.

Product PCB Multiport With Right Angle Contact
PCB Multiport With Right Angle Contact
SV Microwave introduces our new RF PCB multiports with right-angle contacts. This product line offers a board-level solution to a common assembler need: inspection of a solder joint. Although the multiport connector has a straight body, it features a swept contact that exits the connector body at a right angle to the PCB trace. While still offering excellent RF performance from DC - 40 GHz.

Product PCI
PCI
The Compact Power connector series was developed with the PCI Industrial Computer Manufacturers Group (PICMG) as the power interface for plug-in power supplies or other chassis mount applications. It delivers high current through a small package and three levels of sequential mating.

Product PCIe Over Optics- Linear Pluggable Optics (LPO)
PCIe Over Optics- Linear Pluggable Optics (LPO)
QSFP-DD Linear Pluggable Optics. Type II QSFP-DD Form Factor. PCIe Gen 5.0 protocol. 8 Channel full-duplex transceiver. Lengths up to 50m OM4. Power dissipation < 5W

Product PCIe® Gen 4 M.2 1A Card Edge Connectors
PCIe® Gen 4 M.2 1A Card Edge Connectors
Amphenol's PCIe® Gen 4 M.2 1A connectors provide 67 contacts on 0.50mm pitch and signal transmission speed of 16Gb/s. It occupies less board space, offers more connector height options. It is designed for PCIe® 4.0 1A applications, making it suitable for tablets, laptops and low profile storage and server applications.

Product PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. This fine-pitch solution offers multiple BTB applications like right-angle, mezzanine, and coplanar connectors. Cable options are available for a complete interconnect solution.

Product PCIe® Gen 6 Mini Cool Edge IO Connector
PCIe® Gen 6 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.

Product PCIe® Gen 7 Mini Cool Edge IO Connector
PCIe® Gen 7 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution: the Mini Cool Edge IO. This connector features a 0.60mm pitch and a slim form factor design, and is capable of transmitting high-speed signals of up to 128G PAM4/PCIe® Gen 7. It allows for significantly longer signal path lengths while maintaining superior signal integrity (SI) performance compared to traditional PCB routing methods.

Product PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® 3.0, USB 3.0, and SATA 3.0 applications, making it suitable for tablets, laptops, and low-profile storage and server applications.

Product PCIe® M.2 Gen 5 Card Edge Connectors
PCIe® M.2 Gen 5 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 5 Connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® Gen 5, making it suitable for tablets, laptops, and low-profile storage and server applications.

Product PCI Express® DirectAttached™ CEM Card Edge Connectors
PCI Express® DirectAttached™ CEM Card Edge Connectors
Amphenol's 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable to eliminate PCB trace loss and press-fit termination type power pins for better rework. Amphenol has tooled Gen 5 DA CEM with configurations available for X8 and X16, at 32GT/s data rate to meet PCIe® Gen 5.

Product PCI Express® Flip CEM Card Edge Connectors
PCI Express® Flip CEM Card Edge Connectors
The PCIe® Gen 5 Flip CEM is a new 1.0mm pitch vertical card edge connector that follows PCIe® standard mating interface. It is designed with a different footprint because the contacts are “JJ” type or “LL” contacts which provide maximum savings of up to 19.5% in keepout area. The current Flip CEM supports 32GT/s (Gen 5) and the mating side supports backward compatibility with PCIe® 4/3/2/1 card.

Product PCI Express® Gen 3 Card Edge Connectors
PCI Express® Gen 3 Card Edge Connectors
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280.

Showing 1501 to 1520 of 2,145 items