All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product 97B Reverse Bayonet Connectors
97B Reverse Bayonet Connectors
Amphenol 97B reverse bayonet coupled connectors designed to meet the requirement of MIL-DTL-5015, available in a variety of styles & classes. Connectors having features like quick mating of bayonet coupling with audible full mating features provides resistance to shock & vibration and avoid connector decoupling in even the most ruggedized application.

Product 97 E Pre-Earth FMLB
97 E Pre-Earth FMLB
This series, meeting applicable requirements of SAE AS50151 is a Pre-Earth/First Mate Last Break, IP67 protected, metal, threaded coupling, power, and signal connector. With 12 insert arrangements ranging from 3 to 9 contacts per connector and up to 80 amps possible with a standard operating temperature from -55°C to +125°C.

Product 97 Series
97 Series
This series, a general duty version of the SAE AS50151 metal, threaded coupling, power, and signal connector. With 128 insert arrangements ranging from 1 to 52 contacts per connector and up to 150 amps possible with a standard operating temperature from -55°C to +125°C.

Product AARC
AARC
Widely used across the mobile networks industry. Amphenol's harsh environment AARC plug and receptacle assemblies are available in 2-fiber or 4-fiber configurations. Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules.

Product ABS1424 Accessories
ABS1424 Accessories
Designed to help guide wire bundles through aircraft and vehicles, Amphenol Air LB France’s Standoffs are designed with strength, stability, and weight reduction in mind. These standoffs are made with black thermoplastic and conform to ABD031 and FAR 25853 flammability standards. Two versions are available with screw mount, or with tie-down mount.

Product ABS14XX Pipe Clamps
ABS14XX Pipe Clamps
Amphenol Air LB France's ABS14xx monoblock pipe clamps allow the fixing of hydraulic pipes on a structure. Designed in composite with silicon overmolding, they provide perfect protection to the pipes from shocks and vibrations. Multiple versions are available, for general (brown silicon) or fuel zone use (blue silicon), with 1 to 5 holes from various and mixed diameters (from 6.3 to 19 mm).

Product ABS1688 Accessories
ABS1688 Accessories
Designed to help guide hydraulic pipes through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Product ABS1694 Accessories
ABS1694 Accessories
Designed to help guide ventilation conduits through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Product ABS1695 Accessories
ABS1695 Accessories
Designed to help guide ventilation conduits through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Product ABS2225 Accessories
ABS2225 Accessories
Designed to help guide wire bundles through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Product ABS2286
ABS2286
Self-locking plug with sleeves and spacers defined in MIL-C-5015/EN2591.

Product ACA-B Series
ACA-B Series
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps possible in a ruggedized harsh environment, metal, reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C.

Product Accelerometers for Monitoring Wind Turbine Health
Accelerometers for Monitoring Wind Turbine Health
Vibration diagnostics find the root cause of problems and establish a baseline of wind turbine health to avoid unplanned outages and expensive unscheduled repairs by identifying problems, providing early warning of fault conditions, and preventing catastrophic damage to turbines, gearboxes, bearings, main shafts, and towers.

Product Accelerometers for Oil & Gas Machinery and Equipment
Accelerometers for Oil & Gas Machinery and Equipment
Safely monitor the health of machinery in oil and gas operations with vibration sensors and vibration transmitters rated for operation in hazardous locations and high-temperature environments, including offshore, petrochemical, refineries, and chemical processing: blowers, centrifuge, chillers, compressors, cooling towers, fans, gearboxes, mixers, motors, pumps, turbines, and vibrating conveyors.

Product Accelerometers for Rail Car Wheel and Locomotive Health Monitoring
Accelerometers for Rail Car Wheel and Locomotive Health Monitoring
Vibration monitoring identifies wheel problems, mechanical faults, or component wear and helps rail operators schedule repairs, analyze/sustain rail equipment life, avoid expensive damage, and operate safely and reliably. Monitored railway assets include cab, trucks, wheel bearings, wheel drive motors, main engine, diesel engine, gearboxes, generators, head-end power unit, and roller elements.

Product ACOMMs Compact Omni - LF-RHP
ACOMMs Compact Omni - LF-RHP
Low-Cost and Compact 23-50 kHz (-6dB) Operating Frequency Integrated electromechanical connections MSI Stem interface Wet-mate connectors Molded cable for maximum flexibility Optimized for Transmit and Receive functionality High Bit Rate / High Bandwidth (80%) 6000 m Depth Omni-Directional Beam 100% Duty Cycle

Product ACOMMs Compact Omni - LF-RHW
ACOMMs Compact Omni - LF-RHW
Low-Cost and Compact 20-50 kHz (-6dB) Integrated electromechanical connections MSI Stem interface Wet-mate connectors Molded cable for maximum flexibility Operating Frequency Optimized for Transmit and Receive functionality High Bit Rate / High Bandwidth (95%) 6000 m Depth Omni-Directional Beam 100% Duty Cycle

Product ACOMMs Transmitter - HF-D
ACOMMs Transmitter - HF-D
65 - 135 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (78%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options

Product ACOMMs Transmitter - HF-V
ACOMMs Transmitter - HF-V
Variable Aperture Transducer to select beam angle of projection between... Wide Beam (30+°) Medium Beam (10°-15°) Narrow Beam (6°) 65 - 135 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (78%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation

Product ACOMMs Transmitter - LF-D
ACOMMs Transmitter - LF-D
35 - 80 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (85%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options Variable Aperture Transducer to select beam angle of projection

Showing 141 to 160 of 2,147 items