All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Projection Lighting China / Asia
Projection Lighting China / Asia
Projection lighting to the rearview mirror, chassis, foot pedal, etc. with low-cost solution to achieve high definition and brightness. Highlight: • Internal laboratory for photometry and colorimetry measurements • Low cost • High definition

Product Promi
Promi
Promi is a miniature optical cable adaptor for reduced space. It features a compact removable splice for easy installation & maintenance, a split nut for easy installation, and a boot for sealed connection.

Product ProNexus - Low Profile 4G/5G Mobile Antenna
ProNexus - Low Profile 4G/5G Mobile Antenna
Following on from the ProFinPlus the ProNexus offers 4x4 MIMO for 4G and 5G, up to 6x6 MIMO for Wi-Fi 6 and GNSS. Ideally suited for Public Safety, Public Transport, and Autonomous vehicles. Design to be aesthetically pleasing whilst withstanding the harshest of environments rated to IP69K and IK10 makes.

Product Protective Caps
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.

Product Protective Caps for Circular Connectors
Protective Caps for Circular Connectors
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.

Product PRO-TRI 174/380-520/760-960 - Triplexer
PRO-TRI 174/380-520/760-960 - Triplexer
The PRO-TRI 174/380-520/760-960 is a Triplex Filter (Multiplexer) used for combining /splitting 3 LMR/PMR radios, a VHF, a UHF, and an LTE to/from just one antenna. It comes in 2 versions both with SMA connectors, one for low/medium power up to 30 W per radio and one for high power radios up to 150 W per channel.

Product PSC-360 Magnetic Rotary Position Sensor
PSC-360 Magnetic Rotary Position Sensor
The Piher PSC-360 is a high-performance, contactless end-of-shaft rotary position sensor. Utilizing advanced Hall-effect technology, it delivers accurate 360-degree absolute position feedback without mechanical wear. Designed for harsh industrial and automotive environments, this rugged dual-output sensor ensures long-term reliability and seamless integration for demanding applications.

Product PSCR-2P 2-Piece Non-Contact Angular Position Sensor
PSCR-2P 2-Piece Non-Contact Angular Position Sensor
PSCR-2P is a 2-piece non-contact angular position sensor with true touchless magnetic sensing for demanding industrial and vehicle applications. Its separated sensor and magnet design enables flexible installation, virtually unlimited mechanical life, high accuracy, IP67/IP69K protection, and configurable outputs including analog and CAN Open.

Product PSCR-360 High-Precision Non-Contact Rotary Position Sensor
PSCR-360 High-Precision Non-Contact Rotary Position Sensor
The PSCR-360 is a high-precision non-contact rotary position sensor providing 360° absolute position feedback with endless mechanical rotation. Featuring Hall-effect contactless technology, 12-bit resolution, ±0.3% linearity, and up to 50 million cycles of life, it delivers reliable position measurement in industrial, automotive, agricultural, and renewable energy applications.

Product PS - Innovative SNAP IN Connection Technology
PS - Innovative SNAP IN Connection Technology
The innovative SNAP IN connection technology supports tool free connection of various types of wires compared to existing direct insertion spring connections. Make installation more flexible and efficient, and operation simpler and more convenient.

Product PSMP Connector Series
PSMP Connector Series
Amphenol RF PSMP connectors are the perfect solution for board-to-board applications requiring high power. With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing and is an ideal solution for blind-mate situations.

Product PST-360 Through-Shaft Rotary Position Sensor
PST-360 Through-Shaft Rotary Position Sensor
The Piher PST-360 is a contactless Hall-effect rotary position sensor featuring a through-shaft design for 360-degree absolute position feedback. It delivers reliable performance in harsh environments without internal gears or mechanical interfaces, offering simple assembly and extended operational life for demanding industrial and automotive applications.

Product PT-047-SP
PT-047-SP
The PhaseTrack®047-SP is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-092-SP
PT-092-SP
The PhaseTrack®092 is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-110
PT-110
The PhaseTrack®110 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

PT-140-SP
The PhaseTrack®140 is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-150
PT-150
The PhaseTrack®150 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-180
PT-180
The PhaseTrack®180 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-210
PT-210
The PhaseTrack®-210 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-210-SP
PT-210-SP
The PhaseTrack®210-SP is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Showing 1581 to 1600 of 2,145 items