All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Standard Gang Mating Hardware
Standard Gang Mating Hardware
SV Microwave’s ganged RF cable assemblies are designed to mate directly with readily available COTS multiport connectors, enabling a single, push-on interface that simplifies installation without compromising RF performance.

Product Standoffs
Standoffs
Standoffs were designed with strength, stability, and weight reduction in mind. Our Standoffs are made with PEEK— a very strong, non-conductive/non-corrosive, and lightweight material - designed to replace heavier aluminum. They come with a locking feature for security, are designed with ribs to provide additional strength.

Product Standoffs - ABD031
Standoffs - ABD031
Standoffs were designed with strength, stability, and weight reduction in mind. ABD031 standoffs are made with black thermoplastic and conform to ABD031 flammability standards. There are two types of these standoffs - Type I has an operating temperature range of -67° to 266° and uses a screw mount; whereas Type II has an operating temperature range of -67° to 185° and uses a tie-down mount.

Product Starline - Starline Ex
Starline - Starline Ex
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the current EAC/GOST standards. Ex db/eb/tb/op-is/op-pr

Product Startop
Startop
Startop product range offers the most comprehensive range of ruggedized optical connectors based on MIL DTL 38 999 Series and its derivatives. Startop offers the intermateability with other MIL 29504.

Product Stingray
Stingray
Stingray 7 series offers compact, low profile, metal shelled connectors that withstand exposure to moisture, dust, dirt, and chemicals typically encountered by First Responders, Security, and Military personnel. The magnetic, non-keyed coupling system has no moving parts and allows the connector to be easily mated without the need for pre-alignment.

Product Strain Relief Boots
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Product Structure Plus™ Family
Structure Plus™ Family
Amphenol Sine Systems’ StructurePlus™ Family of overmold-compatible connectors are engineered, one-piece, solid body connectors that are specifically designed for cable assembly operations requiring custom molding or shrink tube requirements. The added connector structure results in enhanced connection integrity that is an essential component for connecting cable in harsh environments.

Product Submariner
Submariner
The Submariner 5500-Series are underwater electrical connectors extremely rugged and reliable. This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG. Depth: > 6,000 meters (600 bar) Operating Temperature: -5˚C to 65˚C Max Operating Voltage: 600V Machine-molded Neoprene insulation material Made from 316 SS

Product Summit Rack
Summit Rack
The Summit Rack can be mounted on ladder racks or wire baskets above the active equipment. The 19" spacing allows the installation of different panels, such as C2E, C2X, LCX, or patch plates, and is available in 3RU and 5RU configurations.

Product Sunroof Harness
Sunroof Harness
Wiring harnesses for driving sunroofs and sunshades or other automotive applications

Product Sun Visor Axis and Mechatronics
Sun Visor Axis and Mechatronics
Mechatronics to Sunvisors, Customized Overmoulded Parts, Customized Moulded Parts

Product Super External Multiband Antenna
Super External Multiband Antenna
Amphenol designs and manufactures custom Super External multiband Antennas. Antennas with up to 7 ports can be integrated into one antenna product. Super External multiband Antennas are commonly used in indoor or outdoor equipment.Excellent waterproof performance.

Product SuperFlex Ø.047" RF Cable Assemblies
SuperFlex Ø.047" RF Cable Assemblies
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces. This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any application. Available in series: SMP, SMPM and SMA.

Product SuperFlex RF Cable Assemblies
SuperFlex RF Cable Assemblies
Amphenol SV Microwave now offers fixed-length RF cable assemblies using its most flexible Ø.047" cable yet! This super flexible coax cable is capable of extreme bends which allow it to fit in tight spaces and route for any application. Cable assembly configurations are currently available using SMA and/or SMPM connector series at 6” and 12” lengths. Custom variations are available as well.

Product Super-Trex® Ultra-Gard™ Portable Cord
Super-Trex® Ultra-Gard™ Portable Cord
Super-Trex® Ultra-Gard™ Portable Cord is highly flexible and rated for usage in harsh industrial environments with excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals. This SOOW portable cord features tinned, extra-flex stranded copper conductors and live-flex insulation with no-wick reinforced fillers and a 100% fabric serve.

Product Suppression Technology
Suppression Technology
Motor Suppression AC3 400-575V / 4 – 30 KW and Contactor Suppressor DC 24 – 230 V, AC 24 – 400 V

Product Surface Mount PCB Connectors
Surface Mount PCB Connectors
Amphenol CDI Surface Mount PCB Connectors provide reliable RF signal transmission with a compact, low-profile design for direct PCB integration. These connectors offer excellent electrical performance, making them ideal for aerospace, military, space, and industrial applications where board space and high-frequency integrity are critical.

Product Surface Treatment and Cleaning
Surface Treatment and Cleaning
Surface finishing is essential to the performance, durability, and reliability of busbars and metal components. At Connor, we apply in-house and partner-supported treatments to meet strict electrical, mechanical, and cosmetic standards

Product SurLok Plus™
SurLok Plus™
This series, a field installable compression lug utilizing RADSOK® socket contact technology, ruggedized harsh environment, thermoplastic housing, metal lug, press-fit high power connector. With a single pole arrangement ranging from 3.6mm to 14mm and up to 500 amps possible with a standard operating temperature from -40°C to +105°C.

Showing 1901 to 1920 of 2,145 items