Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
Temperature Sensors
Exa Thermometrics leads the way in the design and manufacture of high-quality thermistors for advanced temperature sensing. Starting from ultra-high purity transition metal-oxides, further refined into nanoparticle levels, Exa Thermometrics has pioneered the development of a vast range of material systems, meeting all global RVT curve requirements.
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.
TMR Current Sensor Transducer
TMR current transducers are high-precision sensors that utilize tunnel magnetoresistance (TMR) technology to accurately measure current flow. They offer several advantages over traditional Hall-effect current sensors. Piher's TMR current transducers are the preferred choice for applications demanding high precision, reliability, and safety in current measurement.
Transmission Harness
Our complex cable sets are used in classic and hybrid double-clutch transmissions as well as 8- and 9-speed automatic transmissions. Oil tightness and optimum connection technology under the most extreme conditions are of the highest technical relevance and are achieved through our many years of experience in this product sector.
Transmission Interface and Gearbox Harness China / Asia
Interconnect solution and electrical interface for transmission including automatic gearbox, dual-clutch and semi-automatic transmissions. Hybrid connection with multiple power and signal applications. Oil and water-tight solutions.
UPC
UPC (Universal Power Connector) is a plastic power connector series specially designed to be used in the hybrid electric vehicle market. The 2-pole and 3-pole connectors incorporate patented RADSOK® technology for higher amperage. The compact, plastic shell structure is lightweight with a small footprint, has continuous power up to 400A, and is field installable and repairable.
UPC Connectors
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies is a ruggedized harsh environment, high power, thermoplastic rectangular connector with lever coupling and CPA (Connector Position Assurance) lock. With two or three contacts per connector and up to 450 amps possible with a standard operating temperature from -40°C to +125°C.
UPT Connector Series
This series is based on MIL-DTL-26482 Series 1 with stamped & formed crimp contacts, IP67 rated, thermoplastic bayonet coupling, power and signal connector. With three insert arrangements ranging from 19 to 48 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
USB 3.1 GEN 1 Connector
FCI Basics USB 3.1 Gen 1 SuperSpeed connector delivers 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. Standard form-factor plug and receptacle performs up to 5Gbps and has "Sync-N-Go" technology that minimizes user wait-time. SuperSpeed USB is backward compatible with USB 2.0.