Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

ComboStak® and PowerStak® Board-to-Board Connectors
ComboStak® and PowerStak® are compact, hybrid (signal and power), and power board-to-board connectors. ComboStak® combines existing, BergStak® 0.8mm pitch signal pins with 2.00mm pitch power blades. PowerStak® is the power-only version. Both ComboStak® and PowerStak® provide high signal and current density with a wide range of stack heights.

Composite Mounting Platforms (CPAD)
Composite Pads (CPAD) are economical alternatives for poured in place and pre-cast concrete pads used to mount cabinets, generators, electric vehicle chargers, and other outdoor enclosures. They provide a flat, stable mounting surface and below-grade slack storage. One-piece and modular bay designs are available. Advanced composite material construction is both lightweight and rugged.

Conan® Lite 1.00mm Connector
Conan® Lite 1.00mm connectors come with a robust metal down feature that helps in establishing a reliable connection with the PCB in both parallel and perpendicular board-to-board applications. These connectors also feature an audible "click" sound ensuring mating in place. Conan® Lite vertical headers, receptacles, and right-angle headers are offered in 9-69 positions.

CONEC AT/DT and VSS Superseal Series
Whether tractors, excavators, or construction machines, the segment IVCM (Industrial Vehicles and Construction Machines) places high demands on the connectors used. The CONEC series of overmolded AT, DT, superseal connectors are assembled in-house and overmolded and thus provide optimal protection against external influences in harsh environments. Degree of protection: IP67/IP69K.

CONEC ATM connectors
The ATM connector series is designed as a cable-to-cable connection. It locks securely and without tools via a latch. The series is not only used in agricultural, agricultural and vehicle technology, but also frequently in process automation and control technology. The overmoulded ATM connectors are available as plugs and sockets in the variants connecting cable with open cable end or connecting cable.

CONEC CPC Connector Series
In addition to agricultural and automotive engineering, CPC connectors are frequently used in control cabinets, robotics, injection molding machines, and machine tools. This design is a robust connector which, in contrast to the previous agricultural connectors in the CONEC product range, has a threaded connection with positive detent and is smaller in size than, for example, an ISOBUS connector.

CONEC ISOBUS Series
With increasing demands on efficiency in agriculture, precision farming is becoming more and more important. Precision farming is the targeted management of utilized agricultural land.
To ensure the necessary communication between tractors, equipment, and agricultural management software, the non-proprietary ISOBUS is used.

Connectivity Products - North America
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).

Connectors for Electric Vehicles
Discover our variety of high voltage connectors for electric vehicles. Each has a safety interlock system and is waterproof. Our experience for all kinds of products in High Voltage and High Current applications, is a driver for a sustainable future with more green propulsion systems. We are regularly expanding our HV portfolio to meet market trends or to develop specific solutions for customers.

Coolant Temperature Sensor
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or liquid ducts.

CoolPower® SDM Connectors for EV Charging
CoolPower® Slim Drawer Mini (SDM) Connectors offer a high level of mating configuration flexibility, current density, and a thin profile making it ideal for compact board-to-board power interconnects. The CoolPower® SDM series is available with two or four power lines and boasts up to 318A per linear inch in a footprint of only 5.6mm x 14mm.

CoolPower® Slim Drawer for EV Charging
Amphenol ICC's CoolPower® Slim Drawer Series is configurable to accommodate various combinations of power and signal contacts and a number of mounting and termination options. CoolPower® Slim Drawer can deliver up to 60A per pin and provides an ultra-low end-of-life contact resistance of just 0.4mΩ. Additional features include blind-mating, sequential mating, and true hotplug capabilities.

Copper Busbar
Various build to print busbar including assembly such as diffusion bonding, induction welding, laser welding, Frictional stir welding,overmolding . Various insulation using heatshrinktube, powercoating,overmolding.. Busbar Application includes, connectivity for Power Electronics, Converter, Battery Pack, Batter Managment system, Onboard Charger , Ciruit Breakage and charging unit

Cross-Mate™ 2.00mm Wire-to-Board Connector System
FCI Basics Cross-Mate™ series is a 2.00mm pitch wire-to-board system that offers a compact design and active latching for applications requiring good mating retention. The Terminal-Position-Assurance (TPA) guarantee that the contact is properly mounted into the cable housing eliminating functional problem due to wrong connector assembly.

Current Sensors
The measurement of currents in the power train is essential, e.g. for monitoring and controlling the drive power. We offer current sensors in different versions, with one or more current paths and with or without integrated temperature measurement.

Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on Hall-effect and TMR technology for accurate measurement of currents in automotive battery management and motor control applications.
Piher’s 3-phase precision current sensors improve motor or solenoid control applications and grid monitoring.

Custom Battery Connectors
Amphenol offers customized battery or charger connectors and terminals meeting general industry standards. These connectors are available in various pin configurations and connector sizes to suit a wide range of applications including cordless power tools, battery charging connections for E-bikes, lawnmowers, and robotic vacuum cleaners.

Customized Switches
Car Lock Switches, Potting Switches Assemblies, Overmoulded Switch Assemblies

Data Cable Assemblies China / Asia
Cable and Harness assemblies for vehicle data communication including HSD, Low, and High Speed Ethernet, FAKRA and MiniFAKRA

DC/AC Inverter
Inverter modules provide in-vehicle power from 400W to greater than 2kW to the consumer; enabling "at home" consumer use of laptops, household appliances, or equipment in vehicle.