Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product 0.40mm Pitch FFC/FPC – F21L Series
0.40mm Pitch FFC/FPC – F21L Series
F21L series is a 0.40mm pitch right angle ZIF flex connector with a front flip lock, surface mount termination, dual beam and double contact points. It features 2.60mm height and comes in 4 to 120 contacts. This series features a cable thickness of 0.30mm and provides enhanced durability of 30 mating cycles. The connectors come with a robust design and prevent solder and flux wicking.

Product 0.50mm FFC/FPC Connectors
0.50mm FFC/FPC Connectors
Amphenol's 0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. These connectors are offered with top, bottom, dual beams and dual contact positions with both ZIF (Zero Insertion Force) and Non-ZIF cable terminations. The connector comes with a wide height range of 1.25mm to 5.80mm with 4 to 80 contact positions in VT and RA.

Product 0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
FCI Basic 0.50mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount mounting styles, and offer ZIF (zero insertion force) cable styles with optional cable lock function for extra cable retention.

Product 0.50mm Pitch FFC/FPC Autolock Connectors
0.50mm Pitch FFC/FPC Autolock Connectors
F33M/F332/F323 series is a 0.50mm pitch Non-ZIF flex connector with an Autolock mechanism and surface mount termination. It comes with 6 to 68 contact positions in both right angle and vertical orientations. This series features a cable thickness of 0.33mm and provide the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0.

Product 0.80mm Board-to-Board Connectors - B401/B402 Series
0.80mm Board-to-Board Connectors - B401/B402 Series
HIGH DENSITY VERTICAL BOARD-TO-BOARD CONNECTORS Amphenol's B401/B402 series is 0.80mm pitch board-to-board connectors designed for high-density applications. They support stack heights up to 10mm and 100 positions. These connectors feature surface mount terminations and are available in a comprehensive range to satisfy different customer requirements.

Product 0.80mm Floating Board-to-Board Connectors - B406/B407/B410 Series
0.80mm Floating Board-to-Board Connectors - B406/B407/B410 Series
Amphenol's B406/B407/B410 series is 0.80mm pitch floating board-to-board connectors that support stack height up to 23mm and positions from 30 to 120. Its unique connector design has a floating range of ±0.50mm in the X, Y, and Z directions which makes it resistant to vibration. It also supports speed performance up to 2.5Gb/s to meet high transmission requirements.

Product 1.00mm FFC/FPC Connectors
1.00mm FFC/FPC Connectors
Amphenol's 1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF (Zero Insertion Force) and Non-ZIF cable terminations. The connector series comes with a wide height range of 2.00mm to 5.04mm with 3 to 34 contact positions in both vertical and right angle

Product 1.00mm FFC/FPC Connectors - SFW/HFW Series
1.00mm FFC/FPC Connectors - SFW/HFW Series
FCI Basic 1.00mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with SMT and Through Hole mounting (TMT) styles, and offer ZIF (zero insertion force) and LIF (low insertion force) cable styles with optional cable lock function for extra cable retention.

Product 100% Truly Backward Compatible: MPronto-12 M12 Push-Pull Connector
100% Truly Backward Compatible: MPronto-12 M12 Push-Pull Connector
Amphenol LTW MPronto-12 Push-Pull Connectors are the world's first truly backward compatible to all M12*1.0 threaded sockets of any manufacturer. Support all M12 codes, the number of contacts is up to 17 pins. Meets IP69K, saves more than 80% of installation time【Video: https://www.youtube.com/watch?v=OCGOYVrbl0k】

Product 12G SDI RF Connectors
12G SDI RF Connectors
Amphenol RF's line of 12G BNC, HD-BNC, and MCX products are optimized for 4K Ultra HD Broadcast, providing fully intact signal transmission on a single channel.

Product 12V Power Outlets
12V Power Outlets
The traditional 12V outlet socket provides a simple easy-to-use consumer interface port to power in the vehicle for numerous consumer products, such as phone chargers.

Product 2.00mm FFC/FPC connectors with Autolock Mechanism
2.00mm FFC/FPC connectors with Autolock Mechanism
Non-ZIF flex connector with an autolock mechanism and surface mount termination. F73W is a vertical connector with height of 6.25mm while F73V is right angle connector with height of 3.00mm. These connectors are offered in 5 to 16 contacts. This series features a cable thickness of 0.40mm and provides a durability of 20 mating cycles.

Product 44 Series™ Circular
44 Series™ Circular
Available in 1, 2, 3, 4, 5 and 6 position 44 Series™ Thermoplastic Rubber Circular Connectors meet the demand for reliable and versatile connectivity solutions that exhibit outstanding durability, resisting a range of environmental factors including water, fuel, lubricants, ozone, and road salt, and is vibration-resistant and field-proven for indoor/outdoor, rugged applications.

Product 48V Power Products
48V Power Products
Modules that support 48V electrical topology in vehicles, such as power switches and boost converters.

Product 4G+GNSS Integrated Combo Antenna
4G+GNSS Integrated Combo Antenna
4G + GNSS (GPS/BD/GLONASS/Galileo) multifunctional integration, which realizes the network to include navigation function at the same time.

Product 5G Cellular Antennas
5G Cellular Antennas
Functionally, it has achieved high-speed connection between vehicles and networks, enriching the entertainment system module. For different installation locations, IP67 protection level can be achieved.

Product 5kV to 35kV Medium Voltage Assemblies
5kV to 35kV Medium Voltage Assemblies
Medium Voltage Assemblies feature a highly flexible, single conductor, shielded medium voltage cable designed to ICEA standards. An extra heavy-duty TSE jacket provides excellent protection against tearing, abrasion, oil, impact, and most industrial chemicals. Available in voltages from 5kV to 35kV with many connectorization offerings. Ideal for applications where flexibility is required.

Product ACA-B Series
ACA-B Series
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps possible in a ruggedized harsh environment, metal, reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C.

Product AGE Power Connectors
AGE Power Connectors
AGE96929 its single pole high Ampere low voltage reverse bayonet connector meets the requirements of VG96929 standard. Shell design & mating dimensions based on VG95234 standard. Insulator split type with two-piece construction retained with constant spring force which allows exchanging crimp contacts multiple times.

Product Aggregate Interfaces
Aggregate Interfaces
Electrically powered auxiliary units are increasing rapidly in electrically powered vehicles. While the waste heat from the engine can be used to heat the interior of the combustion engine or the air conditioning compressor can be driven mechanically, the electric vehicle requires electrical auxiliary units.

Showing 1 to 20 of 397 items