Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
![Product PRO-TRI 174/380-520/760-960 - Triplexer](https://staph.blob.core.windows.net/images-products/pro-tri-174-380-520-760-960-triplexer-6840.png)
PRO-TRI 174/380-520/760-960 - Triplexer
The PRO-TRI 174/380-520/760-960 is a Triplex Filter (Multiplexer) used for combining /splitting 3 LMR/PMR radios, a VHF, a UHF, and an LTE to/from just one antenna. It comes in 2 versions both with SMA connectors, one for low/medium power up to 30 W per radio and one for high power radios up to 150 W per channel.
![Product PS2P-LIN Touchless Linear Position Sensor](https://staph.blob.core.windows.net/images-products/ps2p-lin-touchless-linear-position-sensor-9831.png)
PS2P-LIN Touchless Linear Position Sensor
Unmatched precision & stability: 1 magnet, no gears, lifetime accuracy. PS2P-LIN sensor defies harsh conditions. Easy assembly saves costs. Flexible magnet placement empowers engineers. Piher Sensing Systems' best: Hall Effect sensing, reinvented.
![Product PST-360 Through-Shaft Rotary Position Sensor](https://staph.blob.core.windows.net/images-products/pst-360-through-shaft-rotary-position-sensor-1738.png)
PST-360 Through-Shaft Rotary Position Sensor
This sensor offers precise position tracking through the shaft without any gears, thanks to its unique non-contact design. It seamlessly integrates with your application, adapting to misalignments and wear. Fully configurable rotation range, signal outputs, and power options. Multi-turn versions available.
![Product PV® Wire-to-Board Connector System](https://staph.blob.core.windows.net/images-products/PVR-Wire-to-Board-Connector-System-2245.png)
PV® Wire-to-Board Connector System
VERSATILE DESIGN FOR DEMANDING APPLICATIONS
FCI Basics PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, wire-to-wire applications where high density, outstanding electrical and mechanical performances are required.
![Product PwrBlade+® Cable Connectors for EV Charging](https://staph.blob.core.windows.net/images-products/PwrBladePlusR-Cable-Connectors-for-EV-Charging-3718.png)
PwrBlade+® Cable Connectors for EV Charging
PwrBlade+® cable connectors offer flexibility to meet a wide variety of customer needs. The connectors come in both Cable-To-Cable and Cable-To-Board solutions. The available wire range is 10AWG-6AWG for high power, 16AWG-12AWG for low power, and 26AWG-22AWG for signal allowing users to select the appropriate connector to meet their application needs.
![Product PwrBlade+® Connector for EV Charging](https://staph.blob.core.windows.net/images-products/PwrBladePlusR-Connector-for-EV-Charging-4552.png)
PwrBlade+® Connector for EV Charging
The PwrBlade+® connector is a next-generation AC/DC power distribution connector system for demanding applications requiring higher linear current density and low power loss. It is capable of 192A/linear inch with eight adjacent high power contacts energized simultaneously and 0.7m power contact resistance after environmental exposure.
![Product PwrBlade® ULTRA Connector System for EV Charging](https://staph.blob.core.windows.net/images-products/PwrBladeR-ULTRA-Connector-System-for-EV-Charging-6146.png)
PwrBlade® ULTRA Connector System for EV Charging
The PwrBlade® ULTRA connector is the newest addition to the PwrBlade® product line. This new design offers an overall height reduction of 24% to reduce airflow impedance in high-density power supplies. Three contact choices are available; High Power, Low Power, and Signal.
![Product Quickie® IDC Cable-to-Board Connector System](https://staph.blob.core.windows.net/images-products/QuickieR-IDC-Cable-to-Board-Connector-System-7534.png)
Quickie® IDC Cable-to-Board Connector System
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable and cost-saving connectors come with specialized features in polarization, plating, and structure. Headers are low profile and come in shrouded versions with or without eject latches. Receptacles have strain relief covers for precise alignment.
![Product RADSOK R8S](https://staph.blob.core.windows.net/images-products/radsok-r8s-3694.png)
RADSOK R8S
HV/HP contact with a new design. Asymmetric socket contact for Automotive and Industrial applications. Several connection possibilities and sizes are available. Produced by a precision and price optimized stamping and bending process.
![Product Rain Light Sensor](https://staph.blob.core.windows.net/images-products/rain-light-sensor-5979.png)
Rain Light Sensor
The rain and light sensor provides configurable wiper control inputs for Heavy Truck applications in addition to supporting auto-headlight control.
![Product Rear Lamp Harness](https://staph.blob.core.windows.net/images-products/rear-lamp-harness-Thumbnail.png)
Rear Lamp Harness
Applications in Rear lamps, such as Trunk, Stop, liftgate, turn lights
![Product Remote Laptop Controllers](https://staph.blob.core.windows.net/images-products/remote-laptop-controllers-9180.png)
Remote Laptop Controllers
Tecvox has developed a Remote Laptop Controller for police, emergency, and fleet vehicle applications. Our understanding of demanding data management architectures provides our customers with innovative and cost-effective solutions.
![Product Removable Data Storage Devices](https://staph.blob.core.windows.net/images-products/removable-data-storage-devices-Thumbnail.png)
Removable Data Storage Devices
Tecvox provides removable data storage options for vehicle performance data recording and 360-degree camera systems. Up to 2 Terabyte SD card capability for recording hours to days of vehicular data.
![Product Resistive Position Sensor](https://staph.blob.core.windows.net/images-products/resistive-position-sensor-8452.png)
Resistive Position Sensor
Potentiometric Angular position to analog voltage converter with endless rotation, 340° wide electrical angle, SMD/through-hole mount, extended working temperature range, and a variety of customization options. Ideal for appliance, automotive, and sensor applications. Fully customiseable.
![Product RF Jumper and Socket](https://staph.blob.core.windows.net/images-products/RF-Jumper-and-Socket-8100.png)
RF Jumper and Socket
Amphenol’s RF Jumper and Socket covers 1st through 5th generations. The 4th generation RF jumper cable is compatible with lpex spec using a soldering connection instead of crimping between RF connector and the jumper cable creating a more secure joint for better high-frequency performance. The 5th generation version is Hirose compatible and has a 1.0 mm mating height with 0.81 mm diameter cable.
![Product Rod Antennas](https://staph.blob.core.windows.net/images-products/rod-antennas-3736.png)
Rod Antennas
The AM/FM function is cost-effective and provides good reception. It can be customized as an active or passive antenna based on requirements.
![Product Rotaconnect® Rotatable Board-to-Board Connector](https://staph.blob.core.windows.net/images-products/RotaconnectR-Rotatable-Board-to-Board-Connector-1610.png)
Rotaconnect® Rotatable Board-to-Board Connector
Amphenol ICC extends the RotaConnect® Board-to-Board range with a pegged version. This eliminates the hold-down, hence aids simple placement and saves the space between connectors on the PCB. The RotaConnect® BTB range is a unique rotatable Board-to-Board SMT connector that can be used to support perpendicular, coplanar, and angled connections, in multiple mating and un-mating directions.
![Product RotaConnect® Wire-To-Board Connector](https://staph.blob.core.windows.net/images-products/RotaConnectR-Wire-To-Board-Connector-9064.png)
RotaConnect® Wire-To-Board Connector
FCI Basics extends the RotaConnect® range with a WTB solution. The WTB connector mates horizontally with RotaConnect® Board-to-Board (BTB) solution. RotaConnect® WTB is a 3.00mm pitch connector with a dual-beam spring contact design, delivering high-performance and reliability. The connector also features a passive latch for housing retention which protects pins and prevents mismatching.
![Product Rugged USB 3.0](https://staph.blob.core.windows.net/images-products/Rugged-USB-3-0-7152.png)
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
![Product Rugged USB Type C](https://staph.blob.core.windows.net/images-products/Rugged-USB-Type-C-3477.png)
Rugged USB Type C
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB Type C plugs.