Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
![Product Switchgears](https://staph.blob.core.windows.net/images-products/Switchgears-2684.png)
Switchgears
Switchgears (high voltage and low voltage) including fuses, circuit breakers, contactors, relays, and ECUs connected by wire harnesses. The following types of cables are used in the production of switchboards - H&S Radox or Nexans.
![Product Telematics Control Unit TCU](https://staph.blob.core.windows.net/images-products/telematics-control-unit-tcu-4094.png)
Telematics Control Unit TCU
Tecvox experience in vehicular electronics integrations allows us to support the highly complex TCU market with innovative electronic and mechanical designs to meet the complicated and expanding requirements of Telematic architectures.
![Product Temperature Sensors](https://staph.blob.core.windows.net/images-products/Temperature-Sensors-2137.png)
Temperature Sensors
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.
![Product Temperature Sensors](https://staph.blob.core.windows.net/images-products/Temperature-Sensors-9319.png)
Temperature Sensors
Exa Thermometrics leads the way in the design and manufacture of high-quality thermistors for advanced temperature sensing. Starting from ultra-high purity transition metal-oxides, further refined into nanoparticle levels, Exa Thermometrics has pioneered the development of a vast range of material systems, meeting all global RVT curve requirements.
![Product Temperature Sensors](https://staph.blob.core.windows.net/images-products/temperature-sensors-Thumbnail.png)
Temperature Sensors
Temperature sensors are used for a vehicle's outside air temperature or interior HVAC duct temperature sensing. The sensors provide accurate and fast response temperature data to improve vehicle passenger comfort.
![Product Temperature Sensors](https://staph.blob.core.windows.net/images-products/temperature-sensors-7442.png)
Temperature Sensors
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or sensors (see e.g. current sensors).
![Product Termination Tools for RF Connectors](https://staph.blob.core.windows.net/images-products/termination-tools-for-rf-connectors-1235.png)
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
![Product Tilt Sensor / Inclinometer](https://staph.blob.core.windows.net/images-products/tilt-sensor-inclinometer-7341.png)
Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.
![Product TMR Current Sensor Transducer](https://staph.blob.core.windows.net/images-products/tmr-current-sensor-transducer-8152.png)
TMR Current Sensor Transducer
TMR current transducers are high-precision sensors that utilize tunnel magnetoresistance (TMR) technology to accurately measure current flow. They offer several advantages over traditional Hall-effect current sensors. Piher's TMR current transducers are the preferred choice for applications demanding high precision, reliability, and safety in current measurement.
![Product Transmission Harness](https://staph.blob.core.windows.net/images-products/transmission-harness-8327.png)
Transmission Harness
Our complex cable sets are used in classic and hybrid double-clutch transmissions as well as 8- and 9-speed automatic transmissions. Oil tightness and optimum connection technology under the most extreme conditions are of the highest technical relevance and are achieved through our many years of experience in this product sector.
![Product Transmission Interface and Gearbox Harness China / Asia](https://staph.blob.core.windows.net/images-products/transmission-interface-and-gearbox-harness-china-asia-Thumbnail.png)
Transmission Interface and Gearbox Harness China / Asia
Interconnect solution and electrical interface for transmission including automatic gearbox, dual-clutch and semi-automatic transmissions. Hybrid connection with multiple power and signal applications. Oil and water-tight solutions.
![Product UPC](https://staph.blob.core.windows.net/images-products/UPC-6610.png)
UPC
UPC (Universal Power Connector) is a plastic power connector series specially designed to be used in the hybrid electric vehicle market. The 2-pole and 3-pole connectors incorporate patented RADSOK® technology for higher amperage. The compact, plastic shell structure is lightweight with a small footprint, has continuous power up to 400A, and is field installable and repairable.
![Product UPC Connectors](https://staph.blob.core.windows.net/images-products/upc-connectors-2994.png)
UPC Connectors
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies is a ruggedized harsh environment, high power, thermoplastic rectangular connector with lever coupling and CPA (Connector Position Assurance) lock. With two or three contacts per connector and up to 450 amps possible with a standard operating temperature from -40°C to +125°C.
![Product UPT Connector Series](https://staph.blob.core.windows.net/images-products/upt-connector-series-4569.png)
UPT Connector Series
This series is based on MIL-DTL-26482 Series 1 with stamped & formed crimp contacts, IP67 rated, thermoplastic bayonet coupling, power and signal connector. With three insert arrangements ranging from 19 to 48 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
![Product USB 3.1 GEN 1 Connector](https://staph.blob.core.windows.net/images-products/USB-3-1-GEN-1-Connector-1226.png)
USB 3.1 GEN 1 Connector
FCI Basics USB 3.1 Gen 1 SuperSpeed connector delivers 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. Standard form-factor plug and receptacle performs up to 5Gbps and has "Sync-N-Go" technology that minimizes user wait-time. SuperSpeed USB is backward compatible with USB 2.0.
![Product USB 3.1 GEN 2 Connector](https://staph.blob.core.windows.net/images-products/USB-3-1-GEN-2-Connector-3554.png)
USB 3.1 GEN 2 Connector
FCI Basics USB 3.1 Gen 2 Type C connector delivers 2x the data transfer rate of SuperSpeed USB, as well as offers highly improved power efficiency. The next-generation form factor provides a multifunction single cable solution for data, power, audio, and video. Standard form-factor plug and receptacle performs up to 10Gb/s and power delivery up to 100W.
![Product USB 4 Gen 3 Type C](https://staph.blob.core.windows.net/images-products/USB-4-Gen-3-Type-C-4824.png)
USB 4 Gen 3 Type C
USB 4 connectors compatible with Thunderbolt 4 interface combines power charging, tunneling USB, PCIe® data transfer, and DP video and audio capability in a single Type C connector. With a power rating of up to 100W, these connectors have a high-speed data transmission rate of up to 40Gb/s.
![Product USB Charger](https://staph.blob.core.windows.net/images-products/usb-charger-5270.png)
USB Charger
Tecvox is transitioning the global transportation industry from USB Type A to USB Type C chargers with multiple mechanical design options, port illumination, dynamic thermal control, and programmable features as required. We provide the best USB charging experience for end-user satisfaction.
![Product USB Charger](https://staph.blob.core.windows.net/images-products/usb-charger-5640.png)
USB Charger
The USB Charger provides a wide range of interfaces from Type A to Type C with multiple power outputs, including Power Delivery offering up to 100W of power. Utilizing a core electronic design, USB chargers can be configured to fit into a variety of packages - including rear seat or dashcam chargers.
![Product USB Power Delivery](https://staph.blob.core.windows.net/images-products/usb-power-delivery-1176.png)
USB Power Delivery
Tecvox can provide USB Type C Power Delivery configurations up to a full 100 Watts per port in extremely compact and efficient mechanical configurations. Dedicated and shared PD across ports offer a wide range of wattage and charging profiles.