Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product Customized Switches
Customized Switches
Car Lock Switches, Potting Switches Assemblies, Overmoulded Switch Assemblies

Product Data Cable Assemblies China / Asia
Data Cable Assemblies China / Asia
Cable and Harness assemblies for vehicle data communication including HSD, Low, and High Speed Ethernet, FAKRA and MiniFAKRA

Product DC/AC Inverter
DC/AC Inverter
Inverter modules provide in-vehicle power from 400W to greater than 2kW to the consumer; enabling "at home" consumer use of laptops, household appliances, or equipment in vehicle.

Product DC/DC Converter
DC/DC Converter
Modules to provide power management and voltage conversion for 12V, 24V, and 48V vehicle architectures

Product DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields

Product Design Assistance And ESI
Design Assistance And ESI
At Connor, we support our customers early in the development cycle through a structured Design for Excellence (DFX) approach—covering manufacturability, assembly, cost, quality, and performance

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.

Product DIN IDC Cable Connectors and Cable Assemblies
DIN IDC Cable Connectors and Cable Assemblies
FCI Basics DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21 and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system. This robust and standardized solution is widely used in Industrial and Instrumentation markets.

Product Distributed Power & Control / Factory Automation Cables
Distributed Power & Control / Factory Automation Cables
Amphenol Sine Systems Distributed Power & Control / Factory Automation plug & play products were developed in response to the need for a robust, streamlined and scalable product for use in material handling systems, such as conveyors, sorting, automated storage and retrieval, packaging, overhead transport, palletizing, etc.

Showing 111 to 120 of 437 items