Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product Rugged USB 3.0
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.

Product Rugged USB Type C
Rugged USB Type C
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.

Product Safety Harness
Safety Harness
Cable Assembly including designed mechatronic parts for clockspring activation with a compact design.

Product Safety Harness Europe & North America
Safety Harness Europe & North America
Safety Harnesses are available in various combinations and can be customized to customer specifications and needs.

Product Scorpion Modular
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.

Product SD Express
SD Express
SD Express offers the fastest data transfer rates up to 985MB/s adhering to PCIe® Gen 3 x1 lane interface and NVMe application protocol. Meeting SD 7.0 specifications, these connectors come with a pin detection function, which offers enhanced protection and establishes a better read function when the memory card is inserted.

Product Sealed Connectors
Sealed Connectors
Competitive Cost Sealed Connectors to Automotive Sensors and Switches

Product Shark-fin Antennas
Shark-fin Antennas
Diverse appearance, beautiful shape, can be painted with the color of the whole vehicle. The function can integrate AM/FM/DAB + dual GNSS (GPS/BD/GLONASS/Galileo) + dual 4g, and the function combination can be freely selected according to the demand.

Product SIM Card Connectors
SIM Card Connectors
FCI Basics SIM Card connectors are 6- to 8-pin connectors primarily used as SIM card readers in smartphones and other mobile devices. These are designed for full SIM, mini SIM, and micro SIM "Plug-in" applications with hinges and covers for secure card retention. The SMT connectors are space-saving and low-profile.

Product Single Pair Ethernet
Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】

Showing 371 to 380 of 437 items