Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

TCOM-195-FR
TCOM®-195-FR is a flexible, low-loss coaxial cable designed for durability and high shielding performance. Matching the attenuation of LMR®, it offers low PIM and rugged multi-layer shielding. Ideal for environments requiring movement after installation. The TCOM-195-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket.

TCOM-240-FR
TCOM-240-FR is a flexible, low-loss coaxial cable with the same attenuation as LMR, engineered for durability and low PIM performance. Its multi-layer shielding ensures reliable operation in demanding environments with frequent handling. The TCOM-240-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.

TCOM-400-FR
TCOM-400-FR is a flexible, low-loss coaxial cable offering the same attenuation as LMR with enhanced shielding and rugged construction. Ideal for low PIM applications involving movement after installation and harsh environments. The TCOM-400-FR variant adds fire resistance with a non-halogen, CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.

TCOM-600-FR
TCOM-600-FR is a rugged, low-loss coaxial cable offering the same attenuation as LMR with superior shielding and flexibility. Designed for low PIM applications involving movement after installation, it performs reliably in harsh environments. The TCOM-600-FR variant includes a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for enhanced safety and compliance.

Telematics Control Unit TCU
Tecvox experience in vehicular electronics integrations allows us to support the highly complex TCU market with innovative electronic and mechanical designs to meet the complicated and expanding requirements of Telematic architectures.

Temperature Sensors
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.

Temperature Sensors
Exa Thermometrics leads the way in the design and manufacture of high-quality thermistors for advanced temperature sensing. Starting from ultra-high purity transition metal-oxides, further refined into nanoparticle levels, Exa Thermometrics has pioneered the development of a vast range of material systems, meeting all global RVT curve requirements.

Temperature Sensors
Temperature sensors are used for a vehicle's outside air temperature or interior HVAC duct temperature sensing. The sensors provide accurate and fast response temperature data to improve vehicle passenger comfort.

Temperature Sensors
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or sensors (see e.g. current sensors).

Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.

Thick Busbar
Custom made 10mm thick busbar made from WaterJet and fabrication processes for high voltage connectivity

Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.

TMR Current Sensor Transducer
TMR current transducers are high-precision sensors that utilize tunnel magnetoresistance (TMR) technology to accurately measure current flow. They offer several advantages over traditional Hall-effect current sensors. Piher's TMR current transducers are the preferred choice for applications demanding high precision, reliability, and safety in current measurement.

Torque and Angle (TAS) Sensors
Piher’s TAS Sensor offers precise, non-contact torque and angle measurement for diverse industrial and automotive applications. Its compact Hall Effect design provides reliable, maintenance-free performance with built-in redundancy and robust magnetic immunity, ensuring accuracy and safety in demanding operational environments.

Transmission Harness
Our complex cable sets are used in classic and hybrid double-clutch transmissions as well as 8- and 9-speed automatic transmissions. Oil tightness and optimum connection technology under the most extreme conditions are of the highest technical relevance and are achieved through our many years of experience in this product sector.

Transmission Interface and Gearbox Harness China / Asia
Interconnect solution and electrical interface for transmission including automatic gearbox, dual-clutch and semi-automatic transmissions. Hybrid connection with multiple power and signal applications. Oil and water-tight solutions.

UPC
UPC (Universal Power Connector) is a plastic power connector series specially designed to be used in the hybrid electric vehicle market. The 2-pole and 3-pole connectors incorporate patented RADSOK® technology for higher amperage. The compact, plastic shell structure is lightweight with a small footprint, has continuous power up to 400A, and is field installable and repairable.

UPC Connectors
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies is a ruggedized harsh environment, high power, thermoplastic rectangular connector with lever coupling and CPA (Connector Position Assurance) lock. With two or three contacts per connector and up to 450 amps possible with a standard operating temperature from -40°C to +125°C.

UPT Connector Series
This series is based on MIL-DTL-26482 Series 1 with stamped & formed crimp contacts, IP67 rated, thermoplastic bayonet coupling, power and signal connector. With three insert arrangements ranging from 19 to 48 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

USB 3.1 GEN 1 Connector
FCI Basics USB 3.1 Gen 1 SuperSpeed connector delivers 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. Standard form-factor plug and receptacle performs up to 5Gbps and has "Sync-N-Go" technology that minimizes user wait-time. SuperSpeed USB is backward compatible with USB 2.0.