Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product Remote Laptop Controllers
Remote Laptop Controllers
Tecvox has developed a Remote Laptop Controller for police, emergency, and fleet vehicle applications. Our understanding of demanding data management architectures provides our customers with innovative and cost-effective solutions.

Product Removable Data Storage Devices
Removable Data Storage Devices
Tecvox provides removable data storage options for vehicle performance data recording and 360-degree camera systems. Up to 2 Terabyte SD card capability for recording hours to days of vehicular data.

Product Resistive Position Sensor
Resistive Position Sensor
Potentiometric Angular position to analog voltage converter with endless rotation, 340° wide electrical angle, SMD/through-hole mount, extended working temperature range, and a variety of customization options. Ideal for appliance, automotive, and sensor applications. Fully customiseable.

Product RF Jumper and Socket
RF Jumper and Socket
Amphenol’s RF Jumper and Socket covers 1st through 5th generations. The 4th generation RF jumper cable is compatible with lpex spec using a soldering connection instead of crimping between RF connector and the jumper cable creating a more secure joint for better high-frequency performance. The 5th generation version is Hirose compatible and has a 1.0 mm mating height with 0.81 mm diameter cable.

Product RJ45 IP6X Rectangular Push-Pull Connectors and Cables, NDH Series
RJ45 IP6X Rectangular Push-Pull Connectors and Cables, NDH Series
The RJ45 IP6X Rectangular Push-Pull connector and cable solution provides Cat5E Ethernet connectivity using the IEC 60603-7 mating interface, and full sealing to IP65, IP66 and IP67 specifications. Intended for use in industrial Ethernet applications requiring additional environmental protection, it is suitable for any indoor and outdoor rugged/harsh environments.

Product RJ45 Waterproof Connector - High Speed Modular Connector
RJ45 Waterproof Connector - High Speed Modular Connector
Amphenol LTW's RJ45 series connectors meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating, our RJ45 connectors are suitable for industrial Ethernet applications【Video: https://www.youtube.com/watch?v=p8pMSaeDNmE】【 Quick Guide: https://amphenolltw.com/down.php?supp_download=106】

Product Rod Antennas
Rod Antennas
The AM/FM function is cost-effective and provides good reception. It can be customized as an active or passive antenna based on requirements.

Product Rotaconnect® Rotatable Board-to-Board Connector
Rotaconnect® Rotatable Board-to-Board Connector
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.

Product RotaSense™ 2 Position Temperature Sensor Connector
RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.

Product Rugged USB 2.0
Rugged USB 2.0
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.

Product Rugged USB 3.0
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.

Product Rugged USB Type C
Rugged USB Type C
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.

Product Safety Harness
Safety Harness
Cable Assembly including designed mechatronic parts for clockspring activation with a compact design.

Product Safety Harness Europe & North America
Safety Harness Europe & North America
Safety Harnesses are available in various combinations and can be customized to customer specifications and needs.

Product Scorpion Modular
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.

Product SD Express
SD Express
SD Express offers the fastest data transfer rates up to 985MB/s adhering to PCIe® Gen 3 x1 lane interface and NVMe application protocol. Meeting SD 7.0 specifications, these connectors come with a pin detection function, which offers enhanced protection and establishes a better read function when the memory card is inserted.

Product Sealed Connectors
Sealed Connectors
Competitive Cost Sealed Connectors to Automotive Sensors and Switches

Product Shark-fin Antennas
Shark-fin Antennas
Diverse appearance, beautiful shape, can be painted with the color of the whole vehicle. The function can integrate AM/FM/DAB + dual GNSS (GPS/BD/GLONASS/Galileo) + dual 4g, and the function combination can be freely selected according to the demand.

Product SIM Card Connectors
SIM Card Connectors
FCI Basics SIM Card connectors are 6- to 8-pin connectors primarily used as SIM card readers in smartphones and other mobile devices. These are designed for full SIM, mini SIM, and micro SIM "Plug-in" applications with hinges and covers for secure card retention. The SMT connectors are space-saving and low-profile.

Product Single Pair Ethernet
Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】

Showing 361 to 380 of 438 items