Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
GG
The GG is a unique connector series for two reasons. First, it boasts the ability to carry the most power in a single package. Second, it is a modular connector with a fixed envelope. GG connector is an extreme power connector capable of up to 200 amps per contact.
Griplet® Miniature IDC Connector
RELIABLE CONNECTION AND EASE OF INSTALLATION FOR WIRE-TO-BOARD TERMINATIONS
FCI Basics Griplet® Miniature IDC Connector offers a robust solution for miniature IDC wire-to-board connections. Its low profile and compact design make Griplet® an ideal connector where space is tight and ease of installation is important.
Grommets
The variety of Cemm Thome´s grommets (Pass-Through Grommets / Overmolding Grommets) allows cables to work optimally on the different configurations of seal plane diameter, cross-section cables.
Grommets China / Asia
Docharm's grommets (Pass-Through Grommets / Overmolding Grommets) allows cables to work optimally on the different configuration of seal plane diameter, cross-section cables.
GROUNDSOK
HP connector for applications <60V. The connectors in the GROUNDSOK family are exclusively ground connections. These are available in sealed and unsealed versions.
Hall-Effect Gear Tooth Speed and Direction Sensor
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.
HCSO-1W Open Loop Current Sensor
The HCSO-1W sensor simplifies current measurement (AC/DC) for batteries, chargers & motors. It clamps directly on cables, reducing installation steps & errors. Based on Hall effect tech, it offers accurate readings & various current ranges. Easy to install & calibrate, making it cost-effective for manufacturers.
HCSP-1BS Open Loop Current Transducer
Open-loop current transducer:
Hall effect-based, busbar mounted.
Simple or dual analog output, Accurately measures currents from ±200 A to ±1.500 A.
Non-intrusive with galvanic separation,
Operates reliably in temperatures from -40°C to +125°C.
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.
Headlamp Harness
Interconnect solutions for headlamp, DRLs, FOG, with the integration of cable ducts, cable shielded, twist wires, and >100 circuits
HEAVYSOK
HV/HP connector for applications >60V and aluminium housing. All connectors are sealed and equipped with EMC shielding. The aluminum housing ensures a robust structure in the vehicle, it can withstand higher temperatures and can dissipate high currents. The HEAVYSOK connectors are available with various codings.
High Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.
High Voltage Power Outlets
High voltage power outlets offer "your home" in a vehicle. These power ports offer 110V or 230V power for consumer electronics and appliances for both interior and exterior cabin use.
Humidity Sensor
The humidity sensor measures windscreen, ambient temperature, and humidity to calculate dew point and predict fogging condition on the windscreen to support HVAC systems.
HVCO COMBO
HVCO COMBO connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.
HVCO IEC
HVCO IEC connectors are all compliant with IEC 62196-2, IEC 61851-1 standards.
HVCO SAE COMBO
HVCO COMBO connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.
HV/EV Connectors and Components China / Asia
Complete interconnect solutions for all High Voltage Devices for Electric and Hybrid Electric drivetrain and electric power connections inside of HV applications including Charge Inlets, OBC, EV Battery, Inverters, e-motors, and AUX devices.
HV Harness Assemblies
Various build-to-print cable assembly including different process assembly such as potting, overmolding, electrical welding
HVSL1000
HVSL1000 offers a rated current of 250A Max and a rated voltage up to 1000V. It is perfectly suitable for EV applications such as power solutions. External HVIL: 1 position / Internal HVIL: 2 to 3 positions. / EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS / IP68 (mated), IP6K9K / Touch-proof /
Multiple coding positions / 25 to 70mm2 shielded wire.