Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product CoolPower® SDM Connectors
CoolPower® SDM Connectors
CoolPower® Slim Drawer Mini (SDM) Connectors offer a high level of mating configuration flexibility, current density, and a thin profile making it ideal for compact board-to-board power interconnects. The CoolPower® SDM series is available with two or four power lines and boasts up to 318A per linear inch in a footprint of only 5.6mm x 14mm.

Product CoolPower® Slim Drawer
CoolPower® Slim Drawer
Amphenol's CoolPower® Slim Drawer Series is configurable to accommodate various combinations of power and signal contacts and a number of mounting and termination options. CoolPower® Slim Drawer can deliver up to 60A per pin and provides an ultra-low end-of-life contact resistance of just 0.4mΩ. Additional features include blind-mating, sequential mating, and true hotplug capabilities.

Product Copper Busbar
Copper Busbar
Custom, High-Engineered Solutions for EV and ESS Busbars; Solid & Flexible Busbars, Cooper & Aluminium jointed busbar by different welding method, such as Diffusion bonding, Induction welding, Laser welding, Insulation using powercoating. Busbar Application includes, connectivity for Power Electronics, Converter, Battery Pack, Battery Managment system, Onboard Charger, Ciruit Breakage and charging unit

Product Cross-Mate™ 2.00mm Wire-to-Board Connector System
Cross-Mate™ 2.00mm Wire-to-Board Connector System
FCI Basics Cross-Mate™ series is a wire-to-board system that offers compact design and active latching for applications requiring good mating retention.The particular cross section of the mating area guarantees a reliable 4 point contact interface with an improved current rating from 2A to 4A per contact. Terminal-Position-Assurance (TPA) guarantee that the contact is properly mounted into the cable housing

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Current Sensors
Current Sensors
The measurement of currents in the power train is essential, e.g. for monitoring and controlling the drive power. We offer current sensors in different versions, with one or more current paths and with or without integrated temperature measurement.

Product Current Sensors
Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on Hall-effect and TMR technology for accurate measurement of currents in automotive battery management and motor control applications. Piher’s 3-phase precision current sensors improve motor or solenoid control applications and grid monitoring.

Product Customized Switches
Customized Switches
Car Lock Switches, Potting Switches Assemblies, Overmoulded Switch Assemblies

Product Data Cable Assemblies China / Asia
Data Cable Assemblies China / Asia
Cable and Harness assemblies for vehicle data communication including HSD, Low, and High Speed Ethernet, FAKRA and MiniFAKRA

Product DC/AC Inverter
DC/AC Inverter
Inverter modules provide in-vehicle power from 400W to greater than 2kW to the consumer; enabling "at home" consumer use of laptops, household appliances, or equipment in vehicle.

Product DC/DC Converter
DC/DC Converter
Modules to provide power management and voltage conversion for 12V, 24V, and 48V vehicle architectures

Product Deep Draw Stamped Cover for BMS
Deep Draw Stamped Cover for BMS
Stamped Deep Draw cover for onboard charging , battery pack enclousre, engery storage battery module

Product DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.

Product DIN IDC Cable Connectors and Cable Assemblies
DIN IDC Cable Connectors and Cable Assemblies
FCI Basics DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21 and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system. This robust and standardized solution is widely used in Industrial and Instrumentation markets.

Product Distributed Power & Control / Factory Automation Cables
Distributed Power & Control / Factory Automation Cables
Amphenol Sine Systems Distributed Power & Control / Factory Automation plug & play products were developed in response to the need for a robust, streamlined and scalable product for use in material handling systems, such as conveyors, sorting, automated storage and retrieval, packaging, overhead transport, palletizing, etc.

Product DLP® Sockets
DLP® Sockets
Amphenol's sockets for DLP® products are interconnect solutions for the Texas Instruments DLP® chips suitable for ultra-mobile and portable applications. TI's DLP technology leads the industry in display and advanced light control solutions.

Product Dragonfly
Dragonfly
Dragonfly connectors are designed with a versatile combination of power and signal solutions in a compact design. Dragonfly series also offers PCB mount, panel mount and cable connections in a small form factor design utilizing high-reliability, high-retention and high cycle life precision machined contacts.

Product Driver Assistance Components
Driver Assistance Components
RF Connectors for transmitting LVDS and Multi-Gig-Ethernet. We offer cable assembly and customized solutions needed to transfer data within a vehicle. These are used to connect cameras, antennas as well as Radar/Lidar systems and enable scanning of the area for semi-autonomous and autonomous driving. Most approved connector families ready for production with full part-level traceability and quality

Showing 101 to 120 of 433 items