Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
RJ45 Waterproof Connector - High Speed Modular Connector
Amphenol LTW's RJ45 series connectors meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating, our RJ45 connectors are suitable for industrial Ethernet applications【Video: https://www.youtube.com/watch?v=p8pMSaeDNmE】【
Quick Guide: https://amphenolltw.com/down.php?supp_download=106】
Rugged Magnetic Angle Position Sensor
The Piher HRPS-M50 is a high-performance, contactless magnetic angle sensor featuring an integrated connector and robust IP67/IP69K sealing. Utilizing a touchless Hall-effect system with an endless 360-degree mechanical range, it delivers up to 50 million cycles and configurable ratiometric or current-based outputs for reliable operation in harsh environments.
Rugged USB 2.0
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
Rugged USB Type C
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
Safety Harness
Cable Assembly including designed mechatronic parts for clockspring activation with a compact design.
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】
Small Hall-Effect Rotary Position Sensor
The Piher MSC-360 is a miniature, contactless Hall-effect rotary position sensor designed for space-constrained applications. It delivers high performance with 360-degree absolute position feedback, 12-bit resolution, and IP67 sealing. This lightweight, rugged sensor eliminates mechanical wear and operates reliably in the most demanding and harsh environments.
SMARTSOK
HP connector for applications <60V with smart connection systems. Due to its optimized design, the SMARTSOK connectors can be installed quickly and easily. If necessary the connection can be locked by various solutions.