Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
Switchgears
Switchgears (high voltage and low voltage) including fuses, circuit breakers, contactors, relays, and ECUs connected by wire harnesses. The following types of cables are used in the production of switchboards - H&S Radox or Nexans.
Telematics Control Unit TCU
Tecvox experience in vehicular electronics integrations allows us to support the highly complex TCU market with innovative electronic and mechanical designs to meet the complicated and expanding requirements of Telematic architectures.
Temperature Sensors
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.
Temperature Sensors
Exa Thermometrics leads the way in the design and manufacture of high-quality thermistors for advanced temperature sensing. Starting from ultra-high purity transition metal-oxides, further refined into nanoparticle levels, Exa Thermometrics has pioneered the development of a vast range of material systems, meeting all global RVT curve requirements.
Temperature Sensors
Temperature sensors are used for a vehicle's outside air temperature or interior HVAC duct temperature sensing. The sensors provide accurate and fast response temperature data to improve vehicle passenger comfort.
Temperature Sensors
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or sensors (see e.g. current sensors).
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
Thermal Management
We deliver advanced thermal control solutions for engine and battery cooling and related ancillary components. Combining proven temperature sensorics with customized development competence at KE, we design and manufacture robust, high-performance systems specially for customer needs.
Thick Busbar
Custom made 10mm thick busbar made from WaterJet and fabrication processes for high voltage connectivity
Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.
Torque and Angle (TAS) Sensors
Piher’s TAS Sensor offers precise, non-contact torque and angle measurement for diverse industrial and automotive applications. Its compact Hall Effect design provides reliable, maintenance-free performance with built-in redundancy and robust magnetic immunity, ensuring accuracy and safety in demanding operational environments.
UPC
UPC (Universal Power Connector) is a plastic power connector series specially designed to be used in the hybrid electric vehicle market. The 2-pole and 3-pole connectors incorporate patented RADSOK® technology for higher amperage. The compact, plastic shell structure is lightweight with a small footprint, has continuous power up to 400A, and is field installable and repairable.
UPC Connectors
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies is a ruggedized harsh environment, high power, thermoplastic rectangular connector with lever coupling and CPA (Connector Position Assurance) lock. With two or three contacts per connector and up to 450 amps possible with a standard operating temperature from -40°C to +125°C.
UPT Connector Series
This series is based on MIL-DTL-26482 Series 1 with stamped & formed crimp contacts, IP67 rated, thermoplastic bayonet coupling, power and signal connector. With three insert arrangements ranging from 19 to 48 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
USB Charger
Tecvox is transitioning the global transportation industry from USB Type A to USB Type C chargers with multiple mechanical design options, port illumination, dynamic thermal control, and programmable features as required. We provide the best USB charging experience for end-user satisfaction.
USB Charger
The USB Charger provides a wide range of interfaces from Type A to Type C with multiple power outputs, including Power Delivery offering up to 100W of power. Utilizing a core electronic design, USB chargers can be configured to fit into a variety of packages - including rear seat or dashcam chargers.
USB Power Delivery
Tecvox can provide USB Type C Power Delivery configurations up to a full 100 Watts per port in extremely compact and efficient mechanical configurations. Dedicated and shared PD across ports offer a wide range of wattage and charging profiles.
Vent Cap
Amphenol LTW is offering the Vent Caps. The exhaust cap is used for the headlights of a car and is easy to install and replace. They effectively prevent fogging inside the headlights and ensure the lighting effect of the vehicle lights【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】
Vibration, Pressure, Force & Acoustic Sensors
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.
Wire and Cable Harnesses
Electrical installation for buses, special vehicles, machines (construction and agricultural), marine, and rolling stock (low and high voltage).
Traditional and CAN-based installation (power, signal, communication wires, and cables), with various means of protection.